您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
Electrofusion fittings - Elbow
BRUGG Pipes
ACCESSORIES
Connectors
Electro-fusion connectors
Powered by
CAD模型選擇
{brugg/zubehoer/anschlussverbindungen/elektroschweissverbindungen/elektroschweissmuffen_winkelstueck_90.prj},{NB=1009452},{SC=Fernwaerme},{PT=Flexible Leitung},{SU=Stueck},{SO=Elektroschweissmuffen},{ADI=Keine},{ARTNR=1009452},{LOD=300},{RPEX=90},{DN=75},{W=0.855},{ET=95},{EID=6},{WI=90},{BE=Elektroschweissmuffe Winkelstueck 90° 90 mm D=90x8.2 / 90x8.2 mm PE-X orange, SDR11, 6 bar, max. -40°C/+95°C},{MAT= vernetztes Polyethylen},{F=Orange},{L=202},{B=111},{T=111},{WIN=90},{NORM=DIN EN ISO 15875},{URL=https://www.bruggpipes.com/calpex-anschlussverbindungen/}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
SC
System classification
ⁿ/ₐ
PT
Type of pipe
ⁿ/ₐ
SU
Sales unit
ⁿ/ₐ
SO
Range
ⁿ/ₐ
ARTNR
Article number
ⁿ/ₐ
LOD
LOD-Level
ⁿ/ₐ
RPEX
ØPEX
[mm]
DN
[mm]
W
Weight
[kg/Pcs]
ET
Operating temperature
[°C]
EID
Operational pressure
[bar]
WI
Angle
[°]
BE
Description
ⁿ/ₐ
MAT
Material properties
ⁿ/ₐ
F
Color
ⁿ/ₐ
L
Length
[mm]
B
Wide
[mm]
T
Height
[mm]
WIN
Angle
[°]
NORM
Norms
ⁿ/ₐ
1009451
District heating
Flexible line
Piece
Electrofusion fittings
1009451
300
75
65
0.506
95
6
90
Electrofusion elbow 90° 7...
Crosslinked polyethylene
Orange
150
96
96
90
DIN EN ISO 15875
1009452
District heating
Flexible line
Piece
Electrofusion fittings
1009452
300
90
75
0.855
95
6
90
Electrofusion elbow 90° 9...
Crosslinked polyethylene
Orange
202
111
111
90
DIN EN ISO 15875
1009453
District heating
Flexible line
Piece
Electrofusion fittings
1009453
300
110
90
1.522
95
6
90
Electrofusion elbow 90° 1...
Crosslinked polyethylene
Orange
234
140
140
90
DIN EN ISO 15875
1009454
District heating
Flexible line
Piece
Electrofusion fittings
1009454
300
125
110
2.330
95
6
90
Electrofusion elbow 90° 1...
Crosslinked polyethylene
Orange
271
163
163
90
DIN EN ISO 15875
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
下載CAD模型
沒有和該零件有關的生成操作
生成PDF資料表