피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
Deutsch
English
English
Standard Gratings - Pressure locked gratings
Lichtgitter
Gratings
Stock item
Powered by
CAD모델 선택
{lichtgitter/gitterroste/lagerartikel_v2/pressroste_search.prj},{NB=Lichtgitter 10023826_PX3 330-33-3_(350_0)},{PRODUKTGRUPPE=Pressroste},{TEIL=10023826},{BESTNR=PX3 330-33-3},{LODLEVEL=350},{PREVIEW=teilung17_21.png},{DIM=Basic},{ABMESSUNG=1.200 x 1.000},{WERKSTOFF=Stahl S235},{OF=Verzinkt},{TSH=30},{TSS=3},{TT=33.33},{QT=33.33},{L=1200},{B=1000},{RH=Rutschhemmung Nr. 3},{RHG=R 12 Zertifiziert bis (17.11.2026)},{G=32.4},{INFO=PDF},{INFO2=HTML (Online)},{PPATH=../../lichtgitter/gitterroste/assemblies/bridge_asmtpl.prj},{ADDPDF=0},{CHAPTERPDF=Gitterrost},{LAGERPDF=1},{HINWEIS2=0.000},{DIMVERS=2}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
PRODUKTGRUPPE
Product group
ⁿ/ₐ
TEIL
Stock item
ⁿ/ₐ
BESTNR
Grating type
ⁿ/ₐ
ABMESSUNG
Length (dimension in the bearing bar direction) (L) x width (dimension in the crossbar direction) (B)
[mm]
WERKSTOFF
Material
ⁿ/ₐ
OF
Surface treatment
ⁿ/ₐ
TSH
Support rod height (TSH)
[mm]
TSS
Support rod thickness (TSS)
[mm]
TT
Support rod division (TT)
[mm]
QT
Crossbar division (QT)
[mm]
RH
Slip resistance
ⁿ/ₐ
RHG
Rating group
ⁿ/ₐ
G
Weight
[kg]
10002272
Pressure locked gratings
10002272
P 230-33-2
500 x 1.000
Steel S235
Galvanized according to D...
30
2
33.33
33.33
Without
-
9.6
10002273
Pressure locked gratings
10002273
P 230-33-2
600 x 1.000
Steel S235
Galvanized according to D...
30
2
33.33
33.33
Without
-
11.4
10002274
Pressure locked gratings
10002274
P 230-33-2
700 x 1.000
Steel S235
Galvanized according to D...
30
2
33.33
33.33
Without
-
13.2
10002275
Pressure locked gratings
10002275
P 230-33-2
800 x 1.000
Steel S235
Galvanized according to D...
30
2
33.33
33.33
Without
-
15.0
10002276
Pressure locked gratings
10002276
P 230-33-2
900 x 1.000
Steel S235
Galvanized according to D...
30
2
33.33
33.33
Without
-
16.8
10002277
Pressure locked gratings
10002277
P 230-33-2
1.000 x 1.000
Steel S235
Galvanized according to D...
30
2
33.33
33.33
Without
-
18.5
10002278
Pressure locked gratings
10002278
P 230-33-2
1.100 x 1.000
Steel S235
Galvanized according to D...
30
2
33.33
33.33
Without
-
20.3
10002279
Pressure locked gratings
10002279
P 230-33-2
1.200 x 1.000
Steel S235
Galvanized according to D...
30
2
33.33
33.33
Without
-
22.1
10002280
Pressure locked gratings
10002280
P 330-33-3
500 x 1.000
Steel S235
Galvanized according to D...
30
3
33.33
33.33
Without
R 10 certified until (06....
14.2
10002281
Pressure locked gratings
10002281
P 330-33-3
600 x 1.000
Steel S235
Galvanized according to D...
30
3
33.33
33.33
Without
R 10 certified until (06....
16.8
10002282
Pressure locked gratings
10002282
P 330-33-3
700 x 1.000
Steel S235
Galvanized according to D...
30
3
33.33
33.33
Without
R 10 certified until (06....
19.4
10002283
Pressure locked gratings
10002283
P 330-33-3
800 x 1.000
Steel S235
Galvanized according to D...
30
3
33.33
33.33
Without
R 10 certified until (06....
22.0
10002284
Pressure locked gratings
10002284
P 330-33-3
900 x 1.000
Steel S235
Galvanized according to D...
30
3
33.33
33.33
Without
R 10 certified until (06....
24.6
10002285
Pressure locked gratings
10002285
P 330-33-3
1.000 x 1.000
Steel S235
Galvanized according to D...
30
3
33.33
33.33
Without
R 10 certified until (06....
27.2
10002286
Pressure locked gratings
10002286
P 330-33-3
1.100 x 1.000
Steel S235
Galvanized according to D...
30
3
33.33
33.33
Without
R 10 certified until (06....
29.8
10002287
Pressure locked gratings
10002287
P 330-33-3
1.200 x 1.000
Steel S235
Galvanized according to D...
30
3
33.33
33.33
Without
R 10 certified until (06....
32.4
10002296
Pressure locked gratings
10002296
PX3 230-33-2
600 x 1.000
Steel S235
Galvanized according to D...
30
2
33.33
33.33
Slip resistance Nr. 3
-
11.4
10002297
Pressure locked gratings
10002297
PX3 230-33-2
800 x 1.000
Steel S235
Galvanized according to D...
30
2
33.33
33.33
Slip resistance Nr. 3
-
15.0
10002298
Pressure locked gratings
10002298
PX3 230-33-2
1.000 x 1.000
Steel S235
Galvanized according to D...
30
2
33.33
33.33
Slip resistance Nr. 3
-
18.5
10002299
Pressure locked gratings
10002299
PX3 330-33-3
1.000 x 1.000
Steel S235
Galvanized according to D...
30
3
33.33
33.33
Slip resistance Nr. 3
R 12 certified until (17....
27.2
10023826
Pressure locked gratings
10023826
PX3 330-33-3
1.200 x 1.000
Steel S235
Galvanized according to D...
30
3
33.33
33.33
Slip resistance Nr. 3
R 12 certified until (17....
32.4
10002288
Pressure locked gratings
10002288
P 230-33/11-2
500 x 1.000
Steel S235
Galvanized according to D...
30
2
33.33
11.11
Without
-
13.1
10002289
Pressure locked gratings
10002289
P 230-33/11-2
600 x 1.000
Steel S235
Galvanized according to D...
30
2
33.33
11.11
Without
-
15.6
10002290
Pressure locked gratings
10002290
P 230-33/11-2
700 x 1.000
Steel S235
Galvanized according to D...
30
2
33.33
11.11
Without
-
18.0
10002291
Pressure locked gratings
10002291
P 230-33/11-2
800 x 1.000
Steel S235
Galvanized according to D...
30
2
33.33
11.11
Without
-
20.5
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성