您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
100-K Miniature Contactors - 100-K Miniature Contactors
Rockwell Automation
Motor Control, IEC
Contactors and Starters - Contactors
Powered by
CAD模型選擇
{rockwellautomation/motor_control_iec/contactors_and_starters_contactors/100_k_miniature_contactors.prj},{NB=100-K09ZD10},{CN=100-K09ZD10},{DESC=IEC 9 A Miniature Contactor},{H=56.5},{W=44.8},{L=52.9},{STEP=100-K_10.stp}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CN
Catalog Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
100-KR09DJ01
100-KR09DJ01
IEC 9 A Miniature Contact...
100-KR05DJ01
100-KR05DJ01
IEC 5 A Miniature Contact...
100-K12ZJ10
100-K12ZJ10
IEC 12 A Miniature Contac...
100-K12ZJ01
100-K12ZJ01
IEC 12 A Miniature Contac...
100-K12ZD400
100-K12ZD400
MINI CONTACTOR 12 A 4 N...
100-K12ZD10
100-K12ZD10
IEC 12 A Miniature Contac...
100-K12ZD01
100-K12ZD01
IEC 12 A Miniature Contac...
100-K12WJ10
100-K12WJ10
IEC 12 A Miniature Contac...
100-K12KJ10
100-K12KJ10
IEC 12 A Miniature Contac...
100-K12KF10
100-K12KF10
IEC 12 A Miniature Contac...
100-K12KF01
100-K12KF01
IEC 12 A Miniature Contac...
100-K12DJ400
100-K12DJ400
IEC 12 A Miniature Contac...
100-K12DJ10
100-K12DJ10
IEC 12 A Miniature Contac...
100-K12DJ01
100-K12DJ01
IEC 12 A Miniature Contac...
100-K12D400
100-K12D400
IEC 12 A Miniature Contac...
100-K12D10
100-K12D10
IEC 12 A Miniature Contac...
100-K09ZQ10
100-K09ZQ10
IEC 9 A Miniature Contact...
100-K09ZQ01
100-K09ZQ01
IEC 9 A Miniature Contact...
100-K09ZJ10
100-K09ZJ10
IEC 9 A Miniature Contact...
100-K09ZJ01
100-K09ZJ01
IEC 9 A Miniature Contact...
100-K09ZD400
100-K09ZD400
IEC 9 A Miniature Contact...
100-K09ZD10
100-K09ZD10
IEC 9 A Miniature Contact...
100-K09ZD01
100-K09ZD01
IEC 9 A Miniature Contact...
100-K09ZA10
100-K09ZA10
IEC 9 A Miniature Contact...
100-K09WJ10
100-K09WJ10
IEC 9 A Miniature Contact...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
100/100S/104-E IEC Accessories - 100/100S/104-E IEC Accessories
Rockwell Automation
27.10.2023
100-C IEC Contactors - 100-C IEC Contactors
Rockwell Automation
27.10.2023
700-K Miniature Control Relay - 700-K Miniature Control Relay
Rockwell Automation
14.05.2024
288-312 - Relay module, Nominal input voltage: 24 VDC, 2 changeover contact...
WAGO
13.07.2023
1207666 - NS 35/ 7,5 PERF 1155MM
PHOENIX CONTACT
07.12.2023
MC2A - Mini Contactor (AC)
ABB Low Voltage & Systems
26.03.2024
40U-D Molded Case Circuit Breakers - 40U-D Molded Case Circuit Breakers
Rockwell Automation
21.06.2023
104-K Miniature Reversing Contactors - 104-K Miniature Reversing Contactors
Rockwell Automation
27.10.2023
140M MPCBs and MCPs - 140M MPCBs and MCPs
Rockwell Automation
21.06.2023
140A Manual Motor Starter - 140A Manual Motor Starter
Rockwell Automation
21.06.2023
156-C Solid State Contactor - 156-C Solid State Contactor
Rockwell Automation
17.05.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表