您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
Bolts with groove for retainers (suitable for clevises)
MBO Oßwald
Bolts (suitable for clevises)
Powered by
CAD模型選擇
{mbo_osswald/bolzen2028passend20fuer20gabelkoepfe29/bolzen20mit20einstich20fuer20wellensicherungen2028passend20fuer20gabelkoepfe29.prj},{NB=10 77 0000 0016/013},{PREVIEW=../_pool_/d1/08/bolzen-mit-einstich-fuer-wellensicherung_700x700px.png},{REF=10 77 0000 0016/013},{IDENT=Bolzen mit Einstich für Wellensicherungen (passend für Gabelköpfe) BEG 16 x 38,5 x 32,5 Stahl galv. verzinkt weiß},{SIZE=BEG 16 x 38,5 x 32,5},{MATERIAL=Stahl},{SURFACE=galv. verzinkt weiß},{D1H11=16},{D2=12},{D3=21},{L1=38,5},{L2=32,5},{K=3},{M=1,35},{Z1=1,5},{Z2=1,5},{WEIGHT100=6,7},{WEB=mbo Oßwald eShop},{WEBTOOPEN=https://www.mbo-osswald.de/shop/bolzen-mit-einstich-fuer-wellensicherungen-passend-fuer-gabelkoepfe-beg-16-x-38-5-x-32-5-stahl-galv.-verzinkt-weiss},{DEFAULTSORTATTR=132}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Article no.
ⁿ/ₐ
IDENT
Identifier
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
MATERIAL
Material group
ⁿ/ₐ
SURFACE
Surface
ⁿ/ₐ
D1H11
d1 h11
[mm]
D2
d2
[mm]
D3
d3 h14
[mm]
L1
l1
[mm]
L2
l2
[mm]
K
k
[mm]
M
m
[mm]
Z1
z1 ˜
[mm]
Z2
z2 ˜
[mm]
WEIGHT100
Mass per 100 pieces
[kg]
10 77 0000 0004/003
10 77 0000 0004/003
Bolt with groove for reta...
BEG 4 x 10,5 x 8,5
Steel
bright
4
3,2
6
10,5
8,5
1
0,64
0,5
0,5
0,12
10 77 0000 0004/013
10 77 0000 0004/013
Bolt with groove for reta...
BEG 4 x 10,5 x 8,5
Steel
electr. galvanised white
4
3,2
6
10,5
8,5
1
0,64
0,5
0,5
0,12
10 77 0000 0005/003
10 77 0000 0005/003
Bolt with groove for reta...
BEG 5 x 13 x 10,5
Steel
bright
5
4
8
13
10,5
1,5
0,74
0,5
0,5
0,24
10 77 0000 0005/013
10 77 0000 0005/013
Bolt with groove for reta...
BEG 5 x 13 x 10,5
Steel
electr. galvanised white
5
4
8
13
10,5
1,5
0,74
0,5
0,5
0,24
10 77 0000 0006/003
10 77 0000 0006/003
Bolt with groove for reta...
BEG 6 x 15,5 x 12,5
Steel
bright
6
5
9
15,5
12,5
1,5
0,74
1
0,5
0,42
10 77 0000 0006/013
10 77 0000 0006/013
Bolt with groove for reta...
BEG 6 x 15,5 x 12,5
Steel
electr. galvanised white
6
5
9
15,5
12,5
1,5
0,74
1
0,5
0,42
10 77 0000 0008/003
10 77 0000 0008/003
Bolt with groove for reta...
BEG 8 x 20 x 16,5
Steel
bright
8
6
12
20
16,5
2
0,94
0,5
1
0,9
10 77 0000 0008/013
10 77 0000 0008/013
Bolt with groove for reta...
BEG 8 x 20 x 16,5
Steel
electr. galvanised white
8
6
12
20
16,5
2
0,94
0,5
1
0,9
10 77 0000 0010/003
10 77 0000 0010/003
Bolt with groove for reta...
BEG 10 x 25 x 20,5
Steel
bright
10
8
14
25
20,5
2
1,05
1
1
1,7
10 77 0000 0010/013
10 77 0000 0010/013
Bolt with groove for reta...
BEG 10 x 25 x 20,5
Steel
electr. galvanised white
10
8
14
25
20,5
2
1,05
1
1
1,7
10 77 0000 0012/003
10 77 0000 0012/003
Bolt with groove for reta...
BEG 12 x 30 x 24,5
Steel
bright
12
9
17
30
24,5
3
1,15
1
1,5
2,95
10 77 0000 0012/013
10 77 0000 0012/013
Bolt with groove for reta...
BEG 12 x 30 x 24,5
Steel
electr. galvanised white
12
9
17
30
24,5
3
1,15
1
1,5
2,95
10 77 0000 0014/003
10 77 0000 0014/003
Bolt with groove for reta...
BEG 14 x 33 x 27,5
Steel
bright
14
10
19
33
27,5
3
1,25
1,25
1,5
4,5
10 77 0000 0014/013
10 77 0000 0014/013
Bolt with groove for reta...
BEG 14 x 33 x 27,5
Steel
electr. galvanised white
14
10
19
33
27,5
3
1,25
1,25
1,5
4,5
10 77 0000 0016/003
10 77 0000 0016/003
Bolt with groove for reta...
BEG 16 x 38,5 x 32,5
Steel
bright
16
12
21
38,5
32,5
3
1,35
1,5
1,5
6,7
10 77 0000 0016/013
10 77 0000 0016/013
Bolt with groove for reta...
BEG 16 x 38,5 x 32,5
Steel
electr. galvanised white
16
12
21
38,5
32,5
3
1,35
1,5
1,5
6,7
10 77 0000 0018/003
10 77 0000 0018/003
Bolt with groove for reta...
BEG 18 x 42 x 36,5
Steel
bright
18
13
23
42
36,5
3
1,35
1,5
1,5
9,2
10 77 0000 0018/013
10 77 0000 0018/013
Bolt with groove for reta...
BEG 18 x 42 x 36,5
Steel
electr. galvanised white
18
13
23
42
36,5
3
1,35
1,5
1,5
9,2
10 77 0000 0020/003
10 77 0000 0020/003
Bolt with groove for reta...
BEG 20 x 46 x 40,5
Steel
bright
20
17,5
26
46
40,5
4
1,9
1,5
2
12,8
10 77 0000 0020/013
10 77 0000 0020/013
Bolt with groove for reta...
BEG 20 x 46 x 40,5
Steel
electr. galvanised white
20
17,5
26
46
40,5
4
1,9
1,5
2
12,8
10 77 0000 0025/003
10 77 0000 0025/003
Bolt with groove for reta...
BEG 25 x 57 x 50,5
Steel
bright
25
18
32
57
50,5
5
1,9
1,5
2
24,7
10 77 0000 0025/013
10 77 0000 0025/013
Bolt with groove for reta...
BEG 25 x 57 x 50,5
Steel
electr. galvanised white
25
18
32
57
50,5
5
1,9
1,5
2
24,7
10 77 4305 0004/000
10 77 4305 0004/000
Bolt with groove for reta...
BEG 4 x 10,5 x 8,5
Stainless steel
bright
4
3,2
6
10,5
8,5
1
0,64
0,5
0,5
0,12
10 77 4305 0005/000
10 77 4305 0005/000
Bolt with groove for reta...
BEG 5 x 13 x 10,5
Stainless steel
bright
5
4
8
13
10,5
1,5
0,74
0,5
0,5
0,24
10 77 4305 0006/000
10 77 4305 0006/000
Bolt with groove for reta...
BEG 6 x 15,5 x 12,5
Stainless steel
bright
6
5
9
15,5
12,5
1,5
0,74
1
0,5
0,42
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
UNI 5931 - Vite a testa cilindrica con esagono incassato
TVMP
22.10.2010
Bolts with groove for retaining rings DIN 471 (suitable for clevises)
MBO Oßwald
08.10.2021
B0437 - Bolt with groove for shaft lock suitable for clevis joints
Blohm
08.05.2024
Bolts with groove, without head, for retaining rings DIN 471 (suitable for ...
MBO Oßwald
08.10.2021
Bolt for mounting - Type B/BA/BAS
PARKER AUTOMATION DIVISION EUROPE
24.07.2023
Bolts with pin hole (suitable for clevises)
MBO Oßwald
07.10.2021
BN 7393 - Clevis pins for shaft (SXN-07), steel, zinc plated blue
Bossard Catalog
31.10.2023
K1454 - Bolt with groove for shaft lock suitable for clevis joints
KIPP
07.05.2024
bolts_series_aa4 - Bolts
Aventics
13.07.2022
Pivot For Female Hinge (AA4) - Stainless steel
CY.PAG
14.05.2021
B0438 - Bolt with groove for circlip suitable for clevis joints
Blohm
08.05.2024
1265 - Safety ring
Kern
26.02.2019
DIN 471 - Retaining rings for shafts
Fabory
13.02.2023
Mod. S - Clevis Pin
Camozzi
16.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表