您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
Axle holders DIN 15058
MBO Oßwald
Axle holders
Powered by
CAD模型選擇
{mbo_osswald/achshalter/achshalter20din2015058.prj},{NB=10 35 0000 0050/001},{PREVIEW=../_pool_/a3/c9/achshalter_700x700px.png},{REF=10 35 0000 0050/001},{IDENT=Achshalter DIN 15058 50x12x190 Stahl blank},{SIZE=50x12x190},{MATERIAL=Stahl},{SURFACE=blank},{AXLEDIAM=über 100 bis 160},{A=50},{B=12},{C1=190},{C2=140},{D1=21},{H=25},{WEIGHT=0,9},{WEBTOOPEN=https://www.mbo-osswald.de/shop/achshalter-din-15058-50x12x190-stahl-blank},{WEB=mbo Oßwald eShop},{DEFAULTSORTATTR=8}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
REF
Article no.
ⁿ/ₐ
IDENT
Identifier
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
MATERIAL
Material group
ⁿ/ₐ
SURFACE
Surface
ⁿ/ₐ
AXLEDIAM
for axle diameter d2 range
[mm]
A
a
[mm]
B
b
[mm]
C1
c1
[mm]
C2
c2
[mm]
D1
d1
[mm]
H
h
[mm]
WEIGHT
Mass per piece
[kg]
10 35 0000 0020/001
10 35 0000 0020/001
Axle holder DIN 15058 20x...
20x5x60
Steel
bright
above 16 up to 25
20
5
60
36
9
10
0,042
10 35 0000 0020/013
10 35 0000 0020/013
Axle holder DIN 15058 20x...
20x5x60
Steel
electr. galvanised white
above 16 up to 25
20
5
60
36
9
10
0,042
10 35 0000 0025/001
10 35 0000 0025/001
Axle holder DIN 15058 25x...
25x6x80
Steel
bright
above 25 up to 40
25
6
80
50
11
12
0,085
10 35 0000 0025/013
10 35 0000 0025/013
Axle holder DIN 15058 25x...
25x6x80
Steel
electr. galvanised white
above 25 up to 40
25
6
80
50
11
12
0,085
10 35 0000 0030/001
10 35 0000 0030/001
Axle holder DIN 15058 30x...
30x8x100
Steel
bright
above 40 up to 63
30
8
100
70
13
16
0,19
10 35 0000 0030/013
10 35 0000 0030/013
Axle holder DIN 15058 30x...
30x8x100
Steel
electr. galvanised white
above 40 up to 63
30
8
100
70
13
16
0,19
10 35 0000 0040/001
10 35 0000 0040/001
Axle holder DIN 15058 40x...
40x10x140
Steel
bright
above 63 up to 100
40
10
140
100
17
20
0,4
10 35 0000 0040/013
10 35 0000 0040/013
Axle holder DIN 15058 40x...
40x10x140
Steel
electr. galvanised white
above 63 up to 100
40
10
140
100
17
20
0,4
10 35 0000 0050/001
10 35 0000 0050/001
Axle holder DIN 15058 50x...
50x12x190
Steel
bright
above 100 up to 160
50
12
190
140
21
25
0,9
10 35 0000 0050/013
10 35 0000 0050/013
Axle holder DIN 15058 50x...
50x12x190
Steel
electr. galvanised white
above 100 up to 160
50
12
190
140
21
25
0,9
10 35 0000 0060/001
10 35 0000 0060/001
Axle holder DIN 15058 60x...
60x16x250
Steel
bright
above 160 up to 250
60
16
250
200
25
32
1,75
10 35 0000 0060/013
10 35 0000 0060/013
Axle holder DIN 15058 60x...
60x16x250
Steel
electr. galvanised white
above 160 up to 250
60
16
250
200
25
32
1,75
10 35 0000 0020/000
10 35 0000 0020/000
Axle holder DIN 15058 20x...
20x5x60
Stainless steel
bright
above 16 up to 25
20
5
60
36
9
10
0,042
10 35 0000 0025/000
10 35 0000 0025/000
Axle holder DIN 15058 25x...
25x6x80
Stainless steel
bright
above 25 up to 40
25
6
80
50
11
12
0,085
10 35 0000 0030/000
10 35 0000 0030/000
Axle holder DIN 15058 30x...
30x8x100
Stainless steel
bright
above 40 up to 63
30
8
100
70
13
16
0,19
10 35 0000 0040/000
10 35 0000 0040/000
Axle holder DIN 15058 40x...
40x10x140
Stainless steel
bright
above 63 up to 100
40
10
140
100
17
20
0,4
10 35 0000 0050/000
10 35 0000 0050/000
Axle holder DIN 15058 50x...
50x12x190
Stainless steel
bright
above 100 up to 160
50
12
190
140
21
25
0,9
10 35 0000 0060/000
10 35 0000 0060/000
Axle holder DIN 15058 60x...
60x16x250
Stainless steel
bright
above 160 up to 250
60
16
250
200
25
32
1,75
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 1850-V-SINT - Flange Bushes Version V Similar to DIN 1850
MÄDLER
26.04.2024
Bolts with groove for retaining rings DIN 471 (suitable for clevises)
MBO Oßwald
08.10.2021
BN 54 - Hex head screws fully threaded (DIN 933; ISO 4017), cl. 8.8, black
Bossard Catalog
31.10.2023
ISO 4017 (DIN 933) - Hexagon bolts with thread to the head, product groups ...
Fabory
21.04.2022
DIN ≈3404 A - Lubricating nipple button head G
Fabory
13.02.2023
SN45510 - Pressure bolt, VW-norm 39D 638
STRACK
21.09.2022
GE UK - maintenance free (steel/PTFE)
ASK Kugellagerfabrik Artur Seyfert
23.06.2022
BN 58 - Hex head screws fully threaded (DIN 933; ISO 4017), cl. 8.8, zinc p...
Bossard Catalog
31.10.2023
DIN 609 - Steel 8.8
Böllhoff
26.10.2021
07535 - Shoulder screws with hexagon head similar to DIN 609
norelem
30.05.2024
BN 60 - Hex head screws fully threaded (DIN 933; ISO 4017), cl. 8.8 U, hot ...
Bossard Catalog
31.10.2023
S-A - bolt axle fastener DIN 24 556
Hydropneu
07.07.2023
DIN 931 - Steel 5.6
Böllhoff
26.10.2021
K0706 - Shoulder screws with hexagon head similar to DIN 609
KIPP
27.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表