您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
Locking washers DIN 6799
MBO Oßwald
Retainers
Powered by
CAD模型選擇
{mbo_osswald/sicherungselemente/sicherungsscheiben20din206799.prj},{NB=10 00 6799 0090/206},{PREVIEW=../_pool_/d3/8b/sicherungsscheibe-din-6799_700x700px.png},{REF=10 00 6799 0090/206},{IDENT=Sicherungsscheibe DIN 6799 9 mbo 6799 Stahl mech. verzinkt silber},{SIZE=9 mbo 6799},{MATERIAL=Stahl},{SURFACE=mech. verzinkt silber},{D1=10-14},{S=1,1},{D3MAXT=18,8},{AWT=7,63},{WEIGHT1000=1,09},{D2=9},{M=1,15},{NMIN=2},{G=1,6},{WEB=mbo Oßwald eShop},{WEBTOOPEN=https://www.mbo-osswald.de/shop/sicherungsscheibe-din-6799-9-mbo-6799-stahl-mech.-verzinkt-silber},{DEFAULTSORTATTR=3491}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Article no.
ⁿ/ₐ
IDENT
Identifier
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
MATERIAL
Material group
ⁿ/ₐ
SURFACE
Surface
ⁿ/ₐ
D1
d1
[mm]
S
s
[mm]
D3MAXT
d3 max. (under tension)
[mm]
AWT
a (without tension)
[mm]
WEIGHT1000
Mass per 1000 pieces
[kg]
D2
d2
[mm]
M
m
[mm]
NMIN
n min.
[mm]
G
g
[mm]
10 00 6799 0023/002
10 00 6799 0023/002
Locking washer DIN 6799 2...
2,3 mbo 6799
Steel
phosphatised oiled
3-4
0,6
6,3
1,94
0,069
2,3
0,64
1
0,9
10 00 6799 0023/206
10 00 6799 0023/206
Locking washer DIN 6799 2...
2,3 mbo 6799
Steel
mech. galvanised silver
3-4
0,6
6,3
1,94
0,069
2,3
0,64
1
0,9
10 00 6799 0032/002
10 00 6799 0032/002
Locking washer DIN 6799 3...
3,2 mbo 6799
Steel
phosphatised oiled
4-5
0,6
7,3
2,7
0,088
3,2
0,64
1
0,9
10 00 6799 0032/201
10 00 6799 0032/201
Locking washer DIN 6799 3...
3,2 mbo 6799
Steel
mech. galvanised silver
4-5
0,6
7,3
2,7
0,088
3,2
0,64
1
0,9
10 00 6799 0040/002
10 00 6799 0040/002
Locking washer DIN 6799 4...
4 mbo 6799
Steel
phosphatised oiled
5-7
0,7
9,3
3,34
0,158
4
0,74
1,2
1
10 00 6799 0040/206
10 00 6799 0040/206
Locking washer DIN 6799 4...
4 mbo 6799
Steel
mech. galvanised silver
5-7
0,7
9,3
3,34
0,158
4
0,74
1,2
1
10 00 6799 0050/002
10 00 6799 0050/002
Locking washer DIN 6799 5...
5 mbo 6799
Steel
phosphatised oiled
6-8
0,7
11,3
4,11
0,236
5
0,74
1,2
1
10 00 6799 0050/206
10 00 6799 0050/206
Locking washer DIN 6799 5...
5 mbo 6799
Steel
mech. galvanised silver
6-8
0,7
11,3
4,11
0,236
5
0,74
1,2
1
10 00 6799 0060/002
10 00 6799 0060/002
Locking washer DIN 6799 6...
6 mbo 6799
Steel
phosphatised oiled
7-9
0,7
12,3
5,26
0,255
6
0,94*
1,2
1,1
10 00 6799 0060/206
10 00 6799 0060/206
Locking washer DIN 6799 6...
6 mbo 6799
Steel
mech. galvanised silver
7-9
0,7
12,3
5,26
0,255
6
0,94*
1,2
1,1
10 00 6799 0070/002
10 00 6799 0070/002
Locking washer DIN 6799 7...
7 mbo 6799
Steel
phosphatised oiled
8-11
0,9
14,3
5,84
0,474
7
0,94
1,5
1,3
10 00 6799 0070/206
10 00 6799 0070/206
Locking washer DIN 6799 7...
7 mbo 6799
Steel
mech. galvanised silver
8-11
0,9
14,3
5,84
0,474
7
0,94
1,5
1,3
10 00 6799 0080/002
10 00 6799 0080/002
Locking washer DIN 6799 8...
8 mbo 6799
Steel
phosphatised oiled
9-12
1
16,3
6,52
0,66
8
1,05
1,8
1,5
10 00 6799 0080/200
10 00 6799 0080/200
Locking washer DIN 6799 8...
8 mbo 6799
Steel
mech. galvanised silver
9-12
1
16,3
6,52
0,66
8
1,05
1,8
1,5
10 00 6799 0080/206
10 00 6799 0080/206
Locking washer DIN 6799 8...
8 mbo 6799
Steel
mech. galvanised silver
9-12
1
16,3
6,52
0,66
8
1,05
1,8
1,5
10 00 6799 0090/002
10 00 6799 0090/002
Locking washer DIN 6799 9...
9 mbo 6799
Steel
phosphatised oiled
10-14
1,1
18,8
7,63
1,09
9
1,15
2
1,6
10 00 6799 0090/206
10 00 6799 0090/206
Locking washer DIN 6799 9...
9 mbo 6799
Steel
mech. galvanised silver
10-14
1,1
18,8
7,63
1,09
9
1,15
2
1,6
10 00 6799 0100/002
10 00 6799 0100/002
Locking washer DIN 6799 1...
10 mbo 6799
Steel
phosphatised oiled
11-15
1,2
20,4
8,32
1,25
10
1,25
2
1,8
10 00 6799 0100/206
10 00 6799 0100/206
Locking washer DIN 6799 1...
10 mbo 6799
Steel
mech. galvanised silver
11-15
1,2
20,4
8,32
1,25
10
1,25
2
1,8
10 00 6799 0120/002
10 00 6799 0120/002
Locking washer DIN 6799 1...
12 mbo 6799
Steel
phosphatised oiled
13-18
1,3
23,4
10,45
1,63
12
1,35
2,5
1,9
10 00 6799 0120/206
10 00 6799 0120/206
Locking washer DIN 6799 1...
12 mbo 6799
Steel
mech. galvanised silver
13-18
1,3
23,4
10,45
1,63
12
1,35
2,5
1,9
10 00 6799 0190/002
10 00 6799 0190/002
Locking washer DIN 6799 1...
19 mbo 6799
Steel
phosphatised oiled
20-31
1,75
37,6
15,92
6,42
19
1,9*
3,5
2,5
10 00 6799 0190/206
10 00 6799 0190/206
Locking washer DIN 6799 1...
19 mbo 6799
Steel
mech. galvanised silver
20-31
1,75
37,6
15,92
6,42
19
1,9*
3,5
2,5
10 00 6799 0023/000
10 00 6799 0023/000
Locking washer DIN 6799 2...
2,3 mbo 6799
Stainless steel
bright
3-4
0,6
6,3
1,94
0,069
2,3
0,64
1
0,9
10 00 6799 0032/000
10 00 6799 0032/000
Locking washer DIN 6799 3...
3,2 mbo 6799
Stainless steel
bright
4-5
0,6
7,3
2,7
0,088
3,2
0,64
1
0,9
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Retaining rings DIN 471
MBO Oßwald
28.10.2021
DIN 6885-1 A - Parallel keys, deep pattern
Roehm
18.10.2023
DIN 6799 - Retaining washers for shafts
Fabory
13.02.2023
K1940 - Circlips E-type DIN 6799
KIPP
27.05.2024
DIN 6799 - FN 1035, stainless steel 1.4122 - SEEGER lock washers
SFS Group Schweiz AG
15.06.2023
07332 - Circlips E-type DIN 6799
norelem
30.05.2024
Reference 64762 - Retaining radial ring for shaft DIN 6799 - Stainless stee...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
DIN 6799 - Spring steel
Böllhoff
26.10.2021
DIN 6799 - FN 631 - verzinkt blau - Sicherungsscheiben fuer Wellen
SFS Group Schweiz AG
24.05.2024
Reference 64762 - Retaining radial ring for shaft DIN 6799 - Stainless stee...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
V.2BA - Marine hardware, closing fittings Pins, rivets, circlips, locking t...
FG INOX
25.04.2023
B0437 - Bolt with groove for shaft lock suitable for clevis joints
Blohm
03.06.2024
BN 30723 - Circlips for shafts without groove (Starlock®), spring steel, bl...
Bossard Catalog
31.10.2023
DIN 471 - Retaining rings for shafts
Fabory
13.02.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表