您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
FCP Connectors
TE Connectivity
Connectors
PCB Connectors
Wite-to-Board Connectors
FFC, FPC & Ribbon Connectors
Powered by
CAD模型選擇
{teconnectivity/connectors/pcb_connectors/wire_to_board_connectors/ffc_fpc_and_ribbon_connectors/fpc_connectors.prj},{NB=2-1734839-5},{PN=2-1734839-5},{SHA256=4J/E0/b6D/Cka8BrHZxIElv8LTSAzSCaHVYPGMDBSck=},{INAME=00164__c2d22d17348392d52dc2d3d},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242 },{LINKFSCPBN=https://www.te.com/usa-en/product-2-1734839-5.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-buy-link_sma-300_3&elqCampaignId=35238},{DESC=FPC CONN. 0.5MM PITCH T/C,25P},{ALIAS=N/A},{CS=Flex-to-Board}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
ALIAS
Alias
ⁿ/ₐ
CS
Connector System
ⁿ/ₐ
IFE
Insertion Force
ⁿ/ₐ
AT
Actuator Type
ⁿ/ₐ
SEALABLE
Sealable
ⁿ/ₐ
CCTT
Connector & Contact Terminates To
ⁿ/ₐ
SHIELDED
Shielded
ⁿ/ₐ
TC
Type of Connector
ⁿ/ₐ
PT
Product Type
ⁿ/ₐ
SERIES
Series
ⁿ/ₐ
WCT
Wire/Cable Type
ⁿ/ₐ
CSY
Connector Style
ⁿ/ₐ
CTY
Connector Type
ⁿ/ₐ
NP
Number of Positions
ⁿ/ₐ
PCBMO
PCB Mount Orientation
ⁿ/ₐ
STAMPED
Stamped
ⁿ/ₐ
NR
Number of Rows
ⁿ/ₐ
OVVAC
Operating Voltage
[VAC]
OVVDC
Operating Voltage
[VDC]
COLOR
Color
ⁿ/ₐ
CBM
Contact Base Material
ⁿ/ₐ
CC
Contact Configuration
ⁿ/ₐ
PCBCTAPM
PCB Contact Termination Area Plating Material
ⁿ/ₐ
CUM
Contact Underplating Material
ⁿ/ₐ
CML
Contact Mating Location
ⁿ/ₐ
CMAPM
Contact Mating Area Plating Material
ⁿ/ₐ
CCR
Contact Current Rating (Max)
[A]
PCBCTAPMF
PCB Contact Termination Area Plating Material Finish
ⁿ/ₐ
CMAPTM
Contact Mating Area Plating Thickness
[µm]
CMAPTIN
Contact Mating Area Plating Thickness
[µin]
CT
Contact Type
ⁿ/ₐ
CL
Contact Layout
ⁿ/ₐ
CTT
Contact Transmits (Typical)
ⁿ/ₐ
CTAPTM
Contact Termination Area Plating Thickness
[µm]
CTAPTIN
Contact Termination Area Plating Thickness
[µin]
CTAPM
Contact Termination Area Plating Material
ⁿ/ₐ
CMAPMF
Contact Mating Area Plating Material Finish
ⁿ/ₐ
CD
Contact Design
ⁿ/ₐ
TMPCB
Termination Method to Printed Circuit Board
ⁿ/ₐ
PCBMA
PCB Mount Alignment
ⁿ/ₐ
PCBMRT
PCB Mount Retention Type
ⁿ/ₐ
PCBMR
PCB Mount Retention
ⁿ/ₐ
CMT
Connector Mounting Type
ⁿ/ₐ
MA
Mating Alignment
ⁿ/ₐ
CPMM
Centerline (Pitch)
[mm]
CPIN
Centerline (Pitch)
[in]
HM
Housing Material
ⁿ/ₐ
HC
Housing Color
ⁿ/ₐ
HEIGHTMM
Height
[mm]
HEIGHTIN
Height
[in]
WIDTHMM
Width
[mm]
WIDTHIN
Width
[in]
FCTMM
Flex Cable Thickness
[mm]
FCTIN
Flex Cable Thickness
[in]
PCBTRMM
PCB Thickness (Recommended)
[mm]
PCBTRIN
PCB Thickness (Recommended)
[in]
TLMM
Tail Length
[mm]
TLIN
Tail Length
[in]
LENGTHMM
Length
[mm]
LENGTHIN
Length
[in]
OTRC
Operating Temperature Range
[°C]
OTRF
Operating Temperature Range
[°F]
FR
Flame Retardant
ⁿ/ₐ
CA
Circuit Application
ⁿ/ₐ
CIF
Circuit Identification Feature
ⁿ/ₐ
ULFR
UL Flammability Rating
ⁿ/ₐ
PM
Packaging Method
ⁿ/ₐ
PQ
Packaging Quantity
ⁿ/ₐ
CE
Cable Entry
ⁿ/ₐ
1-1734248-0
1-1734248-0
1.0 FPC, ZIF V/T, SMT, 10...
N/A
Flex-to-Board
ZIF
Stuffer
No
Flexible Printed Circuit ...
No
N/A
Connector
FPC
FPC/FFC
Receptacle
Connector Assembly
10
Vertical
N/A
1
N/A
125
N/A
Phosphor Bronze
N/A
N/A
N/A
Top
Gold
1
N/A
.025
1
Socket
Inline
Signal (Data)
.025
1
Gold
N/A
Single Beam
Surface Mount
Without
N/A
With
Board Mount
With
1
.039
PA 9T
Black
7.7
.303
4.6
.181
.3
.012
N/A
N/A
N/A
N/A
17.4
.685
-20 – 85
-4 – 185
N/A
Signal
Without
N/A
Tape
1000
N/A
1-1734248-1
1-1734248-1
1.0 FPC, ZIF V/T, SMT, 11...
N/A
Flex-to-Board
ZIF
Stuffer
No
Printed Circuit Board, Fl...
No
N/A
Connector
FPC
FPC/FFC
Receptacle
Connector Assembly
11
Vertical
N/A
1
N/A
125
N/A
Phosphor Bronze
N/A
N/A
N/A
Top
Gold
1
N/A
.025
1
Socket
Inline
Signal (Data)
.025
1
Gold
N/A
Single Beam
Surface Mount
Without
N/A
With
Board Mount
With
1
.039
PA 9T
Black
7.7
.303
4.6
.181
.3
.012
N/A
N/A
N/A
N/A
18.4
.7244
-20 – 85
-4 – 185
N/A
Signal
Without
N/A
Tape
1000
N/A
1-1734248-2
1-1734248-2
1.0 FPC, ZIF V/T, SMT, 12...
N/A
Flex-to-Board
ZIF
Stuffer
No
Printed Circuit Board, Fl...
No
N/A
Connector
FPC
FPC/FFC
Receptacle
Connector Assembly
12
Vertical
N/A
1
N/A
125
N/A
Phosphor Bronze
N/A
N/A
N/A
Top
Gold
1
N/A
.025
1
Socket
Inline
Signal (Data)
.025
1
Gold
N/A
Single Beam
Surface Mount
Without
N/A
With
Board Mount
With
1
.039
PA 9T
Black
7.7
.303
4.6
.181
.3
.012
N/A
N/A
N/A
N/A
19.4
.7638
-20 – 85
-4 – 185
N/A
Signal
Without
N/A
Tape
1000
N/A
1-1734248-3
1-1734248-3
1.0 FPC, ZIF V/T, SMT, 13...
N/A
Flex-to-Board
ZIF
Stuffer
No
Printed Circuit Board, Fl...
No
N/A
Connector
FPC
FPC/FFC
Receptacle
Connector Assembly
13
Vertical
N/A
1
N/A
125
N/A
Phosphor Bronze
N/A
N/A
N/A
Top
Gold
1
N/A
.025
1
Socket
Inline
Signal (Data)
.025
1
Gold
N/A
Single Beam
Surface Mount
Without
N/A
With
Board Mount
With
1
.039
PA 9T
Black
7.7
.303
4.6
.181
.3
.012
N/A
N/A
N/A
N/A
20.4
.8031
-20 – 85
-4 – 185
N/A
Signal
Without
N/A
Tape
1000
N/A
1-1734248-4
1-1734248-4
1.0 FPC, ZIF V/T, SMT, 14...
N/A
Flex-to-Board
ZIF
Stuffer
No
Flexible Printed Circuit ...
No
N/A
Connector
FPC
FPC/FFC
Receptacle
Connector Assembly
14
Vertical
N/A
1
N/A
125
N/A
Phosphor Bronze
N/A
N/A
N/A
Top
Gold
1
N/A
.025
1
Socket
Inline
Signal (Data)
.025
1
Gold
N/A
Single Beam
Surface Mount
Without
N/A
With
Board Mount
With
1
.039
PA 9T
Black
7.7
.303
4.6
.181
.3
.012
N/A
N/A
N/A
N/A
21.4
.8425
-20 – 85
-4 – 185
N/A
Signal
Without
N/A
Tape
1000
N/A
1-1734248-5
1-1734248-5
1.0 FPC, ZIF V/T, SMT, 15...
N/A
Flex-to-Board
ZIF
Stuffer
No
Printed Circuit Board, Fl...
No
N/A
Connector
FPC
FPC/FFC
Receptacle
Connector Assembly
15
Vertical
N/A
1
N/A
125
N/A
Phosphor Bronze
N/A
N/A
N/A
Top
Gold
1
N/A
.025
1
Socket
Inline
Signal (Data)
.025
1
Gold
N/A
Single Beam
Surface Mount
Without
N/A
With
Board Mount
With
1
.039
PA 9T
Black
7.7
.303
4.6
.181
.3
.012
N/A
N/A
N/A
N/A
22.4
.8819
-20 – 85
-4 – 185
N/A
Signal
Without
N/A
Tape
1000
N/A
1-1734248-6
1-1734248-6
1.0 FPC, ZIF V/T, SMT, 16...
N/A
Flex-to-Board
ZIF
Stuffer
No
Flexible Printed Circuit ...
No
N/A
Connector
FPC
FPC/FFC
Receptacle
Connector Assembly
16
Vertical
N/A
1
N/A
125
N/A
Phosphor Bronze
N/A
N/A
N/A
Top
Gold
1
N/A
.025
1
Socket
Inline
Signal (Data)
.025
1
Gold
N/A
Single Beam
Surface Mount
Without
N/A
With
Board Mount
With
1
.039
PA 9T
Black
7.7
.303
4.6
.181
.3
.012
N/A
N/A
N/A
N/A
23.4
.9213
-20 – 85
-4 – 185
N/A
Signal
Without
N/A
Tape
1000
N/A
1-1734248-8
1-1734248-8
1.0 FPC, ZIF V/T, SMT, 18...
N/A
Flex-to-Board
ZIF
Stuffer
No
Flexible Printed Circuit ...
No
N/A
Connector
FPC
FPC/FFC
Receptacle
Connector Assembly
18
Vertical
N/A
1
N/A
125
N/A
Phosphor Bronze
N/A
N/A
N/A
Top
Gold
1
N/A
.025
1
Socket
Inline
Signal (Data)
.025
1
Gold
N/A
Single Beam
Surface Mount
Without
N/A
With
Board Mount
With
1
.039
PA 9T
Black
7.7
.303
4.6
.181
.3
.012
N/A
N/A
N/A
N/A
25.4
1
-20 – 85
-4 – 185
N/A
Signal
Without
N/A
Tape
1000
N/A
1-1734248-9
1-1734248-9
1.0 FPC, ZIF V/T, SMT, 19...
N/A
Flex-to-Board
ZIF
Stuffer
No
Flexible Printed Circuit ...
No
N/A
Connector
FPC
FPC/FFC
Receptacle
Connector Assembly
19
Vertical
N/A
1
N/A
125
N/A
Phosphor Bronze
N/A
N/A
N/A
Top
Gold
1
N/A
.025
1
Socket
Inline
Signal (Data)
.025
1
Gold
N/A
Single Beam
Surface Mount
Without
N/A
With
Board Mount
With
1
.039
PA 9T
Black
7.7
.303
4.6
.181
.3
.012
N/A
N/A
N/A
N/A
26.4
1.0394
-20 – 85
-4 – 185
N/A
Signal
Without
N/A
Tape
1000
N/A
1-1734592-0
1-1734592-0
FPC CONN. 0.5MM PITCH B/C...
N/A
Flex-to-Board
ZIF
Stuffer
No
Flexible Printed Circuit ...
No
N/A
Connector
FPC
FPC/FFC
Receptacle
Connector Assembly
10
Right Angle
N/A
1
250
N/A
N/A
Phosphor Bronze
N/A
N/A
N/A
Bottom
Gold
.5
N/A
.025
100
Socket
Inline
Signal (Data)
.025
100
Gold
N/A
Single Beam
Surface Mount
Without
N/A
With
Board Mount
With
.5
.0197
LCP (Liquid Crystal Polym...
Natural
2.05
.08
5.1
.2
.3
.012
N/A
N/A
N/A
N/A
10.43
.4106
-40 – 85
-40 – 185
N/A
Signal
Without
N/A
Tape
2000
N/A
1-1734592-1
1-1734592-1
FPC CONN. 0.5MM PITCH B/C...
N/A
Flex-to-Board
ZIF
Stuffer
No
Flexible Printed Circuit ...
No
N/A
Connector
FPC
FPC/FFC
Receptacle
Connector Assembly
11
Right Angle
N/A
1
250
N/A
N/A
Phosphor Bronze
N/A
N/A
N/A
Bottom
Gold
.5
N/A
.025
100
Socket
Inline
Signal (Data)
.025
100
Gold
N/A
Single Beam
Surface Mount
Without
N/A
With
Board Mount
With
.5
.0197
LCP (Liquid Crystal Polym...
Natural
2.05
.08
5.1
.2
.3
.012
N/A
N/A
N/A
N/A
10.93
.4303
-40 – 85
-40 – 185
N/A
Signal
Without
N/A
Tape
2000
N/A
1-1734592-2
1-1734592-2
FPC CONN. 0.5MM PITCH B/C...
N/A
Flex-to-Board
ZIF
Stuffer
No
Flexible Printed Circuit ...
No
N/A
Connector
FPC
FPC/FFC
Receptacle
Connector Assembly
12
Right Angle
N/A
1
250
N/A
N/A
Phosphor Bronze
N/A
N/A
N/A
Bottom
Gold
.5
N/A
.025
100
Socket
Inline
Signal (Data)
.025
100
Gold
N/A
Single Beam
Surface Mount
Without
N/A
With
Board Mount
With
.5
.0197
LCP (Liquid Crystal Polym...
Natural
2.05
.08
5.1
.2
.3
.012
N/A
N/A
N/A
N/A
11.43
.4499
-40 – 85
-40 – 185
N/A
Signal
Without
N/A
Tape
2000
N/A
1-1734592-3
1-1734592-3
FPC CONN. 0.5MM PITCH B/C...
N/A
Flex-to-Board
ZIF
Stuffer
No
Flexible Printed Circuit ...
No
N/A
Connector
FPC
FPC/FFC
Receptacle
Connector Assembly
13
Right Angle
N/A
1
250
N/A
N/A
Phosphor Bronze
N/A
N/A
N/A
Bottom
Gold
.5
N/A
.025
100
Socket
Inline
Signal (Data)
.025
100
Gold
N/A
Single Beam
Surface Mount
Without
N/A
With
Board Mount
With
.5
.0197
LCP (Liquid Crystal Polym...
Natural
2.05
.08
5.1
.2
.3
.012
N/A
N/A
N/A
N/A
11.93
.4696
-40 – 85
-40 – 185
N/A
Signal
Without
N/A
Tape
2000
N/A
1-1734592-4
1-1734592-4
FPC CONN. 0.5MM PITCH B/C...
N/A
Flex-to-Board
ZIF
Stuffer
No
Printed Circuit Board, Fl...
No
N/A
Connector
FPC
FPC/FFC
Receptacle
Connector Assembly
14
Right Angle
N/A
1
250
N/A
N/A
Phosphor Bronze
N/A
N/A
N/A
Bottom
Gold
.5
N/A
.025
100
Socket
Inline
Signal (Data)
.025
100
Gold
N/A
Single Beam
Surface Mount
Without
N/A
With
Board Mount
With
.5
.0197
LCP (Liquid Crystal Polym...
Natural
2.05
.08
5.1
.2
.3
.012
N/A
N/A
N/A
N/A
12.43
.4893
-40 – 85
-40 – 185
N/A
Signal
Without
N/A
Tape
2000
N/A
1-1734592-5
1-1734592-5
FPC CONN. 0.5MM PITCH B/C...
N/A
Flex-to-Board
ZIF
Stuffer
No
Printed Circuit Board, Fl...
No
N/A
Connector
FPC
FPC/FFC
Receptacle
Connector Assembly
15
Right Angle
N/A
1
250
N/A
N/A
Phosphor Bronze
N/A
N/A
N/A
Bottom
Gold
.5
N/A
.025
100
Socket
Inline
Signal (Data)
.025
100
Gold
N/A
Single Beam
Surface Mount
Without
N/A
With
Board Mount
With
.5
.0197
LCP (Liquid Crystal Polym...
Natural
2.05
.08
5.1
.2
.3
.012
N/A
N/A
N/A
N/A
12.93
.509
-40 – 85
-40 – 185
N/A
Signal
Without
N/A
Tape
2000
N/A
1-1734592-6
1-1734592-6
FPC CONN. 0.5MM PITCH B/C...
N/A
Flex-to-Board
ZIF
Stuffer
No
Flexible Printed Circuit ...
No
N/A
Connector
FPC
FPC/FFC
Receptacle
Connector Assembly
16
Right Angle
N/A
1
250
N/A
N/A
Phosphor Bronze
N/A
N/A
N/A
Bottom
Gold
.5
N/A
.025
100
Socket
Inline
Signal (Data)
.025
100
Gold
N/A
Single Beam
Surface Mount
Without
N/A
With
Board Mount
With
.5
.0197
LCP (Liquid Crystal Polym...
Natural
2.05
.08
5.1
.2
.3
.012
N/A
N/A
N/A
N/A
13.43
.5287
-40 – 85
-40 – 185
N/A
Signal
Without
N/A
Tape
2000
N/A
1-1734592-8
1-1734592-8
FPC CONN. 0.5MM PITCH B/C...
N/A
Flex-to-Board
ZIF
Stuffer
No
Flexible Printed Circuit ...
No
N/A
Connector
FPC
FPC/FFC
Receptacle
Connector Assembly
18
Right Angle
N/A
1
250
N/A
N/A
Phosphor Bronze
N/A
N/A
N/A
Bottom
Gold
.5
N/A
.025
100
Socket
Inline
Signal (Data)
.025
100
Gold
N/A
Single Beam
Surface Mount
Without
N/A
With
Board Mount
With
.5
.0197
LCP (Liquid Crystal Polym...
Natural
2.05
.08
5.1
.2
.3
.012
N/A
N/A
N/A
N/A
14.43
.568
-40 – 85
-40 – 185
N/A
Signal
Without
N/A
Tape
2000
N/A
1-1734592-9
1-1734592-9
FPC CONN. 0.5MM PITCH B/C...
N/A
Flex-to-Board
ZIF
Stuffer
No
Printed Circuit Board, Fl...
No
N/A
Connector
FPC
FPC/FFC
Receptacle
Connector Assembly
19
Right Angle
N/A
1
250
N/A
N/A
Phosphor Bronze
N/A
N/A
N/A
Bottom
Gold
.5
N/A
.025
100
Socket
Inline
Signal (Data)
.025
100
Gold
N/A
Single Beam
Surface Mount
Without
N/A
With
Board Mount
With
.5
.0197
LCP (Liquid Crystal Polym...
Natural
2.05
.08
5.1
.2
.3
.012
N/A
N/A
N/A
N/A
14.93
.5878
-40 – 85
-40 – 185
N/A
Signal
Without
N/A
Tape
2000
N/A
1-1734742-0
1-1734742-0
.5 FPC VT ZIF Type-A 10 C...
N/A
Flex-to-Board
ZIF
Stuffer
No
Flexible Printed Circuit ...
No
N/A
Connector
FPC
FPC/FFC
Receptacle
Connector Assembly
10
Vertical
N/A
1
50
N/A
N/A
Phosphor Bronze
N/A
N/A
N/A
Bottom
Gold
.5
N/A
.007
30
Socket
Staggered Type A
Signal (Data)
.03
120
Gold
N/A
Single Beam
Surface Mount
Without
N/A
With
Board Mount
With
.5
.0197
PA 9T GF
Black
4.15
.1633
3.8
.1496
.3
.012
N/A
N/A
N/A
N/A
10.7
.421
-20 – 85
-4 – 185
N/A
Signal
Without
N/A
Tape
1000
N/A
1-1734742-2
1-1734742-2
.5 FPC VT ZIF Type-A 12 C...
N/A
Flex-to-Board
ZIF
Stuffer
No
Flexible Printed Circuit ...
No
N/A
Connector
FPC
FPC/FFC
Receptacle
Connector Assembly
12
Vertical
N/A
1
50
N/A
N/A
Phosphor Bronze
N/A
N/A
N/A
Bottom
Gold
.5
N/A
.007
30
Socket
Staggered Type A
Signal (Data)
.03
120
Gold
N/A
Single Beam
Surface Mount
Without
N/A
With
Board Mount
With
.5
.0197
PA 9T GF
Black
4.15
.1633
3.8
.1496
.3
.012
N/A
N/A
N/A
N/A
11.7
.4606
-20 – 85
-4 – 185
N/A
Signal
Without
N/A
Tape
1000
N/A
1-1734742-4
1-1734742-4
.5 FPC VT ZIF Type-A 14 C...
N/A
Flex-to-Board
ZIF
Stuffer
No
Flexible Printed Circuit ...
No
N/A
Connector
FPC
FPC/FFC
Receptacle
Connector Assembly
14
Vertical
N/A
1
50
N/A
N/A
Phosphor Bronze
N/A
N/A
N/A
Bottom
Gold
.5
N/A
.007
30
Socket
Staggered Type A
Signal (Data)
.03
120
Gold
N/A
Single Beam
Surface Mount
Without
N/A
With
Board Mount
With
.5
.0197
PA 9T GF
Black
4.15
.1633
3.8
.1496
.3
.012
N/A
N/A
N/A
N/A
12.7
.4999
-20 – 85
-4 – 185
N/A
Signal
Without
N/A
Tape
1000
N/A
1-1734742-6
1-1734742-6
.5 FPC VT ZIF Type-A 16 C...
N/A
Flex-to-Board
ZIF
Stuffer
No
Printed Circuit Board, Fl...
No
N/A
Connector
FPC
FPC/FFC
Receptacle
Connector Assembly
16
Vertical
N/A
1
50
N/A
N/A
Phosphor Bronze
N/A
N/A
N/A
Bottom
Gold
.5
N/A
.007
30
Socket
Staggered Type A
Signal (Data)
.03
120
Gold
N/A
Single Beam
Surface Mount
Without
N/A
With
Board Mount
With
.5
.0197
PA 9T GF
Black
4.15
.1633
3.8
.1496
.3
.012
N/A
N/A
N/A
N/A
13.7
.539
-20 – 85
-4 – 185
N/A
Signal
Without
N/A
Tape
1000
N/A
1-1734742-8
1-1734742-8
.5 FPC VT ZIF Type-A 18 C...
N/A
Flex-to-Board
ZIF
Stuffer
No
Flexible Printed Circuit ...
No
N/A
Connector
FPC
FPC/FFC
Receptacle
Connector Assembly
18
Vertical
N/A
1
50
N/A
N/A
Phosphor Bronze
N/A
N/A
N/A
Bottom
Gold
.5
N/A
.007
30
Socket
Staggered Type A
Signal (Data)
.03
120
Gold
N/A
Single Beam
Surface Mount
Without
N/A
With
Board Mount
With
.5
.0197
PA 9T GF
Black
4.15
.1633
3.8
.1496
.3
.012
N/A
N/A
N/A
N/A
14.7
.5787
-20 – 85
-4 – 185
N/A
Signal
Without
N/A
Tape
1000
N/A
1-1734798-6
1-1734798-6
1.0 NON-ZIF FPC B/C SMT 1...
N/A
Flex-to-Board
Non-ZIF
N/A
No
Printed Circuit Board, Fl...
No
N/A
Connector
FPC
FPC/FFC
Receptacle
Connector Assembly
16
Right Angle
N/A
1
50
N/A
N/A
Phosphor Bronze
N/A
N/A
N/A
Bottom
Tin
.5
Matte
3
120
Socket
Inline
Signal (Data)
3
120
Tin
Matte
Single Beam
Surface Mount
Without
N/A
With
Board Mount
With
1
.039
PA 9T
Black
3.2
.126
6.8
.268
.3
.012
N/A
N/A
N/A
N/A
20
.787
-25 – 85
-13 – 185
N/A
Signal
Without
N/A
Tape & Reel
1500
N/A
1-1734839-0
1-1734839-0
FPC CONN. 0.5MM PITCH T/C...
010-5947-00
Flex-to-Board
ZIF
Stuffer
No
Flexible Printed Circuit ...
No
N/A
Connector
FPC
FPC/FFC
Receptacle
Connector Assembly
10
Right Angle
N/A
1
250
N/A
N/A
Phosphor Bronze
N/A
N/A
N/A
Top
Gold
.5
N/A
.025
.984
Socket
Inline
Signal (Data)
.025
.984
Gold
N/A
Single Beam
Surface Mount
Without
N/A
With
Board Mount
With
.5
.0197
LCP (Liquid Crystal Polym...
Natural
2.05
.08
5.1
.2
.3
.012
N/A
N/A
N/A
N/A
10.43
.4106
-40 – 85
-40 – 185
N/A
Signal
Without
N/A
Tape & Reel
2000
N/A
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表