카탈로그: Tecnorm
생성됨: 07.08.2016
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tecnorm
System compression springs DIN / ISO 10243, color code green - Spring elements
Tecnorm
5 Spring units
Powered by
CAD모델 선택
{tecnorm/05_federelemente/sys_federn_din_iso_10243_grun.prj},{NB=1.250.127},{BESTNR=1.250.127},{INFO=Online PDF},{DH=25.0},{DD=12.5},{LO=127},{RG=16.7},{S1=31.8},{F1=530},{S2=38.1},{F2=636},{S3=44.5},{F3=742},{SN=50.8},{FN=848},{BM=64.1},{DE1=24.400},{B=5.400}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTNR
Order number
ⁿ/ₐ
DH
Hole diameter
[mm]
DD
Rod diameter
[mm]
LO
Free length
[mm]
RG
Spring rate c
[N/mm]
S1
Percent LO 25.0
[mm]
F1
Force
[N]
S2
Percent LO 30.0
[mm]
F2
Force
[N]
S3
Percent LO 35.0
[mm]
F3
Force
[N]
SN
Percent LO 40.0
[mm]
FN
Force
[N]
BM
Block dimension
[mm]
1.100.250
1.100.250
10.0
5.0
25
10.0
6.3
63
7.5
75
8.8
88
10.0
100
13.5
1.100.320
1.100.320
10.0
5.0
32
8.5
8.0
68
9.6
82
11.2
95
12.8
109
17.5
1.100.380
1.100.380
10.0
5.0
38
6.8
9.5
65
11.4
78
13.3
90
15.2
103
20.8
1.100.440
1.100.440
10.0
5.0
44
6.0
11.0
66
13.2
79
15.4
92
17.6
106
23.9
1.100.510
1.100.510
10.0
5.0
51
5.0
12.8
64
15.3
77
17.9
89
20.4
102
28.9
1.100.640
1.100.640
10.0
5.0
64
4.3
16.0
69
19.2
83
22.4
96
25.6
110
36.1
1.100.760
1.100.760
10.0
5.0
76
3.2
19.0
61
22.8
73
26.6
85
30.4
97
43.2
1.100.305
1.100.305
10.0
5.0
305
1.1
76.3
84
91.5
101
106.8
117
122.0
134
178.0
1.125.250
1.125.250
12.5
6.3
25
17.9
6.3
112
7.5
134
8.8
157
10.0
179
13.2
1.125.320
1.125.320
12.5
6.3
32
16.4
8.0
131
9.6
157
11.2
184
12.8
210
18.0
1.125.380
1.125.380
12.5
6.3
38
13.6
9.5
129
11.4
155
13.3
181
15.2
207
21.0
1.125.440
1.125.440
12.5
6.3
44
12.1
11.0
133
13.2
160
15.4
186
17.6
213
24.0
1.125.510
1.125.510
12.5
6.3
51
11.4
12.8
145
15.3
174
17.9
203
20.4
233
28.7
1.125.640
1.125.640
12.5
6.3
64
9.3
16.0
149
19.2
179
22.4
208
25.6
238
35.8
1.125.760
1.125.760
12.5
6.3
76
7.1
19.0
135
22.8
162
26.6
189
30.4
216
42.7
1.125.890
1.125.890
12.5
6.3
89
5.4
22.3
120
26.7
144
31.2
168
35.6
192
50.4
1.125.102
1.125.102
12.5
6.3
102
4.1
25.5
105
30.6
125
35.7
146
40.8
167
58.4
1.125.305
1.125.305
12.5
6.3
305
1.4
76.3
107
91.5
128
106.8
149
122.0
171
172.0
1.160.250
1.160.250
16.0
8.0
25
23.4
6.3
146
7.5
176
8.8
205
10.0
234
12.6
1.160.320
1.160.320
16.0
8.0
32
22.9
8.0
183
9.6
220
11.2
256
12.8
293
16.4
1.160.380
1.160.380
16.0
8.0
38
19.3
9.5
183
11.4
220
13.3
257
15.2
293
19.7
1.160.440
1.160.440
16.0
8.0
44
17.1
11.0
188
13.2
226
15.4
263
17.6
301
22.5
1.160.510
1.160.510
16.0
8.0
51
15.7
12.8
200
15.3
240
17.9
280
20.4
320
26.3
1.160.640
1.160.640
16.0
8.0
64
10.7
16.0
171
19.2
205
22.4
240
25.6
274
33.3
1.160.760
1.160.760
16.0
8.0
76
10.0
19.0
190
22.8
228
26.6
266
30.4
304
40.2
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
Compression Springs - Steel wire to UNI EN 10270.1 - SH
DIM
26.09.2017
SN2520 - System compression spring (DIN ISO 10243)
STRACK
01.12.2022
System compression springs DIN / ISO 10243, Identification color red - Spri...
Tecnorm
09.08.2016
System compression springs DIN / ISO 10243, Identification color silver - S...
Tecnorm
09.08.2016
Compression Spring - according to DIN and other standards
Febrotec
16.05.2024
N260 Shoulder screws - Springs
Tecnorm
08.08.2016
FD05. Spring Plungers with bolt and slot - Spring elements
Tecnorm
08.08.2016
LH - Low Pressure Hydraulic Cylinder
Peninsular Cylinder
22.03.2024
18_2. Cutting punch with ball tension - Cutting element
Tecnorm
08.08.2016
N262 Distance tubes,compensated - Springs
Tecnorm
08.08.2016
PU 80, PU 90, PU 95 polyurethane springs - Springs
Tecnorm
08.08.2016
N249 Plate - Springs
Tecnorm
08.08.2016
5155. Angle trims - Slide elements
Tecnorm
08.08.2016
5206. Indoctrinator with position check like VDI - Slide elements
Tecnorm
08.08.2016
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성