您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Standard Rectangular Connectors
TE Connectivity
Connectors
Rectangular Connectors
Powered by
CAD模型選擇
{teconnectivity/connectors/rectangular_connectors/standard_rectangular_connectors.prj},{NB=2-1775099-1},{PN=2-1775099-1},{SHA256=VgxExtr4aRaxIs93m5mXycmTZdmK2AZeUnwW+CkKDwk=},{INAME=00465__c2d22d17750992d12de2d3d},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242 },{LINKFSCPBN=https://www.te.com/usa-en/product-2-1775099-1.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-buy-link_sma-300_3&elqCampaignId=35238},{DESC=ATX PWR CONN 2 BDLK 6 POS},{ALIAS=N/A},{CTSE=N/A},{CNTE=N/A}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
ALIAS
Alias
ⁿ/ₐ
CTSE
Contact Style
ⁿ/ₐ
CNTE
Connection Type
ⁿ/ₐ
CS
Connector System
ⁿ/ₐ
CCTT
Connector & Contact Terminates To
ⁿ/ₐ
JT
Jackscrew Type
ⁿ/ₐ
FTE
Fastener Type
ⁿ/ₐ
PTE
Product Type
ⁿ/ₐ
MRT
Mating Retention Type
ⁿ/ₐ
KEYING
Keying
ⁿ/ₐ
SHIELDED
Shielded
ⁿ/ₐ
SEALABLE
Sealable
ⁿ/ₐ
PRELOADED
Preloaded
ⁿ/ₐ
CA
Circuit Application
ⁿ/ₐ
NC
Number of Columns
ⁿ/ₐ
NMH
Number of Mounting Holes
ⁿ/ₐ
NSP
Number of Signal Positions
ⁿ/ₐ
NPP
Number of Power Positions
ⁿ/ₐ
NLP
Number of Loaded Positions
ⁿ/ₐ
NP
Number of Positions
ⁿ/ₐ
NR
Number of Rows
ⁿ/ₐ
FR
Fluid Resistance
ⁿ/ₐ
CCR
Contact Current Rating (Max)
[A]
OVVDC
Operating Voltage
[VDC]
OVVAC
Operating Voltage
[VAC]
PS
Product Style
ⁿ/ₐ
CSE
Connection Type
ⁿ/ₐ
CTE
Connector Type
ⁿ/ₐ
LT
Lock Type
ⁿ/ₐ
HT
Header Type
ⁿ/ₐ
CT
Contact Type
ⁿ/ₐ
HTE
Housing Type
ⁿ/ₐ
ST
Seal Type
ⁿ/ₐ
PCBMO
PCB Mount Orientation
ⁿ/ₐ
PCBCTAPM
PCB Contact Termination Area Plating Material
ⁿ/ₐ
PCBMR
PCB Mount Retention
ⁿ/ₐ
PCBMA
PCB Mount Alignment
ⁿ/ₐ
PCBMRT
PCB Mount Retention Type
ⁿ/ₐ
PCBMAT
PCB Mount Alignment Type
ⁿ/ₐ
TMWC
Termination Method to Wire & Cable
ⁿ/ₐ
TMPCB
Termination Method to Printed Circuit Board
ⁿ/ₐ
MA
Mating Alignment
ⁿ/ₐ
MAT
Mating Alignment Type
ⁿ/ₐ
MR
Mating Retention
ⁿ/ₐ
WIDTHMM
Width
[mm]
WIDTHIN
Width
[in]
LENGTHMM
Length
[mm]
LENGTHIN
Length
[in]
HEIGHTMM
Height
[mm]
HEIGHTIN
Height
[in]
CPMM
Centerline (Pitch)
[mm]
CPIN
Centerline (Pitch)
[in]
PCBTMM
PCB Thickness (Recommended)
[mm]
PCBTIN
PCB Thickness (Recommended)
[in]
TPTM
Tail Plating Thickness
[µm]
TPTIN
Tail Plating Thickness
[µin]
TLMM
Tail Length
[mm]
TLIN
Tail Length
[in]
AWIDRMM
Accepts Wire Insulation Diameter Range
[mm]
AWIDRIN
Accepts Wire Insulation Diameter Range
[in]
RRSMM
Row-to-Row Spacing
[mm]
RRSIN
Row-to-Row Spacing
[in]
IDMM
Insulation Diameter (Max)
[mm]
HTH
High Temperature Header
ⁿ/ₐ
WCSMM
Wire/Cable Size
[mm2]
WCSAWG
Wire/Cable Size
[AWG]
PTMM
Panel Thickness
[mm]
PTIN
Panel Thickness
[in]
MHDMM
Mounting Hole Diameter
[mm]
MHDIN
Mounting Hole Diameter
[in]
TPLMM
Termination Post Length
[mm]
TPLIN
Termination Post Length
[in]
SDPGML
Shield Plating Material
ⁿ/ₐ
SPML
Shell Plating Material
ⁿ/ₐ
CONTACTSIZE
Contact Size
ⁿ/ₐ
CD
Contact Density (Max)
ⁿ/ₐ
CSM
Contact Spring Material
ⁿ/ₐ
MH
Mounting Holes
ⁿ/ₐ
SHTS
Screw & Hole Thread Size
ⁿ/ₐ
MHE
Mounting Hardware
ⁿ/ₐ
SM
Screw Material
ⁿ/ₐ
SPM
Screw Plating Material
ⁿ/ₐ
MAE
Mounting Angle
ⁿ/ₐ
MHTS
Mounting Hole Thread Size
ⁿ/ₐ
MGHE
Mating Hardware
ⁿ/ₐ
HFPM
Housing Frame Plating Material
ⁿ/ₐ
MARKED
Marked
ⁿ/ₐ
HC
Housing Color
ⁿ/ₐ
HM
Housing Material
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
SMA
Seal Material
ⁿ/ₐ
CEA
Cable Exit Angle
ⁿ/ₐ
SLML
Shell Material
ⁿ/ₐ
SR
Strain Relief
ⁿ/ₐ
WSAWG
Wire Size
[AWG]
WCT
Wire/Cable Type
ⁿ/ₐ
CR
Contact Retention
ⁿ/ₐ
CPM
Contact Plating Material
ⁿ/ₐ
CL
Contact Layout
ⁿ/ₐ
MCT
Multiple Contact Types
ⁿ/ₐ
CTT
Contact Transmits (Typical)
ⁿ/ₐ
CUM
Contact Underplating Material
ⁿ/ₐ
CRT
Contact Retention Type
ⁿ/ₐ
CMT
Connector Mounting Type
ⁿ/ₐ
PML
Plating Material
ⁿ/ₐ
MM
Module Material
ⁿ/ₐ
CCM
Cable Clamp Material
ⁿ/ₐ
CCPM
Cable Clamp Plating Material
ⁿ/ₐ
NAME
Name
ⁿ/ₐ
KTE
Kit Type
ⁿ/ₐ
BOXMOUNT
Boxmount
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
PREWIRED
Prewired
ⁿ/ₐ
SS
Shell Size
ⁿ/ₐ
PT
Post Type
ⁿ/ₐ
CC
Contact Configuration
ⁿ/ₐ
BC
Bus Configuration
ⁿ/ₐ
CST
Coaxial Socket
ⁿ/ₐ
PLL
Position Locations Loaded
ⁿ/ₐ
NOB
Number of Boardlocks
ⁿ/ₐ
DS
Drawer Style
ⁿ/ₐ
PB
Floating Bushings
ⁿ/ₐ
LCMAPM
Lattice Contact Mating Area Plating Material
ⁿ/ₐ
GP
Guide Pin
ⁿ/ₐ
SRT
Strain Relief Type
ⁿ/ₐ
FT
Fluid Type
ⁿ/ₐ
SML
Shield Material
ⁿ/ₐ
TCS
Tab Contact Size
ⁿ/ₐ
CCN
Connector Configuration
ⁿ/ₐ
SCM
Signal Contact Material
ⁿ/ₐ
NMQSC
Number of MQS Contacts
ⁿ/ₐ
S22DCQ
Size 22D Contact Quantity
ⁿ/ₐ
TPF
Tail Plating Finish
ⁿ/ₐ
FLANGE
Flange
ⁿ/ₐ
LLM
Lock Lever Material
ⁿ/ₐ
INCLUDES
Includes
ⁿ/ₐ
OPTION
Option
ⁿ/ₐ
PLO
Position Locations Omitted
ⁿ/ₐ
PG
Panel Gasket
ⁿ/ₐ
NOC
Number of Cavities
ⁿ/ₐ
IS
Interfacial Seal
ⁿ/ₐ
SC
Seal Color
ⁿ/ₐ
RG
Rear Grommet
ⁿ/ₐ
PMF
Panel Mount Feature
ⁿ/ₐ
GWR
Glow Wire Rating
ⁿ/ₐ
IFE
Insertion Force
ⁿ/ₐ
TPM
Tail Plating Material
ⁿ/ₐ
SSB
Shunts/Shorting Bars
ⁿ/ₐ
HF
Halogen Free
ⁿ/ₐ
AIF
Assembly Integration Feature
ⁿ/ₐ
PMFT
Panel Mount Feature Type
ⁿ/ₐ
CIF
Circuit Identification Feature
ⁿ/ₐ
OTRC
Operating Temperature Range
[°C]
OTRF
Operating Temperature Range
[°F]
PM
Panel Mount
ⁿ/ₐ
SN
Series Number
ⁿ/ₐ
VDET
VDE Tested
ⁿ/ₐ
AWG
AWG less 0
ⁿ/ₐ
CSAR
CSA Rating
ⁿ/ₐ
CSAN
CSA File Number
ⁿ/ₐ
AS
Agency/Standard
ⁿ/ₐ
ULR
UL Rating
ⁿ/ₐ
ULFN
UL File Number
ⁿ/ₐ
ULVRVAC
UL Voltage Rating
[VAC]
ULVRVDC
UL Voltage Rating
[VDC]
ULFR
UL Flammability Rating
ⁿ/ₐ
FUW
For Use With
ⁿ/ₐ
SHAPE
Shape
ⁿ/ₐ
PQ
Packaging Quantity
ⁿ/ₐ
PMD
Packaging Method
ⁿ/ₐ
COMMENT
Comment
ⁿ/ₐ
1-1123309-2
1-1123309-2
N/A
Right Angle
N/A
Wire-to-Board
Printed Circuit Board
N/A
N/A
Connector
Latch
XX
No
No
Yes
N/A
N/A
N/A
N/A
N/A
N/A
4
2
N/A
45
630
630
N/A
Plug
Header
Latch
Shrouded
Tab
N/A
N/A
Right Angle
N/A
With
Without
Retention Leg
N/A
N/A
Through Hole - Solder
With
Keyed
With
42.16
1.65
29.36
1.15
24.06
.947
N/A
.4
1.6 – 2.4
.063 – .095
2
78.74
3.8
.149
N/A
N/A
10.16
.4
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Black
Polyester GF
N/A
N/A
N/A
N/A
Without
N/A
N/A
Without
Gold
Matrix
Without
Power
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Standard Part - Not Glow ...
High
Tin
Without
Yes
Without
N/A
N/A
-55 – 105
-67 – 221
N/A
5000
No
N/A
Certified
LR7189
CSA, UL
Recognized
E28476
N/A
N/A
UL 94V-0
Receptacle Housing
N/A
15
Tube, Box & Tube
N/A
1-1123624-2
1-1123624-2
N/A
Right Angle
N/A
Wire-to-Board
Printed Circuit Board
N/A
N/A
Connector
Latch
XXX
No
No
Yes
N/A
N/A
N/A
N/A
N/A
N/A
9
3
N/A
N/A
600
600
N/A
Plug
Header
Latch
Shrouded
Tab
N/A
N/A
Right Angle
N/A
With
Without
Retention Leg
N/A
N/A
Through Hole - Solder
With
Keyed
With
32.26
1.27
32.26
.951
24.59
.968
N/A
.2
1.6
.063
2
78.74
3.8
.149
N/A
N/A
7.62
.3
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Black
Polyester GF
N/A
N/A
N/A
N/A
Without
N/A
N/A
Without
Gold
Matrix
Without
Signal (Data), Power
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
No
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Standard Part - Not Glow ...
High
Tin
Without
Yes
Without
N/A
N/A
-55 – 105
-67 – 221
N/A
3000
No
N/A
Certified
LR7189
CSA, UL
Recognized
E28476
250
250
UL 94V-0
Receptacle Housing
N/A
19
Box & Tube, Tube
N/A
1123829-1
1123829-1
N/A
Right Angle
N/A
Wire-to-Board
Printed Circuit Board
N/A
N/A
Connector
Latch
XX
No
No
Yes
N/A
N/A
N/A
N/A
N/A
N/A
8
2
N/A
45
630
630
N/A
Plug
Header
Latch
Shrouded
Tab
N/A
N/A
Right Angle
N/A
With
Without
Retention Leg
N/A
N/A
Through Hole - Solder
With
Keyed
With
32
1.25
49.68
1.95
24.8
.976
N/A
.4
1.6 – 2.4
.063 – .095
2
78.74
3.8
.149
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Black
Polyester GF
N/A
N/A
N/A
N/A
Without
N/A
N/A
Without
Gold
Matrix
Without
Power
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Standard Part - Not Glow ...
Standard
Tin
Without
Yes
Without
N/A
N/A
-55 – 105
-67 – 221
N/A
5000
No
N/A
Certified
LR7189
UL, CSA
Recognized
E28476
N/A
N/A
UL 94V-0
Receptacle Housing
N/A
9
Tube, Box & Tube
N/A
1-1318123-1
1-1318123-1
N/A
Straight
N/A
Wire-to-Board
Printed Circuit Board
N/A
N/A
Connector
Latch
X
No
No
Yes
N/A
N/A
N/A
N/A
N/A
N/A
3
1
N/A
5
250
250
N/A
Plug
Header
Latch
Shrouded
Tab
N/A
N/A
Vertical
N/A
With
Without
Retention Leg
N/A
N/A
Through Hole - Solder
With
Keyed
With
9.45
.372
10.2
.401
17.79
.7
N/A
.098
1.6
.063
2
78.74
3.4
.134
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Black
Polyester GF
N/A
N/A
N/A
N/A
Without
N/A
N/A
Without
Gold
Inline
Without
Signal (Data), Power
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Standard Part - Not Glow ...
Standard
Tin
Without
Yes
Without
N/A
N/A
-55 – 105
-67 – 221
N/A
2000
No
N/A
Certified
LR7189
CSA, UL
Recognized
E28476
N/A
N/A
UL 94V-0
Receptacle Housing
N/A
46
Box & Tube, Tube
N/A
1-1318126-2
1-1318126-2
N/A
Straight
N/A
Wire-to-Board
Printed Circuit Board
N/A
N/A
Connector
Latch
Y
No
No
Yes
N/A
N/A
N/A
N/A
N/A
N/A
12
2
N/A
5
250
250
N/A
Plug
Header
Latch
Shrouded
Tab
N/A
N/A
Vertical
N/A
With
Without
Retention Leg
N/A
N/A
Through Hole - Solder
With
Keyed
With
13.2
.519
17.7
.696
17.79
.7
N/A
.098
1.6
.063
2
78.74
3.4
.134
N/A
N/A
3.75
.148
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Black
Polyester GF
N/A
N/A
N/A
N/A
Without
N/A
N/A
Without
Gold
Matrix
Without
Signal (Data), Power
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Standard Part - Not Glow ...
High
Tin
Without
Yes
Without
N/A
N/A
-55 – 105
-67 – 221
N/A
2000
No
N/A
Certified
LR7189
CSA, UL
Recognized
E28476
N/A
N/A
UL 94V-0
Receptacle Housing
N/A
26
Tube, Box & Tube
N/A
1-1318983-2
1-1318983-2
N/A
Right Angle
N/A
Wire-to-Board
Printed Circuit Board
N/A
N/A
Connector
N/A
XX
No
No
Yes
N/A
N/A
N/A
N/A
N/A
N/A
4
2
N/A
30
630
630
N/A
Plug
Header
N/A
Shrouded
Tab
N/A
N/A
Right Angle
N/A
With
Without
Retention Leg
N/A
N/A
Through Hole - Solder
With
Keyed
Without
45
1.77
22.56
.888
29.36
1.15
N/A
.4
1.6 – 2.4
.063 – .095
2
78.74
3.8
.148
N/A
N/A
10.16
.4
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Black
Polyester GF
N/A
N/A
N/A
N/A
Without
N/A
N/A
Without
Gold
Matrix
Without
Power
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Standard Part - Not Glow ...
High
Tin
Without
Yes
Without
N/A
N/A
-55 – 105
-67 – 221
N/A
5000
No
N/A
Certified
LR7189
CSA, UL
Recognized
E28476
N/A
N/A
UL 94V-0
Receptacle Housing
N/A
20
Tube, Box & Tube
N/A
1-1318983-6
1-1318983-6
N/A
Right Angle
N/A
Wire-to-Board
Printed Circuit Board
N/A
N/A
Connector
N/A
XX
No
No
Yes
N/A
N/A
N/A
N/A
N/A
N/A
4
2
N/A
45
630
630
N/A
Plug
Header
N/A
Shrouded
Tab
N/A
N/A
Right Angle
N/A
With
Without
Retention Leg
N/A
N/A
Through Hole - Solder
With
Keyed
Without
45
1.77
22.56
.888
29.36
1.15
N/A
.4
1.6 – 2.4
.063 – .095
2.54
100
3.8
.148
N/A
N/A
10.16
.4
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Black
Polyester GF
N/A
N/A
N/A
N/A
Without
N/A
N/A
Without
Silver
Matrix
Without
Power
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Standard Part - Not Glow ...
High
Silver
Without
Yes
Without
N/A
N/A
-55 – 105
-67 – 221
N/A
5000
No
N/A
Certified
LR7189
UL, CSA
Recognized
E28476
N/A
N/A
UL 94V-0
Receptacle Housing
N/A
20
Tube, Box & Tube
N/A
1-1376009-1
1-1376009-1
N/A
Right Angle
N/A
Wire-to-Board
Printed Circuit Board
N/A
N/A
Connector
Latch
X
No
No
Yes
N/A
N/A
N/A
N/A
N/A
N/A
8
2
N/A
5
250
250
N/A
Plug
Header
Latch
Shrouded
Tab
N/A
N/A
Right Angle
N/A
With
Without
Retention Leg
N/A
N/A
Through Hole - Solder
With
Keyed
With
20.19
.794
12.7
.499
13.2
.519
N/A
.098
1.6
.063
2
78.74
3.4
.134
N/A
N/A
3.75
.147
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Black
Polyester GF
N/A
N/A
N/A
N/A
Without
N/A
N/A
Without
Gold
Matrix
Without
Signal (Data)
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Standard Part - Not Glow ...
Standard
Tin
Without
Yes
Without
N/A
N/A
-55 – 105
-67 – 221
N/A
2000
No
N/A
Certified
LR7189
CSA, UL
Recognized
E28476
N/A
N/A
UL 94V-0
Receptacle Housing
N/A
37
Box & Tube, Tube
N/A
1-1473562-3
1-1473562-3
N/A
N/A
N/A
Wire-to-Board
Printed Circuit Board
N/A
N/A
Connector
Latch
N/A
No
No
Yes
N/A
N/A
N/A
N/A
N/A
N/A
3
1
N/A
3
32
N/A
N/A
Plug
Connector Assembly
N/A
N/A
Tab
N/A
N/A
N/A
N/A
Without
Without
N/A
N/A
Crimp
N/A
With
Polarization
With
5.05
.198
14.1
.555
18.5
.728
N/A
.079
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Red
Thermoplastic GF
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Without
Gold Over Nickel
Inline
Without
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Standard Part - Not Glow ...
N/A
N/A
Without
Yes
Without
N/A
Without
-30 – 75
-22 – 167
No
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
UL 94V-0
Header
N/A
36
Tube
N/A
1-1473562-4
1-1473562-4
N/A
N/A
N/A
Wire-to-Board
Printed Circuit Board
N/A
N/A
Connector
Latch
N/A
No
No
Yes
N/A
N/A
N/A
N/A
N/A
N/A
4
1
N/A
3
32
N/A
N/A
Plug
Connector Assembly
N/A
N/A
Tab
N/A
N/A
N/A
N/A
Without
Without
N/A
N/A
Crimp
N/A
With
Polarization
With
5.05
.198
16.1
.633
18.5
.728
N/A
.079
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Red
Thermoplastic GF
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Without
Gold Over Nickel
Inline
Without
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Standard Part - Not Glow ...
N/A
N/A
Without
Yes
Without
N/A
Without
-30 – 75
-22 – 167
No
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
UL 94V-0
Header
N/A
31
Tube
N/A
1-1473562-6
1-1473562-6
N/A
N/A
N/A
Wire-to-Board
Printed Circuit Board
N/A
N/A
Connector
Latch
N/A
No
No
Yes
N/A
N/A
N/A
N/A
N/A
N/A
6
1
N/A
3
32
N/A
N/A
Plug
Connector Assembly
N/A
N/A
Tab
N/A
N/A
N/A
N/A
Without
Without
N/A
N/A
Crimp
N/A
With
Polarization
With
5.05
.198
20.1
.791
18.5
.728
N/A
.079
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Red
Thermoplastic GF
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Without
Gold Over Nickel
Inline
Without
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Standard Part - Not Glow ...
N/A
N/A
Without
Yes
Without
N/A
Without
-30 – 75
-22 – 167
No
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
UL 94V-0
Header
N/A
25
Tube
N/A
1-1473562-8
1-1473562-8
N/A
N/A
N/A
Wire-to-Board
Printed Circuit Board
N/A
N/A
Connector
Latch
N/A
No
No
Yes
N/A
N/A
N/A
N/A
N/A
N/A
8
1
N/A
3
32
N/A
N/A
Plug
Connector Assembly
N/A
N/A
Tab
N/A
N/A
N/A
N/A
Without
Without
N/A
N/A
Crimp
N/A
With
Polarization
With
5.05
.198
24.1
.948
18.5
.728
N/A
.079
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Red
Thermoplastic GF
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Without
Gold Over Nickel
Inline
Without
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Standard Part - Not Glow ...
N/A
N/A
Without
Yes
Without
N/A
Without
-30 – 75
-22 – 167
No
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
UL 94V-0
Header
N/A
20
Tube
N/A
1-1554809-3
1-1554809-3
N/A
N/A
N/A
Wire-to-Board
Printed Circuit Board
N/A
N/A
Connector
Latch
N/A
No
No
Yes
Signal
N/A
N/A
N/A
N/A
N/A
3
1
N/A
3
32
N/A
N/A
Plug
Connector Assembly
N/A
N/A
Tab
N/A
N/A
N/A
N/A
Without
N/A
N/A
None
Crimp
N/A
With
Polarization
With
5.05
.198
14.1
.555
18.5
.728
N/A
.079
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Red
Thermoplastic GF
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Without
Gold Over Nickel
Inline
Without
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
No
N/A
N/A
N/A
N/A
N/A
Standard Part - Not Glow ...
N/A
N/A
Without
Yes
Without
N/A
Without
-30 – 75
-22 – 167
No
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
UL 94V-0
Header
N/A
36
Tube
N/A
1-1554809-4
1-1554809-4
N/A
N/A
N/A
Wire-to-Board
Printed Circuit Board
N/A
N/A
Connector
Latch
N/A
No
No
Yes
Signal
N/A
N/A
N/A
N/A
N/A
4
1
N/A
3
32
N/A
N/A
Plug
Connector Assembly
N/A
N/A
Tab
N/A
N/A
N/A
N/A
Without
N/A
N/A
None
Crimp
N/A
With
Polarization
With
5.05
.198
16.1
.633
18.5
.728
N/A
.079
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Red
Thermoplastic GF
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Without
Gold Over Nickel
Inline
Without
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
No
N/A
N/A
N/A
N/A
N/A
Standard Part - Not Glow ...
N/A
N/A
Without
Yes
Without
N/A
Without
-30 – 75
-22 – 167
No
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
UL 94V-0
Header
N/A
31
Tube
N/A
1-1554809-6
1-1554809-6
N/A
N/A
N/A
Wire-to-Board
Printed Circuit Board
N/A
N/A
Connector
Latch
N/A
No
No
Yes
Signal
N/A
N/A
N/A
N/A
N/A
6
1
N/A
3
32
N/A
N/A
Plug
Connector Assembly
N/A
N/A
Tab
N/A
N/A
N/A
N/A
Without
N/A
N/A
None
Crimp
N/A
With
Polarization
With
5.05
.198
20.1
.791
18.5
.728
N/A
.079
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Red
Thermoplastic GF
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Without
Gold Over Nickel
Inline
Without
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
No
N/A
N/A
N/A
N/A
N/A
Standard Part - Not Glow ...
N/A
N/A
Without
Yes
Without
N/A
Without
-30 – 75
-22 – 167
No
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
UL 94V-0
Header
N/A
25
Tube
N/A
1-1554809-8
1-1554809-8
N/A
N/A
N/A
Wire-to-Board
Printed Circuit Board
N/A
N/A
Connector
Latch
N/A
No
No
Yes
Signal
N/A
N/A
N/A
N/A
N/A
8
1
N/A
3
32
N/A
N/A
Plug
Connector Assembly
N/A
N/A
Tab
N/A
N/A
N/A
N/A
Without
N/A
N/A
None
Crimp
N/A
With
Polarization
With
5.05
.198
24.1
.948
18.5
.728
N/A
.079
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Red
Thermoplastic GF
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Without
Gold Over Nickel
Inline
Without
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
No
N/A
N/A
N/A
N/A
N/A
Standard Part - Not Glow ...
N/A
N/A
Without
Yes
Without
N/A
Without
-30 – 75
-22 – 167
No
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
UL 94V-0
Header
N/A
20
Tube
N/A
1-1565994-4
1-1565994-4
N/A
N/A
N/A
Wire-to-Board
Printed Circuit Board
N/A
N/A
Connector
Latch
N/A
No
No
Yes
N/A
N/A
N/A
N/A
N/A
N/A
4
1
N/A
3
32
N/A
N/A
Receptacle
Header
N/A
Shrouded
Socket
N/A
N/A
Right Angle
N/A
Without
Without
N/A
N/A
N/A
Surface Mount
With
Polarization
With
12.6
.496
15.8
.622
7.7
.303
N/A
.079
N/A
N/A
1 – 3
39.37 – 118
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Right Angle
N/A
N/A
N/A
N/A
Black
Thermoplastic
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Without
Gold Over Nickel
Inline
Without
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Standard Part - Not Glow ...
N/A
Tin
Without
Yes
Without
N/A
Without
-30 – 75
-22 – 167
No
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
UL 94V-0
Connector Assembly
N/A
200
Tape
N/A
1-1586042-6
1-1586042-6
N/A
N/A
N/A
Wire-to-Board
Printed Circuit Board
N/A
N/A
Connector
Latch
N/A
No
No
N/A
Power
N/A
N/A
16
N/A
N/A
16
2
N/A
9
N/A
600
N/A
Plug
Header
N/A
Shrouded
Pin
N/A
N/A
Right Angle
N/A
Without
Without
N/A
N/A
N/A
Through Hole - Solder
With
Keyed
With
13
.51
34.8
1.3701
9.8
.386
4.19
.165
1.6
.063
N/A
N/A
3.6
.14
1.2 – 3.1
.047 – .122
4.2
.165
2.39
N/A
.12 – 1.4
16 – 26
N/A
N/A
N/A
N/A
3.6
.14
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Natural
Nylon
N/A
N/A
N/A
N/A
N/A
N/A
N/A
With
Tin
Matrix
N/A
Signal (Data)
N/A
N/A
Board Mount
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Rectangular
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Standard Part - Not Glow ...
Standard
N/A
N/A
N/A
Without
N/A
With
-40 – 105
-40 – 221
N/A
N/A
No
N/A
N/A
208567
CSA, UL
Recognized
E28476
N/A
N/A
UL 94V-0
N/A
N/A
110
Tray, Box & Tray
N/A
1-1586043-4
1-1586043-4
N/A
N/A
N/A
Wire-to-Board
Printed Circuit Board
N/A
N/A
Connector
Latch
N/A
No
No
N/A
Power
N/A
N/A
N/A
N/A
N/A
14
2
N/A
9
N/A
600
N/A
Plug
Header
N/A
Shrouded
Pin
N/A
N/A
Right Angle
N/A
With
Without
Mounting Hole
N/A
N/A
Through Hole - Solder
With
Keyed
With
13
.5118
30.6
1.204
9.8
.384
4.19
.165
1.6
.063
N/A
N/A
3.5
.138
1.2 – 3.2
.047 – .122
4.2
.165
N/A
N/A
.12 – 1.4
26 – 16
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Natural
Nylon GF
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Tin
Inline
N/A
Signal (Data)
N/A
N/A
Board Mount
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Standard Part - Not Glow ...
Standard
N/A
N/A
N/A
N/A
N/A
With
-40 – 105
-40 – 221
N/A
N/A
N/A
N/A
N/A
208567
CSA, UL
Recognized
E28476
N/A
N/A
UL 94V-2
N/A
N/A
70
Box & Tray, Tray
N/A
1-1586043-6
1-1586043-6
N/A
N/A
N/A
Wire-to-Board
Printed Circuit Board
N/A
N/A
Connector
Latch
N/A
No
No
N/A
Power
N/A
N/A
N/A
N/A
N/A
16
2
N/A
9
N/A
600
N/A
Plug
Header
N/A
Shrouded
Pin
N/A
N/A
Right Angle
N/A
With
Without
Mounting Hole
N/A
N/A
Through Hole - Solder
With
Keyed
With
13
.5118
34.8
1.3701
9.8
.384
4.19
.165
1.6
.063
N/A
N/A
3.5
.138
1.2 – 3.2
.047 – .122
4.2
.165
N/A
N/A
.12 – 1.4
26 – 16
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Natural
Nylon GF
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Tin
Inline
N/A
Signal (Data)
N/A
N/A
Board Mount
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Standard Part - Not Glow ...
Standard
N/A
N/A
N/A
N/A
N/A
With
-40 – 105
-40 – 221
N/A
N/A
N/A
N/A
N/A
208567
UL, CSA
Recognized
E28476
N/A
N/A
UL 94V-2
N/A
N/A
70
Box & Tray, Tray
N/A
1-1586043-8
1-1586043-8
N/A
N/A
N/A
Wire-to-Board
Printed Circuit Board
N/A
N/A
Connector
Latch
N/A
No
No
N/A
Power
N/A
N/A
N/A
N/A
N/A
18
2
N/A
9
N/A
600
N/A
Plug
Header
N/A
Shrouded
Pin
N/A
N/A
Right Angle
N/A
With
Without
Mounting Hole
N/A
N/A
Through Hole - Solder
With
Keyed
With
13
.5118
39
1.5354
9.8
.384
4.19
.165
1.6
.063
N/A
N/A
3.5
.138
1.2 – 3.2
.047 – .122
4.2
.165
N/A
N/A
.12 – 1.4
26 – 16
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Natural
Nylon GF
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Tin
Inline
N/A
Signal (Data)
N/A
N/A
Board Mount
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Standard Part - Not Glow ...
Standard
N/A
N/A
N/A
N/A
N/A
With
-40 – 105
-40 – 221
N/A
N/A
N/A
N/A
N/A
208567
CSA, UL
Recognized
E28476
N/A
N/A
UL 94V-2
N/A
N/A
70
Tray, Box & Tray
N/A
1-1586044-8
1-1586044-8
N/A
N/A
N/A
Wire-to-Board
Printed Circuit Board
N/A
N/A
Connector
Latch
N/A
No
No
N/A
Power
N/A
N/A
N/A
N/A
N/A
18
2
N/A
9
N/A
600
N/A
Plug
Header
N/A
Shrouded
Pin
N/A
N/A
Right Angle
N/A
With
Without
Mounting Hole
N/A
N/A
Through Hole - Solder
With
Keyed
With
13
.5118
39
1.5354
9.8
.386
4.19
.165
1.6
.063
N/A
N/A
3.5
.138
1.2 – 3.1
.047 – .122
4.2
.165
N/A
N/A
.12 – 1.4
26 – 16
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Natural
Nylon GF
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Without
Tin
Inline
N/A
Signal (Data)
N/A
N/A
Board Mount
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Standard Part - Not Glow ...
Standard
N/A
N/A
N/A
N/A
N/A
With
-40 – 105
-40 – 221
N/A
N/A
N/A
N/A
N/A
208567
UL, CSA
Recognized
E28476
N/A
N/A
UL 94V-0
N/A
N/A
N/A
Box & Tray, Tray
N/A
1-1586588-4
1-1586588-4
N/A
N/A
N/A
Wire-to-Board
Printed Circuit Board
N/A
N/A
Connector
Latch
N/A
No
No
N/A
Power
N/A
N/A
14
N/A
N/A
14
2
N/A
9
N/A
600
N/A
Plug
Header
N/A
Shrouded
Pin
N/A
N/A
Vertical
N/A
With
With
Boardlock
N/A
N/A
Through Hole - Solder
With
Keyed
With
15
.5905
36
1.4173
14.1
.555
4.19
.165
1.78
.07
N/A
N/A
3.5
.138
1.2 – 3.1
.047 – .122
4.2
.165
2.39
N/A
.12 – 1.4
26 – 18
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Natural
Nylon
N/A
N/A
N/A
N/A
N/A
N/A
N/A
With
Tin
Matrix
N/A
Signal (Data)
N/A
N/A
Board Mount
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Rectangular
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Standard Part - Not Glow ...
Standard
Brass Alloy
N/A
Yes
N/A
N/A
With
-40 – 105
-40 – 221
N/A
N/A
No
N/A
N/A
208567
UL, CSA
Recognized
E28476
N/A
N/A
UL 94V-0
N/A
N/A
100
Tray, Box & Tray
N/A
1-1586768-8
1-1586768-8
N/A
N/A
N/A
Wire-to-Board
Printed Circuit Board
N/A
N/A
Connector
Latch
N/A
No
No
N/A
Power
N/A
N/A
18
N/A
N/A
18
2
N/A
9
N/A
600
N/A
Plug
Header
N/A
Shrouded
Pin
N/A
N/A
Vertical
N/A
Without
Without
N/A
N/A
N/A
Through Hole - Solder
With
Keyed
With
9.75
.383
39
1.5354
12.8
.504
4.19
.165
1.6
.063
N/A
N/A
3.5
.138
1.2 – 3.1
.047 – .122
4.2
.165
2.39
N/A
.12 – 1.4
26 – 18
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
White
Polyamide
N/A
N/A
N/A
N/A
N/A
N/A
N/A
With
Tin
Matrix
N/A
Signal (Data)
N/A
N/A
Board Mount
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Rectangular
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Glow Wire
Standard
Brass
N/A
Yes
N/A
N/A
With
-40 – 105
-40 – 221
N/A
N/A
No
N/A
N/A
208567
CSA, UL
Recognized
E28476
N/A
N/A
UL 94V-2
N/A
N/A
150
Tray, Box & Tray
N/A
1-1746741-3
1-1746741-3
N/A
N/A
N/A
Wire-to-Board
Printed Circuit Board
N/A
N/A
Connector
Latch
N/A
No
No
Yes
N/A
N/A
N/A
N/A
N/A
N/A
3
1
N/A
3
32
N/A
N/A
Receptacle
Connector Assembly
N/A
N/A
Socket
N/A
N/A
N/A
N/A
Without
Without
N/A
N/A
Crimp
N/A
With
Polarization
With
8.6
.338
13.8
.543
23
.905
N/A
.079
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Red
Thermoplastic GF
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Without
Gold Over Nickel
Inline
Without
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Standard Part - Not Glow ...
N/A
N/A
Without
Yes
Without
N/A
Without
-30 – 75
-22 – 167
No
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
UL 94V-0
Header
N/A
34
Tube
N/A
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
1-1775099-2
TE Connectivity
31.05.2020
2-1775099-8
TE Connectivity
31.05.2020
2-1775099-2
TE Connectivity
31.05.2020
Uncategorised Group 6
TE Connectivity
15.01.2020
3-1775099-0
TE Connectivity
31.05.2020
Uncategorised Group 4
TE Connectivity
15.01.2020
Rectangular Connector Housings
TE Connectivity
03.06.2020
Rectangular Connector Hoods
TE Connectivity
03.06.2020
Rectangular Power Connectors
TE Connectivity
11.12.2019
Rectangular Contact Inserts
TE Connectivity
03.06.2020
NCT - Square tube connector - Plastic. Simplified drawing
HPC
17.02.2022
RJ45 Connectors
TE Connectivity
27.08.2019
Uncategorised Group 16
TE Connectivity
15.01.2020
Ribbon Cable Connectors
TE Connectivity
10.12.2019
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表