您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
magyar
italiano
Nederlands
polski
română
slovenčina
中文
中文
QA認證資訊
目錄: FATH
Created: 11.03.2019
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
包含可修改的细节级别 (LOD-功能)
german, english, french
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
Custom tariff numbers included
Automatic dimensions
Weight information included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Materials included
spare parts informations
ecological informations
CADENAS (标准变量, 如. mass, material等)
FATH
Cover Cap for 30 mm Modular Dimension
FATH
Cover
Cover Caps
30 mm Modular Dimension, Cover Caps
Powered by
CAD模型選擇
{fath/cover/cover_caps/30_mo_di/co_ca_f_30_mm_mo_di.prj},{NB=091001},{PARTNR=091001},{PROFILE=-},{COCA=-},{DIMAB=30 x 30},{DES=1 cross},{D=10},{R=3.0},{T=4.0},{WEIGHT=4.1},{CTN=39269097},{ID=100000},{CFM=../../../pictures/sym_cfm.png},{POP=../../../pictures/sym_pop.png},{REACH=../../../pictures/sym_reach.png},{ROHS=../../../pictures/sym_rohs.png},{B=30},{A=30},{VER=17},{VER2=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNR
Part #
ⁿ/ₐ
PROFILE
Profile
ⁿ/ₐ
COCA
Cover Cap
ⁿ/ₐ
DIMAB
Dimensions A x B
[mm]
DES
Description
ⁿ/ₐ
D
[mm]
R
[mm]
T
[mm]
WEIGHT
Weight
[g]
CTN
Customs Tariff Number
ⁿ/ₐ
ID
ID #
ⁿ/ₐ
091001
091001
-
-
30 x 30
1 cross
10
3.0
4.0
4.1
39269097
100000
091019
091019
-
-
30 x 30
1 cross
6.9
3.0
3.0
2.9
39269097
100023
091026
091026
-
-
11 x 30
2 pins
6.2
2.0
3.0
1.2
39269097
100031
091029
091029
-
-
30 x 60
2 cross
12.4
3.0
4.0
8.2
39269097
100034
091044
091044
-
-
30 x 30
1 cross
7
3.0
4.0
3.5
39269097
100045
091047
091047
-
-
30 x 30
1 cross turned 23 °
12.8
3.0
4.0
4.5
39269097
100048
091062
091062
-
-
30 x 30
1 cross
6.9
3.0
4.0
3.6
39269097
100055
091062S01
091062S01
-
-
30 x 30
1 cross, #e electrostatic...
6.9
3.0
4.0
3.0
39269097
109558
091101
091101
-
-
30 x 30
2 pins
-
3.0
4.0
4.0
39269097
100085
091109
091109
-
-
30 x 30
1 cross
7.6
2.0
4.0
3.8
39269097
100088
091126
091126
-
-
30 x 30 R30 - 90°
1 cross
6.9
2.0
4.0
3.8
39269097
100108
091140
091140
-
-
30 x 30
1 cross
6.7
3.0
4.0
3.6
39269097
100120
091187
091187
I
Slot 6
30 x 120
4 crosses
5.2 (5.0)
3.0
3.0
10.8
39269097
100173
091184
091184
I
Slot 6
30 x 30
1 cross
5.2 (5.0)
3.0
3.0
2.9
39269097
100170
091184S01
091184S01
I
Slot 6
30 x 30
1 cross, Gray ≈ RAL 7035
5.2 (5.0)
3.0
3.0
3.8
39269097
129675
091184S03
091184S03
I
Slot 6
30 x 30
1 cross, Gray ≈ RAL 7042
5.2 (5.0)
3.0
3.0
3.8
39269097
141526
091188
091188
I
Slot 6
30 x 30 45°
1 cross
5.2 (5.0)
3.0
3.0
2.4
39269097
100174
091188S01
091188S01
I
Slot 6
30 x 30 45°
1 cross turned 45°, Gray ...
5.2 (5.0)
3.0
3.0
2.4
39269097
141528
091245
091245
I
Slot 6
30 x 30 R30 - 90°
1 cross
5.2 (5.0)
3.0
3.0
2.3
39269097
100227
091245S01
091245S01
I
Slot 6
30 x 30 R30 - 90°
1 cross, Gray ≈ RAL 7042
5.2 (5.0)
3.0
3.0
2.3
39269097
141817
091141
091141
I
Slot 8
30 x 60
2 cross
6.9 (7.3)
3.0
4.0
7.6
39269097
100121
091185
091185
I
Slot 6
30 x 60
2 cross
5.2 (5.0)
3.0
3.0
5.4
39269097
100171
091185S01
091185S01
I
Slot 6
30 x 60
New version, 2 crosses, G...
5.2 (5.0)
3.0
3.0
5.0
39269097
128622
091186
091186
I
Slot 6
60 x 60
4 crosses
5.2 (5.0)
3.0
3.0
10.4
39269097
100172
091186S01
091186S01
I
Slot 6
60 x 60
4 crosses, Gray ≈ RAL 704...
5.2 (5.0)
3.0
3.0
10.4
39269097
141540
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表