您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Set Screw Extreme Duty Wide Slot Take Up Inch Bore - SCED Take-Up Bearings -Wide Slot -(Normal Duty)
Baldor Reliance
Dodge
Bearings
SC Setscrew
Take Up Bearings
Powered by
CAD模型選擇
{baldor/dodge/bearings/setscrew/take_up_bearings/wstu_sced_hi_asmtab.prj},{NB=076098},{SERIES=207},{SS=1-7/16},{SS1=1.437500},{PN=076098},{DESCRIPTION=WSTU-SCED-107},{W=3.5},{FS=WS308},{BOD=2.834600},{A=1.71},{A1=1.710000},{B=4.87},{B1=4.870000},{C=0.531},{C1=0.531000},{D=2.50},{D1=2.500000},{E=3.06},{E1=3.060000},{F=3/4},{F1=0.750000},{G=0.50},{G1=0.500000},{H=0.63},{H1=0.630000},{J=2.50},{J1=2.500000},{K=1.44},{K1=1.440000},{L=1.84},{L1=1.840000},{M=3.480 / 3.510},{M1=3.480000},{N=4.13},{N1=4.130000},{R=0.67},{R1=0.670000},{S=1.04},{S1=1.040000},{T=1.63},{T1=1.630000},{CAPS=3065},{CAPD=5759},{PPATH=wstu_sced_hi_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[Inch]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
W
Weight
[lbs]
FS
Take-Up Frame Size
ⁿ/ₐ
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
E
[Inch]
F
Bolt Diameter
[Inch]
G
[Inch]
H
[Inch]
J
[Inch]
K
[Inch]
L
[Inch]
M
[Inch]
N
[Inch]
R
[Inch]
S
[Inch]
T
[Inch]
076091
204
3/4
076091
WSTU-SCED-012
1.9
WS300
1.23
3.69
0.531
2.00
2.38
5/8
0.38
0.63
2.00
1.25
1.12
2.985 / 3.015
3.63
0.50
0.73
1.38
076092
205
1
076092
WSTU-SCED-100
2.0
WS300
1.34
3.81
0.531
2.00
2.44
5/8
0.38
0.63
2.00
1.31
1.32
2.985 / 3.015
3.63
0.56
0.78
1.38
076093
206
1-1/8
076093
WSTU-SCED-102
3.0
WS308
1.52
4.38
0.531
2.25
2.75
3/4
0.38
0.63
2.19
1.44
1.57
3.480 / 3.510
4.13
0.58
0.94
1.63
076094
206
1-3/16
076094
WSTU-SCED-103
2.9
WS308
1.52
4.38
0.531
2.25
2.75
3/4
0.38
0.63
2.19
1.44
1.57
3.480 / 3.510
4.13
0.58
0.94
1.63
076095
206
1-1/4
076095
WSTU-SCED-104S
2.8
WS308
1.52
4.38
0.531
2.25
2.75
3/4
0.38
0.63
2.19
1.44
1.57
3.480 / 3.510
4.13
0.58
0.94
1.63
076096
207
1-1/4
076096
WSTU-SCED-104
3.8
WS308
1.71
4.87
0.531
2.50
3.06
3/4
0.50
0.63
2.50
1.44
1.84
3.480 / 3.510
4.13
0.67
1.04
1.63
076097
207
1-3/8
076097
WSTU-SCED-106
3.6
WS308
1.71
4.87
0.531
2.50
3.06
3/4
0.50
0.63
2.50
1.44
1.84
3.480 / 3.510
4.13
0.67
1.04
1.63
076098
207
1-7/16
076098
WSTU-SCED-107
3.5
WS308
1.71
4.87
0.531
2.50
3.06
3/4
0.50
0.63
2.50
1.44
1.84
3.480 / 3.510
4.13
0.67
1.04
1.63
076099
208
1-1/2
076099
WSTU-SCED-108
6.1
WS400
1.94
5.69
0.688
3.25
3.50
1
0.63
0.75
3.25
1.94
2.05
3.985 / 4.015
4.50
0.75
1.19
1.94
076100
209
1-11/16
076100
WSTU-SCED-111
6.0
WS400
1.94
5.63
0.688
3.25
3.44
1
0.63
0.75
3.25
1.94
2.22
3.985 / 4.015
4.75
0.75
1.19
1.94
076101
209
1-3/4
076101
WSTU-SCED-112
5.9
WS400
1.94
5.63
0.688
3.25
3.44
1
0.63
0.75
3.25
1.94
2.22
3.985 / 4.015
4.75
0.75
1.19
1.94
076102
210
1-15/16
076102
WSTU-SCED-115
6.4
WS400
1.94
5.82
0.688
3.38
3.56
1
0.63
0.75
3.25
1.94
2.43
3.985 / 4.015
4.75
0.75
1.19
1.94
076103
210
2
076103
WSTU-SCED-200
6.2
WS400
1.94
5.82
0.688
3.38
3.56
1
0.63
0.75
3.25
1.94
2.43
3.985 / 4.015
4.75
0.75
1.19
1.94
076104
211
2-3/16
076104
WSTU-SCED-203
10.0
WS502
2.22
6.69
1.063
3.75
4.19
1-1/4
0.75
1.00
4.00
2.50
2.71
5.110 / 5.140
5.88
0.87
1.35
2.50
076105
212
2-7/16
076105
WSTU-SCED-207
10.8
WS502
2.31
7.50
1.063
4.00
4.69
1-1/4
0.75
1.25
4.00
2.50
2.97
5.110 / 5.140
5.88
0.90
1.41
2.50
076106
214
2-11/16
076106
WSTU-SCED-211
17.8
WS515
2.54
8.56
1.063
4.75
5.38
1-1/2
0.81
1.25
4.38
2.75
3.31
5.923 / 5.953
6.56
1.06
1.48
2.75
076107
215
2-15/16
076107
WSTU-SCED-215
18.9
WS515
2.33
9.13
1.063
4.75
5.50
1-1/2
0.81
1.25
4.38
2.75
3.62
5.923 / 5.953
6.69
0.86
1.47
2.75
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表