您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
07000102000 - Steel linear unit
SToxxparts
07 Drive technology
07000102000
Powered by
CAD模型選擇
{stoxxparts/07_antriebstechnik/07000102000/07000102000.prj},{NB=07000102038},{PREVIEW=07000102000.png},{ARTNR=07000102038},{V=Linksgewinde / Wellenzapfen beidseitig / Gewindespindel TR20x4},{D1=40},{L1=270},{D2=12},{D3=M5},{L2=l1+235},{L3=117.5},{L4=17},{M1=42},{M2=54},{PF=A4x4x12},{MAT=Stahl/Kunststoffstopfen/Rotgussmutter},{INFO=https://api.meleven.de/out/SToxxparts/07.54.d6.07000102000.pdf},{DEFAULTSORTATTR=1066746}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
V
Variant
ⁿ/ₐ
D1
[mm]
L1
Standard stroke
[mm]
D2
f7
[mm]
D3
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
M1
[mm]
M2
[mm]
PF
flat key DIN 6885
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
07000102001
07000102001
Linksgewinde / Wellenzapf...
18
165
6
M3
l1+140
70
16
17
24
A2x2x12
Stahl/Kunststoffstopfen/R...
07000102002
07000102002
Linksgewinde / Wellenzapf...
18
165
6
M3
l1+140
70
16
17
24
A2x2x12
Stahl/Kunststoffstopfen/R...
07000102003
07000102003
Rechtsgewinde / Wellenzap...
18
165
6
M3
l1+140
70
16
17
24
A2x2x12
Stahl/Kunststoffstopfen/R...
07000102004
07000102004
Rechtsgewinde / Wellenzap...
18
165
6
M3
l1+140
70
16
17
24
A2x2x12
Stahl/Kunststoffstopfen/R...
07000102005
07000102005
Linksgewinde / Wellenzapf...
18
265
6
M3
l1+140
70
16
17
24
A2x2x12
Stahl/Kunststoffstopfen/R...
07000102006
07000102006
Linksgewinde / Wellenzapf...
18
265
6
M3
l1+140
70
16
17
24
A2x2x12
Stahl/Kunststoffstopfen/R...
07000102007
07000102007
Rechtsgewinde / Wellenzap...
18
265
6
M3
l1+140
70
16
17
24
A2x2x12
Stahl/Kunststoffstopfen/R...
07000102008
07000102008
Rechtsgewinde / Wellenzap...
18
265
6
M3
l1+140
70
16
17
24
A2x2x12
Stahl/Kunststoffstopfen/R...
07000102009
07000102009
Linksgewinde / Wellenzapf...
18
65
6
M3
l1+140
70
16
17
24
A2x2x12
Stahl/Kunststoffstopfen/R...
07000102010
07000102010
Linksgewinde / Wellenzapf...
18
65
6
M3
l1+140
70
16
17
24
A2x2x12
Stahl/Kunststoffstopfen/R...
07000102011
07000102011
Rechtsgewinde / Wellenzap...
18
65
6
M3
l1+140
70
16
17
24
A2x2x12
Stahl/Kunststoffstopfen/R...
07000102012
07000102012
Rechtsgewinde / Wellenzap...
18
65
6
M3
l1+140
70
16
17
24
A2x2x12
Stahl/Kunststoffstopfen/R...
07000102013
07000102013
Linksgewinde / Wellenzapf...
30
100
8
M4
l1+205
102.5
16
23
38
A2x2x12
Stahl/Kunststoffstopfen/R...
07000102014
07000102014
Linksgewinde / Wellenzapf...
30
100
8
M4
l1+205
102.5
16
23
38
A2x2x12
Stahl/Kunststoffstopfen/R...
07000102015
07000102015
Rechtsgewinde / Wellenzap...
30
100
8
M4
l1+205
102.5
16
23
38
A2x2x12
Stahl/Kunststoffstopfen/R...
07000102016
07000102016
Rechtsgewinde / Wellenzap...
30
100
8
M4
l1+205
102.5
16
23
38
A2x2x12
Stahl/Kunststoffstopfen/R...
07000102017
07000102017
Linksgewinde / Wellenzapf...
30
150
8
M4
l1+205
102.5
16
23
38
A2x2x12
Stahl/Kunststoffstopfen/R...
07000102018
07000102018
Linksgewinde / Wellenzapf...
30
150
8
M4
l1+205
102.5
16
23
38
A2x2x12
Stahl/Kunststoffstopfen/R...
07000102019
07000102019
Rechtsgewinde / Wellenzap...
30
150
8
M4
l1+205
102.5
16
23
38
A2x2x12
Stahl/Kunststoffstopfen/R...
07000102020
07000102020
Rechtsgewinde / Wellenzap...
30
150
8
M4
l1+205
102.5
16
23
38
A2x2x12
Stahl/Kunststoffstopfen/R...
07000102021
07000102021
Linksgewinde / Wellenzapf...
30
200
8
M4
l1+205
102.5
16
23
38
A2x2x12
Stahl/Kunststoffstopfen/R...
07000102022
07000102022
Linksgewinde / Wellenzapf...
30
200
8
M4
l1+205
102.5
16
23
38
A2x2x12
Stahl/Kunststoffstopfen/R...
07000102023
07000102023
Rechtsgewinde / Wellenzap...
30
200
8
M4
l1+205
102.5
16
23
38
A2x2x12
Stahl/Kunststoffstopfen/R...
07000102024
07000102024
Rechtsgewinde / Wellenzap...
30
200
8
M4
l1+205
102.5
16
23
38
A2x2x12
Stahl/Kunststoffstopfen/R...
07000102025
07000102025
Linksgewinde / Wellenzapf...
30
300
8
M4
l1+205
102.5
16
23
38
A2x2x12
Stahl/Kunststoffstopfen/R...
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
21250 - Double tube linear actuator
norelem
30.05.2024
MLSH ForceLine Linear Units - Linear Motion Systems with Lead or Ball Screw...
Thomson Linear
03.11.2023
GN 491 - Double tube linear actuators , single slider, Type L2 Left hand th...
Elesa+Ganter
21.06.2024
29105 - Linear actuators, stainless steel
norelem
30.05.2024
GN 491 - Double tube linear actuators , single slider, Type R2 Right hand t...
Ganter
19.06.2024
Modèle 90-010 - Unité linéaire avec vernier - Sans manette indexable
EMILE MAURIN - Eléments Standard Mécaniques
25.05.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表