您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: CMB Cilindri
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CMB Cilindri
Vertical male counterhinge
CMB Cilindri
Accessories
Powered by
CAD模型選擇
{cmbcilindri/accessori/vertical_male_counterhinge.prj},{NB=0603063095},{SIZE=63},{CB=30},{CD=20},{E=90},{FL=48},{H=73.0},{HB=13.5},{LE=32},{MR=29},{RT=64.3},{CODICE=0603063095}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
SIZE
Bore
[mm]
CB
h13
[mm]
CD
H9 Ø
[mm]
E
max
[mm]
FL
js4
[mm]
H
[mm]
HB
Ø
[mm]
LE
min
[mm]
MR
max
[mm]
RT
[mm]
CODICE
Code
ⁿ/ₐ
0603025095
25
12
10
40
23
33.4
5.5
13
12
28.3
0603025095
0603032095
32
16
12
45
29
43.7
6.5
19
17
32.2
0603032095
0603040095
40
20
14
60
29
43.7
9.0
19
17
41.7
0603040095
0603050095
50
30
20
75
48
73.0
13.5
32
29
52.3
0603050095
0603063095
63
30
20
90
48
73.0
13.5
32
29
64.3
0603063095
0603080095
80
40
28
114
59
88.5
17.5
39
34
82.7
0603080095
0603100095
100
50
36
126
79
122.3
17.5
54
50
96.9
0603100095
0603125095
125
60
45
164
87
133.0
24.0
57
53
125.9
0603125095
0603160095
160
70
56
198
103
154.0
30.0
63
59
154.9
0603160095
0603200095
200
80
70
240
132
199.5
33.0
82
78
190.2
0603200095
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ISO 8132 - Vertical female counterhinge (ISO 8132)
CMB Cilindri
19.10.2021
DIN 24556/24554 - Male hinge support with spherical bearing
CMB Cilindri
19.10.2021
Type 09 - Cap fixed clevis
CMB Cilindri
19.10.2021
ISO 8133 - Fork joint hinge with pin
CMB Cilindri
19.10.2021
Rod eye
CMB Cilindri
19.10.2021
Rod eye with spherical bearing
CMB Cilindri
19.10.2021
Type 07 - Rear clevis
CMB Cilindri
19.10.2021
Connector
CMB Cilindri
19.10.2021
Torsion Springs with 180° pins - Stainless steel wire to UNI EN 10270.3 - N...
DIM
26.09.2017
SE 716 KP - Punches type KP, shouldered shank
Märkische Stanz-Partner
02.06.2020
NCZ.05 - GS, Accessories: One way adapter
Märkische Stanz-Partner
02.06.2020
NC.88.00.038.0558 - Flange
Märkische Stanz-Partner
02.06.2020
TH56R - Hoist rings - rotatable, Standard/Vario
Märkische Stanz-Partner
02.06.2020
NCV.3.36.20 - Parts Conveyor
Märkische Stanz-Partner
02.06.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表