您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
05000714000 - Spring steel thrust piece with thread locking device
SToxxparts
05 C-Parts without standard
05000714000
Powered by
CAD模型選擇
{stoxxparts/05_c_teile_ohne_norm/05000714000/05000714000.prj},{NB=05000714018},{ARTNR=05000714018},{V=normaler Federdruck},{GS=Mikroverkapselung (Precote 80)},{D1=M5},{D2=3},{L=14},{W=0.9},{SW=2.5},{FDA=8},{FDE=14},{MAT=Stahl/Edelstahldruckfeder},{GEW=1},{INFO=https://api.meleven.de/out/SToxxparts/f3.ee.70.05000714000.pdf},{PREVIEW=05000714000.png},{DEFAULTSORTATTR=22509}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
V
Variant
ⁿ/ₐ
GS
Thread lock
ⁿ/ₐ
D1
[mm]
D2
[mm]
L
±0.1
[mm]
W
Spring travel
[mm]
SW
[mm]
FDA
Spring pressure (start)
[N]
FDE
Spring pressure (end)
[N]
MAT
Material
ⁿ/ₐ
GEW
Weight
[g]
05000714001
05000714001
normaler Federdruck
Polyamid-Fleckbeschichtun...
M10
6
23
2
5
24
45
Stahl/Edelstahldruckfeder
8
05000714002
05000714002
normaler Federdruck
Polyamid-Fleckbeschichtun...
M12
8
26
2.5
6
26
49
Stahl/Edelstahldruckfeder
13
05000714003
05000714003
normaler Federdruck
Polyamid-Fleckbeschichtun...
M16
10
33
3.5
8
41
86
Stahl/Edelstahldruckfeder
32
05000714004
05000714004
normaler Federdruck
Polyamid-Fleckbeschichtun...
M20
12
43
4.5
10
56
111
Stahl/Edelstahldruckfeder
1
05000714005
05000714005
normaler Federdruck
Polyamid-Fleckbeschichtun...
M24
15
48
5.5
12
81
151
Stahl/Edelstahldruckfeder
1
05000714006
05000714006
normaler Federdruck
Polyamid-Fleckbeschichtun...
M3
1.5
8
0.4
1.5
3
4.5
Stahl/Edelstahldruckfeder
1
05000714007
05000714007
normaler Federdruck
Polyamid-Fleckbeschichtun...
M4
2.5
12
0.8
2
8.5
14
Stahl/Edelstahldruckfeder
1
05000714008
05000714008
normaler Federdruck
Polyamid-Fleckbeschichtun...
M5
3
14
0.9
2.5
8
14
Stahl/Edelstahldruckfeder
2
05000714009
05000714009
normaler Federdruck
Polyamid-Fleckbeschichtun...
M6
3.5
15
1
3
11
18
Stahl/Edelstahldruckfeder
1
05000714010
05000714010
normaler Federdruck
Polyamid-Fleckbeschichtun...
M8
4.5
18
1.5
4
18
31
Stahl/Edelstahldruckfeder
4
05000714011
05000714011
normaler Federdruck
Mikroverkapselung (Precot...
M10
6
23
2
5
24
45
Stahl/Edelstahldruckfeder
1
05000714012
05000714012
normaler Federdruck
Mikroverkapselung (Precot...
M12
8
26
2.5
6
26
49
Stahl/Edelstahldruckfeder
1
05000714013
05000714013
normaler Federdruck
Mikroverkapselung (Precot...
M16
10
33
3.5
8
41
86
Stahl/Edelstahldruckfeder
1
05000714014
05000714014
normaler Federdruck
Mikroverkapselung (Precot...
M20
12
43
4.5
10
56
111
Stahl/Edelstahldruckfeder
1
05000714015
05000714015
normaler Federdruck
Mikroverkapselung (Precot...
M24
15
48
5.5
12
81
151
Stahl/Edelstahldruckfeder
1
05000714016
05000714016
normaler Federdruck
Mikroverkapselung (Precot...
M3
1.5
8
0.4
1.5
3
4.5
Stahl/Edelstahldruckfeder
1
05000714017
05000714017
normaler Federdruck
Mikroverkapselung (Precot...
M4
2.5
12
0.8
2
8.5
14
Stahl/Edelstahldruckfeder
1
05000714018
05000714018
normaler Federdruck
Mikroverkapselung (Precot...
M5
3
14
0.9
2.5
8
14
Stahl/Edelstahldruckfeder
1
05000714019
05000714019
normaler Federdruck
Mikroverkapselung (Precot...
M6
3.5
15
1
3
11
18
Stahl/Edelstahldruckfeder
1
05000714020
05000714020
normaler Federdruck
Mikroverkapselung (Precot...
M8
4.5
18
1.5
4
18
31
Stahl/Edelstahldruckfeder
1
05000714021
05000714021
verstärkter Federdruck
Mikroverkapselung (Precot...
M10
6
23
2
5
57
104
Stahl/Edelstahldruckfeder
1
05000714022
05000714022
verstärkter Federdruck
Mikroverkapselung (Precot...
M12
8
26
2.5
6
61
110
Stahl/Edelstahldruckfeder
1
05000714023
05000714023
verstärkter Federdruck
Mikroverkapselung (Precot...
M16
10
33
3.5
8
68
142
Stahl/Edelstahldruckfeder
1
05000714024
05000714024
verstärkter Federdruck
Mikroverkapselung (Precot...
M20
12
43
4.5
10
84
166
Stahl/Edelstahldruckfeder
1
05000714025
05000714025
verstärkter Federdruck
Mikroverkapselung (Precot...
M24
15
48
5.5
12
127
237
Stahl/Edelstahldruckfeder
1
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BALLISTOL® 21150 - BALLISTOL® Universal Oil, liquid
MÄDLER
26.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表