您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Automotive, Truck, Bus & Off-Road Terminals
TE Connectivity
Terminals and Splices
Powered by
CAD模型選擇
{teconnectivity/terminals_and_splices/automotive_truck_bus_and_off_road_terminals.prj},{NB=2-963964-3},{PN=2-963964-3},{SHA256=16svfvif7WSwqdA8cz/xWH6EOkCmzcotPQT2H0FkSkE=},{INAME=01268__c2d22d9639642d32db2d3d},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242 },{LINKFSCPBN=https://www.te.com/usa-en/product-2-963964-3.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-buy-link_sma-300_3&elqCampaignId=35238},{DESC=MQS STIFTE MAGAZ},{ALIAS=N/A},{SEALABLE=No},{PLF=N/A},{WT=N/A}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
ALIAS
Alias
ⁿ/ₐ
SEALABLE
Sealable
ⁿ/ₐ
PLF
Primary Locking Feature
ⁿ/ₐ
WT
Wire Type
ⁿ/ₐ
CT
Crimp Type
ⁿ/ₐ
INSULATED
Insulated
ⁿ/ₐ
RS
Receptacle Style
[°]
ST
Seal Type
ⁿ/ₐ
TCR
Typical Current Rating
[A]
TSS
Terminal & Splice Type
ⁿ/ₐ
MTWMM
Mating Tab Width
[mm]
MTWINCH
Mating Tab Width
[in]
MTTMM
Mating Tab Thickness
[mm]
MTTINCH
Mating Tab Thickness
[in]
MPDMM
Mating Pin Diameter
[mm]
MPDINCH
Mating Pin Diameter
[in]
IP
Interface Plating
ⁿ/ₐ
CTAPM
Contact Termination Area Plating Material
ⁿ/ₐ
TM
Termination Method
ⁿ/ₐ
WS
Wire Size
[AWG]
WSMM
Wire Size
[mm2]
WSS
Wire Size Search
[AWG]
WSSMM
Wire Size Search
[mm2]
TLMM
Tab Length
[mm]
TLINCH
Tab Length
[in]
PCBHDMM
PCB Hole Diameter
[mm]
PCBHDINCH
PCB Hole Diameter
[in]
WIDMM
Wire Insulation Diameter
[mm]
WIDINCH
Wire Insulation Diameter
[in]
OTRC
Operating Temperature Range
[°C]
OTRF
Operating Temperature Range
[°F]
AS
Agency/Standard
ⁿ/ₐ
PQ
Packaging Quantity
ⁿ/ₐ
PM
Packaging Method
ⁿ/ₐ
TT
Terminal Transmits
ⁿ/ₐ
CPC
Customer Preferred Contact
ⁿ/ₐ
0460-010-20141
0460-010-20141
0460-010-20141, PIN, NICK...
ZPF000000000167816, 06200...
No
N/A
Copper
O-Crimp
N/A
N/A
N/A
N/A
Pin
N/A
N/A
N/A
N/A
1
.039
Nickel (Ni)
Nickel (Ni)
Crimp
18 – 16
.75 – 1
16, 18
1, .75
N/A
N/A
N/A
N/A
N/A
N/A
-55 – 125
-67 – 257
N/A
1
Package
0 – 24 A (Low Power)
No
0460-010-2031
0460-010-2031
0460-010-2031, PIN, GOLD
ZPF000000000131879
No
N/A
Copper
O-Crimp
N/A
N/A
N/A
N/A
Pin
N/A
N/A
N/A
N/A
1
.039
Gold (Au)
Gold (Au)
Crimp
18 – 16
.75 – 1
16, 18
.75, 1
N/A
N/A
N/A
N/A
N/A
N/A
-55 – 125
-67 – 257
N/A
1
Package
0 – 24 A (Low Power)
No
0460-202-16141
0460-202-16141
PIN, SOLID, SIZE 16, 16-2...
0460-202-16141-AS, 0460-2...
No
N/A
Copper
O-Crimp
N/A
N/A
N/A
N/A
Pin
N/A
N/A
N/A
N/A
1.5
.059
Nickel (Ni)
Nickel (Ni)
Crimp
20 – 16
.5 – 1.5
18, 16, 20
1.5, .5, 1, .75
N/A
N/A
N/A
N/A
N/A
N/A
-55 – 125
-67 – 257
N/A
5000
Bag
0 – 24 A (Low Power)
No
0460-202-1631
0460-202-1631
PIN, SOLID, SIZE 16, 16-2...
ZPF000000000133619, 0460-...
No
N/A
Copper
O-Crimp
N/A
N/A
N/A
N/A
Pin
N/A
N/A
N/A
N/A
1.5
.059
Gold (Au)
Gold (Au)
Crimp
20 – 16
.5 – 1.5
16, 20, 18
1.5, .5, .75, 1
N/A
N/A
N/A
N/A
N/A
N/A
-55 – 125
-67 – 257
N/A
1
Bag
0 – 24 A (Low Power)
No
0460-202-20141
0460-202-20141
0460-202-20141, PIN, NICK...
0460-202-20141-AS, $$0460...
No
N/A
Copper
O-Crimp
N/A
N/A
N/A
N/A
Pin
N/A
N/A
N/A
N/A
1
.039
Nickel (Ni)
Nickel (Ni)
Crimp
20
.5
20
.5
N/A
N/A
N/A
N/A
N/A
N/A
-55 – 125
-67 – 257
N/A
1
Package
0 – 24 A (Low Power)
No
0460-202-2031
0460-202-2031
0460-202-2031, PIN, GOLD
ZPF000000000131881
No
N/A
Copper
O-Crimp
N/A
N/A
N/A
N/A
Pin
N/A
N/A
N/A
N/A
1
.039
Gold (Au)
Gold (Au)
Crimp
20
.5
20
.5
N/A
N/A
N/A
N/A
N/A
N/A
-55 – 125
-67 – 257
N/A
1
Package
0 – 24 A (Low Power)
No
0460-204-0490
0460-204-0490
PIN, SOLID, SIZE 4, 6AWG,...
0460-204-0490-AS, ZPF0000...
No
N/A
Copper
O-Crimp
N/A
N/A
N/A
N/A
Pin
N/A
N/A
N/A
N/A
5.5
.220
Tin (Sn)
Nickel (Ni)
Crimp
6
13 – 16
6
14
N/A
N/A
N/A
N/A
N/A
N/A
-55 – 125
-67 – 257
N/A
400
Box
41 – 100 A (High Power)
No
0460-204-08141
0460-204-08141
PIN, SOLID, SIZE 8, 8-10A...
0460-204-08141-AS
No
N/A
Copper
O-Crimp
N/A
N/A
N/A
N/A
Pin
N/A
N/A
N/A
N/A
3.5
.14
Nickel (Ni)
Nickel (Ni)
Crimp
10 – 8
5 – 10
8, 10
6, 5, 8, 10
N/A
N/A
N/A
N/A
N/A
N/A
-55 – 125
-67 – 257
N/A
800
Package
41 – 100 A (High Power)
No
0460-204-12141
0460-204-12141
PIN, SOLID, SIZE 12, 12-1...
ZPF000000000133670, 0460-...
No
N/A
Copper
O-Crimp
N/A
N/A
N/A
N/A
Pin
N/A
N/A
N/A
N/A
2.5
.098
Nickel (Ni)
Nickel (Ni)
Crimp
14 – 12
2 – 3
14, 12
2.5, 3, 2
N/A
N/A
N/A
N/A
N/A
N/A
-55 – 125
-67 – 257
N/A
1
Package
25 – 40 A (Power)
No
0460-208-12141
0460-208-12141
PIN, EXTENDED, SIZE 12, N...
ZPF000000000131862
No
N/A
Copper
O-Crimp
N/A
N/A
N/A
N/A
Pin
N/A
N/A
N/A
N/A
2.5
.098
Nickel (Ni)
Nickel (Ni)
Solder
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
-55 – 125
-67 – 257
N/A
1
Package
25 – 40 A (Power)
No
0460-208-16141
0460-208-16141
PIN, EXTENDED, SIZE 16, N...
ZPF000000000131869
No
N/A
Copper
O-Crimp
N/A
N/A
N/A
N/A
Pin
N/A
N/A
N/A
N/A
1.5
.059
Nickel (Ni)
Nickel (Ni)
Solder
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
-55 – 125
-67 – 257
N/A
1
Package
0 – 24 A (Low Power)
No
0460-208-1631
0460-208-1631
PIN, EXTENDED, SIZE 16, G...
ZPF000000000131870
No
N/A
Copper
O-Crimp
N/A
N/A
N/A
N/A
Pin
N/A
N/A
N/A
N/A
1.5
.059
Gold (Au)
Gold (Au)
Solder
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
-55 – 125
-67 – 257
N/A
1
Package
0 – 24 A (Low Power)
No
0460-208-2031
0460-208-2031
PIN, EXTENDED, SIZE 20, G...
ZPF000000000131882
No
N/A
Copper
O-Crimp
N/A
N/A
N/A
N/A
Pin
N/A
N/A
N/A
N/A
1
.039
Gold (Au)
Gold (Au)
Solder
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
-55 – 125
-67 – 257
N/A
1
Package
0 – 24 A (Low Power)
No
0460-208-2090
0460-208-2090
PIN, EXTENDED, SIZE 20, T...
ZPF000000000131883
No
N/A
Copper
O-Crimp
N/A
N/A
N/A
N/A
Pin
N/A
N/A
N/A
N/A
1
.039
Tin (Sn)
Nickel (Ni)
Solder
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
-55 – 125
-67 – 257
N/A
1
Package
0 – 24 A (Low Power)
No
0460-215-16141
0460-215-16141
PIN, SOLID, SIZE 16, 14AW...
ZPF000000000133671, 0460-...
N/A
N/A
Copper
O-Crimp
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
1.5
.059
Nickel (Ni)
Nickel (Ni)
Crimp
N/A
N/A
14
2
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
5000
Bag
0 – 24 A (Low Power)
No
0460-215-1631
0460-215-1631
PIN, SOLID, SIZE 16, 14AW...
ZPF000000000131868
N/A
N/A
Copper
O-Crimp
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
1.5
.059
Gold (Au)
Gold (Au)
Crimp
N/A
N/A
14
2
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
1
Box
0 – 24 A (Low Power)
No
0460-220-1231
0460-220-1231
PIN, SOLID, SIZE 12, 12-1...
ZPF000000000131864, 0460-...
No
N/A
Copper
O-Crimp
N/A
N/A
N/A
N/A
Pin
N/A
N/A
N/A
N/A
2.5
.098
Gold (Au)
Gold (Au)
Crimp
14 – 12
2 – 3
14, 12
2.5, 3, 2
N/A
N/A
N/A
N/A
N/A
N/A
-55 – 125
-67 – 257
N/A
1
Bag
25 – 40 A (Power)
No
0460-229-16141
0460-229-16141
PIN, EXTENDED, SIZE 16, N...
ZPF000000000131871
No
N/A
Copper
O-Crimp
N/A
N/A
N/A
N/A
Pin
N/A
N/A
N/A
N/A
1.5
.059
Nickel (Ni)
Nickel (Ni)
Solder
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
-55 – 125
-67 – 257
N/A
1
Package
0 – 24 A (Low Power)
No
0460-241-16141
0460-241-16141
PIN, EXTENDED, SIZE 16, N...
ZPF000000000131872
No
N/A
Copper
O-Crimp
N/A
N/A
N/A
N/A
Pin
N/A
N/A
N/A
N/A
1.5
.059
Nickel (Ni)
Nickel (Ni)
Solder
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
-55 – 125
-67 – 257
N/A
1
Package
0 – 24 A (Low Power)
No
0460-244-16141
0460-244-16141
PIN, EXTENDED, SIZE 16, N...
ZPF000000000131873
No
N/A
Copper
O-Crimp
N/A
N/A
N/A
N/A
Pin
N/A
N/A
N/A
N/A
1.5
.059
Nickel (Ni)
Nickel (Ni)
Solder
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
-55 – 125
-67 – 257
N/A
1
Package
0 – 24 A (Low Power)
No
0460-244-1631
0460-244-1631
PIN, EXTENDED, SIZE 16, G...
ZPF000000000131874
No
N/A
Copper
O-Crimp
N/A
N/A
N/A
N/A
Pin
N/A
N/A
N/A
N/A
1.5
.059
Gold (Au)
Gold (Au)
Solder
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
-55 – 125
-67 – 257
N/A
1
Package
0 – 24 A (Low Power)
No
0460-245-1290
0460-245-1290
PIN, EXTENDED, SIZE 12, T...
ZPF000000000131866
No
N/A
Copper
O-Crimp
N/A
N/A
N/A
N/A
Pin
N/A
N/A
N/A
N/A
2.5
.098
Tin (Sn)
Nickel (Ni)
Solder
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
-55 – 125
-67 – 257
N/A
1
Package
25 – 40 A (Power)
No
0460-247-16141
0460-247-16141
PIN, EXTENDED, SIZE 16, 1...
ZPF000000000131876
No
N/A
Copper
O-Crimp
N/A
N/A
N/A
N/A
Pin
N/A
N/A
N/A
N/A
1.5
.059
Nickel (Ni)
Nickel (Ni)
Solder
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
-55 – 125
-67 – 257
N/A
1
Package
0 – 24 A (Low Power)
No
0460-247-1631
0460-247-1631
PIN, EXTENDED, SIZE 16, 1...
ZPF000000000131877
No
N/A
Copper
O-Crimp
N/A
N/A
N/A
N/A
Pin
N/A
N/A
N/A
N/A
1.5
.059
Gold (Au)
Gold (Au)
Solder
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
-55 – 125
-67 – 257
N/A
1
Package
0 – 24 A (Low Power)
No
0460-256-12233
0460-256-12233
PIN, SOLID, SIZE 12, 16-1...
ZPF000000000131867
No
N/A
Copper
O-Crimp
N/A
N/A
N/A
N/A
Pin
N/A
N/A
N/A
N/A
2.5
.098
Palladium Nickel (PdNi)
Gold (Au)
Crimp
16 – 18
.8 – 1.5
18, 16
1.5, 1, .8
N/A
N/A
N/A
N/A
N/A
N/A
-55 – 125
-67 – 257
N/A
1
Package
25 – 40 A (Power)
No
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Automotive, Truck, Bus, & Off-Road Housings
TE Connectivity
05.12.2019
Automotive Seals & Cavity Plugs
TE Connectivity
05.12.2019
Other Automotive Connector Accessories
TE Connectivity
05.12.2019
Rectangular Power Connectors
TE Connectivity
11.12.2019
Automotive Connector Locks & Position Assurance
TE Connectivity
05.12.2019
Quick Disconnects
TE Connectivity
27.05.2020
Automotive Connector Caps & Covers
TE Connectivity
05.12.2019
Uncategorised Group 2
TE Connectivity
15.01.2020
Rings & Spades
TE Connectivity
27.05.2020
33001 - MX150 Female Terminal for Mat-Sealed Connectors
Molex
21.01.2022
AMP MCP, RECEPTACLE AND TAB
TE Connectivity
27.05.2020
Progress-M / MF-EX (Pg) - Cable Glands Brass with multi-holded insert with ...
Hugro
23.12.2021
AT62-20-01XX - Contact Pin, Stamped, Size 20, 18-20AWG, ATM Series
Amphenol
10.05.2022
Wire-to-Board Connector Contacts
TE Connectivity
10.12.2019
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表