您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Elbow, Aluminium acc. to EN 755, EN AW 6060-T66, sim. to DIN 2605 - R~2.5 x NB
Huelsen
Elbows
Elbows Aluminium
Powered by
CAD模型選擇
{huelsen/1_rohrbogen/1_aluminium/bogen_b_361_032.prj},{NB=0320890305090},{ARTNR=0320890305090},{DN=80},{D1=89},{S1=3.00},{R1=205.0},{R2=-/+},{R3=2.5},{G=90°},{G1=90},{BA=Bauart 5},{BA1=5},{GEW=0.806},{PG=Bogen},{PUG=Schweissbogen},{NORM=i.A. DIN 2605},{AUS=nahtlos},{WERK1=Aluminium},{WERK2=EN 755},{WERK3=EN AW 6060-T66},{AUS2=nach},{AUS3=Bauart}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Part number
ⁿ/ₐ
DN
NB
[mm]
D1
Outside Ø
[mm]
S1
Wall Thickness
[mm]
R
Radius R ~
[mm]
G
Degree
ⁿ/ₐ
BA
Design
ⁿ/ₐ
GEW
Theoretical Weight [kg/Piece]
ⁿ/ₐ
BEZ
Article Indication
ⁿ/ₐ
PG
Product Group
ⁿ/ₐ
PUG
Product Sub-group
ⁿ/ₐ
NORM
Standard
ⁿ/ₐ
AUS
Version
ⁿ/ₐ
WERK
Primary Material
ⁿ/ₐ
0320250205045
0320250205045
20
25
2.50
57.5 -/+ 2.5
45°
R~2.5 x NB
0.024
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 755, EN AW ...
0320310305045
0320310305045
25
31
3.00
65 -/+ 2.5
45°
R~2.5 x NB
0.041
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 755, EN AW ...
0320460305045
0320460305045
40
46
3.00
107.5 -/+ 2.5
45°
R~2.5 x NB
0.105
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 755, EN AW ...
0320570305045
0320570305045
50
57
3.00
135 -/+ 2.5
45°
R~2.5 x NB
0.166
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 755, EN AW ...
0320600305045
0320600305045
50
60
3.00
135 -/+ 2.5
45°
R~2.5 x NB
0.175
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 755, EN AW ...
0320760305045
0320760305045
65
76
3.00
175 -/+ 2.5
45°
R~2.5 x NB
0.292
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 755, EN AW ...
0320890305045
0320890305045
80
89
3.00
205 -/+ 2.5
45°
R~2.5 x NB
0.403
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 755, EN AW ...
0320900505045
0320900505045
80
90
5.00
205 -/+ 3.0
45°
R~2.5 x NB
0.662
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 755, EN AW ...
0321000505045
0321000505045
100
100
5.00
225 -/+ 3.0
45°
R~2.5 x NB
0.812
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 755, EN AW ...
0321080405045
0321080405045
100
108
4.00
252.5 -/+ 3.0
45°
R~2.5 x NB
0.800
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 755, EN AW ...
0321330405045
0321330405045
125
133
4.00
330 -/+ 3.5
45°
R~2.5 x NB
1.298
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 755, EN AW ...
0321590405045
0321590405045
150
159
4.00
375 -/+ 3.5
45°
R~2.5 x NB
1.774
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 755, EN AW ...
0322190405045
0322190405045
200
219
4.00
510 -/+ 3.5
45°
R~2.5 x NB
3.351
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 755, EN AW ...
0322190505045
0322190505045
200
219
5.00
510 -/+ 3.5
45°
R~2.5 x NB
4.166
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 755, EN AW ...
0320250205090
0320250205090
20
25
2.50
57.5 -/+ 2.5
90°
R~2.5 x NB
0.049
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 755, EN AW ...
0320310305090
0320310305090
25
31
3.00
65 -/+ 2.5
90°
R~2.5 x NB
0.082
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 755, EN AW ...
0320460305090
0320460305090
40
46
3.00
107.5 -/+ 2.5
90°
R~2.5 x NB
0.210
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 755, EN AW ...
0320570305090
0320570305090
50
57
3.00
135 -/+ 2.5
90°
R~2.5 x NB
0.332
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 755, EN AW ...
0320600305090
0320600305090
50
60
3.00
135 -/+ 2.5
90°
R~2.5 x NB
0.351
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 755, EN AW ...
0320760305090
0320760305090
65
76
3.00
175 -/+ 2.5
90°
R~2.5 x NB
0.584
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 755, EN AW ...
0320890305090
0320890305090
80
89
3.00
205 -/+ 2.5
90°
R~2.5 x NB
0.806
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 755, EN AW ...
0320900505090
0320900505090
80
90
5.00
205 -/+ 3.0
90°
R~2.5 x NB
1.323
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 755, EN AW ...
0321000505090
0321000505090
100
100
5.00
225 -/+ 3.0
90°
R~2.5 x NB
1.625
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 755, EN AW ...
0321080405090
0321080405090
100
108
4.00
252.5 -/+ 3.0
90°
R~2.5 x NB
1.600
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 755, EN AW ...
0321330405090
0321330405090
125
133
4.00
330 -/+ 3.5
90°
R~2.5 x NB
2.597
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 755, EN AW ...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
I.2PASB1040 - Plain welding flanges 01B-TYPE NP 10/40 Stainless steel 304L ...
FG INOX
16.02.2017
Elbow, Aluminium acc. to EN 485, EN AW 5083-0, welded, acc. to ASTM B361 - ...
Huelsen
10.02.2021
Elbow, Aluminium acc. to EN 755, EN AW 6060-T66, sim. to DIN 2605 - R~5 x ...
Huelsen
10.02.2021
Reducer concentric, Aluminium acc. to EN 755, EN AW 6060-T66, seamless, acc...
Huelsen
10.02.2021
Threaded Nipple for welding, Aluminium acc. to EN 573-3, EN AW 6060, with W...
Huelsen
14.08.2019
Welding Neck Flange, Aluminium acc. to EN 485, EN AW 1050A, Typ 11, PN10/16...
Huelsen
10.02.2021
Elbow, Copper acc. to EN 1057/12449, Cu-DHP, seamless, welded, DIN 2607 / s...
Huelsen
10.02.2021
Elbow, Aluminium acc. to EN 754/755, EN AW 1050A-0, seamless, sim. to DIN 2...
Huelsen
10.02.2021
Elbow, Copper acc. to EN 1057/12449, Cu-DHP, seamless, hard brazing - Long ...
Huelsen
10.02.2021
Elbow, Copper-Nickel acc. to DIN 86019, CuNi10Fe1,6Mn, seamless, sim. to DI...
Huelsen
10.02.2021
PT210507 - Powertorque Series
Hub City
15.09.2021
GB Series - Ultra-Miniature Fully Illuminated Plungers
NKK Switches
15.05.2024
ND Series - 8mm Process Sealed DIP Rotaries
NKK Switches
15.05.2024
WB Series - Environmentally Sealed Pushbutton Switches
NKK Switches
15.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表