您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Series VG-01, VG-02 | Industrial Handles - Tubular handles / machine handles for industrial equipment: aluminum, plastic / polyamide, round, solid, mudular
Rohde
Handles
Bow type handles
Powered by
CAD模型選擇
{rohde/industriegriffe/03_buegelgriffe/vg-013b20vg-02.prj},{NB=03_buegelgriffe - VG-01; VG-02 - VG-01_500_N04},{BEST=VG-01.500.N04},{NAME=VG-01_500_N04},{INAME=VG2d01_500_N04},{SHA256=ifG4orDCzERppmmUKdXV9nYeARsD7BPqgtfxwAXyndc=},{BA=500},{M=M10},{T=20},{H=70},{D=20},{MAT=Rohr: Aluminium | Schenkel: Aluminium},{O=eloxiert},{FARBE=schwarz, silber},{AUS=Befestigung rückseitig},{N=1000},{PDF=68},{NT1=Rohrgriffe / Maschinengriffe für Industrieanlagen: Aluminium, Kunststoff, Rundrohr, massiv, modular},{NN1=Serie VG-01, VG-02 | Industriegriffe},{BESTSTP=VG-01_500_N04},{NTTEXT=Griffe aus Einzelelementen},{NNTEXT=Griffserie VG-01}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BEST
Order no.
ⁿ/ₐ
BA
Drilling distance
ⁿ/ₐ
M
Thread
ⁿ/ₐ
T
Depth
ⁿ/ₐ
H
Height
ⁿ/ₐ
D
Diameter
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
O
Surface
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
AUS
Version
ⁿ/ₐ
N
Load capacity
ⁿ/ₐ
PDF
Catalog page
ⁿ/ₐ
BESTSTP
Artikel wie STEP
[mm]
NTTEXT
Normtitel
[mm]
NNTEXT
Normnummer
[mm]
03_buegelgriffe - VG-01; ...
VG-01.250.N01
250
M10
20
70
20
tube: aluminium | shank: ...
anodized
silver
attachment from behind
1000
68
VG-01_250_N01
Griffe aus Einzelelemente...
Griffserie VG-01
03_buegelgriffe - VG-01; ...
VG-01.250.N04
250
M10
20
70
20
tube: aluminium | shank: ...
anodized
black, silver
attachment from behind
1000
68
VG-01_250_N04
Griffe aus Einzelelemente...
Griffserie VG-01
03_buegelgriffe - VG-01; ...
VG-01.250.S01
250
M10
20
70
20
tube: aluminium | shank: ...
anodized
black, silver
attachment from behind
1000
68
VG-01_250_S01
Griffe aus Einzelelemente...
Griffserie VG-01
03_buegelgriffe - VG-01; ...
VG-01.250.S04
250
M10
20
70
20
tube: aluminium | shank: ...
anodized
black
attachment from behind
1000
68
VG-01_250_S04
Griffe aus Einzelelemente...
Griffserie VG-01
03_buegelgriffe - VG-01; ...
VG-01.300.N01
300
M10
20
70
20
tube: aluminium | shank: ...
anodized
silver
attachment from behind
1000
68
VG-01_300_N01
Griffe aus Einzelelemente...
Griffserie VG-01
03_buegelgriffe - VG-01; ...
VG-01.300.N04
300
M10
20
70
20
tube: aluminium | shank: ...
anodized
black, silver
attachment from behind
1000
68
VG-01_300_N04
Griffe aus Einzelelemente...
Griffserie VG-01
03_buegelgriffe - VG-01; ...
VG-01.300.S01
300
M10
20
70
20
tube: aluminium | shank: ...
anodized
black, silver
attachment from behind
1000
68
VG-01_300_S01
Griffe aus Einzelelemente...
Griffserie VG-01
03_buegelgriffe - VG-01; ...
VG-01.300.S04
300
M10
20
70
20
tube: aluminium | shank: ...
anodized
black
attachment from behind
1000
68
VG-01_300_S04
Griffe aus Einzelelemente...
Griffserie VG-01
03_buegelgriffe - VG-01; ...
VG-01.400.N01
400
M10
20
70
20
tube: aluminium | shank: ...
anodized
silver
attachment from behind
1000
68
VG-01_400_N01
Griffe aus Einzelelemente...
Griffserie VG-01
03_buegelgriffe - VG-01; ...
VG-01.400.N04
400
M10
20
70
20
tube: aluminium | shank: ...
anodized
black, silver
attachment from behind
1000
68
VG-01_400_N04
Griffe aus Einzelelemente...
Griffserie VG-01
03_buegelgriffe - VG-01; ...
VG-01.400.S01
400
M10
20
70
20
tube: aluminium | shank: ...
anodized
black, silver
attachment from behind
1000
68
VG-01_400_S01
Griffe aus Einzelelemente...
Griffserie VG-01
03_buegelgriffe - VG-01; ...
VG-01.400.S04
400
M10
20
70
20
tube: aluminium | shank: ...
anodized
black
attachment from behind
1000
68
VG-01_400_S04
Griffe aus Einzelelemente...
Griffserie VG-01
03_buegelgriffe - VG-01; ...
VG-01.500.N01
500
M10
20
70
20
tube: aluminium | shank: ...
anodized
silver
attachment from behind
1000
68
VG-01_500_N01
Griffe aus Einzelelemente...
Griffserie VG-01
03_buegelgriffe - VG-01; ...
VG-01.500.N04
500
M10
20
70
20
tube: aluminium | shank: ...
anodized
black, silver
attachment from behind
1000
68
VG-01_500_N04
Griffe aus Einzelelemente...
Griffserie VG-01
03_buegelgriffe - VG-01; ...
VG-01.500.S01
500
M10
20
70
20
tube: aluminium | shank: ...
anodized
black, silver
attachment from behind
1000
68
VG-01_500_S01
Griffe aus Einzelelemente...
Griffserie VG-01
03_buegelgriffe - VG-01; ...
VG-01.500.S04
500
M10
20
70
20
tube: aluminium | shank: ...
anodized
black
attachment from behind
1000
68
VG-01_500_S04
Griffe aus Einzelelemente...
Griffserie VG-01
03_buegelgriffe - VG-01; ...
VG-02.500.N01
500
M10
20
70
20
tube: aluminium | shank: ...
anodized
silver
attachment from behind
1000
68
VG-02_500_N01
Griffe aus Einzelelemente...
Griffserie VG-02
03_buegelgriffe - VG-01; ...
VG-02.500.N04
500
M10
20
70
20
tube: aluminium | shank: ...
anodized
black, silver
attachment from behind
1000
68
VG-02_500_N04
Griffe aus Einzelelemente...
Griffserie VG-02
03_buegelgriffe - VG-01; ...
VG-02.500.S01
500
M10
20
70
20
tube: aluminium | shank: ...
anodized
black, silver
attachment from behind
1000
68
VG-02_500_S01
Griffe aus Einzelelemente...
Griffserie VG-02
03_buegelgriffe - VG-01; ...
VG-02.500.S04
500
M10
20
70
20
tube: aluminium | shank: ...
anodized
black
attachment from behind
1000
68
VG-02_500_S04
Griffe aus Einzelelemente...
Griffserie VG-02
03_buegelgriffe - VG-01; ...
VG-02.600.N01
600
M10
20
70
20
tube: aluminium | shank: ...
anodized
silver
attachment from behind
1000
68
VG-02_600_N01
Griffe aus Einzelelemente...
Griffserie VG-02
03_buegelgriffe - VG-01; ...
VG-02.600.N04
600
M10
20
70
20
tube: aluminium | shank: ...
anodized
black, silver
attachment from behind
1000
68
VG-02_600_N04
Griffe aus Einzelelemente...
Griffserie VG-02
03_buegelgriffe - VG-01; ...
VG-02.600.S01
600
M10
20
70
20
tube: aluminium | shank: ...
anodized
black, silver
attachment from behind
1000
68
VG-02_600_S01
Griffe aus Einzelelemente...
Griffserie VG-02
03_buegelgriffe - VG-01; ...
VG-02.600.S04
600
M10
20
70
20
tube: aluminium | shank: ...
anodized
black
attachment from behind
1000
68
VG-02_600_S04
Griffe aus Einzelelemente...
Griffserie VG-02
03_buegelgriffe - VG-01; ...
VG-02.800.N01
800
M10
20
70
20
tube: aluminium | shank: ...
anodized
silver
attachment from behind
1000
68
VG-02_800_N01
Griffe aus Einzelelemente...
Griffserie VG-02
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
FMP...V - Variable Area flow meter for panel mounting
Elettrotec
07.04.2023
Series MV-32 | Industrial Handles - Bow handles / machine handles for indus...
Rohde
08.06.2023
LB37N - Oval handle - rounded corner type - interior type
HEFA
14.06.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表