您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Series U3 | Industrial Handles - Tubular handles / machine handles for industrial equipment: stainless steel, aluminum, single-sided or double-sided
Rohde
Handles
Bow type handles
Powered by
CAD模型選擇
{rohde/industriegriffe/03_buegelgriffe/u3.prj},{NB=03_buegelgriffe - U3 - TL_U3-35_G800_EG},{BEST=TL.U3-35.G800.EG},{NAME=TL_U3-35_G800_EG},{INAME=TL_U32d35_G800_EG},{SHA256=BF/0S/TWNC441TPfVrT8G2s3BF0k7jeNc2LXx7MMg9g=},{BA=800},{L=895},{MAT=Rohr: Edelstahl | Schenkel: Aluminium},{O=feingeschliffen},{FARBE=silber},{AUS=Befestigung rückseitig},{N=1000},{PDF=101},{M=M8},{T=20},{B=},{V=},{NT1=Rohrgriffe / Maschinengriffe für Industrieanlagen: Edelstahl, Aluminium, rund, auch als Doppelgriffe},{NN1=Serie U3 | Industriegriffe},{BESTSTP=TL_U3-35_G800_EG},{NTTEXT=Griffe aus Einzelelementen},{NNTEXT=Griffserie U3},{SYN=Griff, Rohrgriff, Bügelgriffe, Bügelgriff, Bogengriff, Bogengriffe, Maschinen, Maschine, Industrie, Rundrohr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
BEST
Order no.
ⁿ/ₐ
BA
Drilling distance
ⁿ/ₐ
L
Total length
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
O
Surface
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
AUS
Version
ⁿ/ₐ
N
Load capacity
ⁿ/ₐ
PDF
Catalog page
ⁿ/ₐ
M
Thread
ⁿ/ₐ
T
Depth
ⁿ/ₐ
B
Width
ⁿ/ₐ
V
Version
ⁿ/ₐ
BESTSTP
Artikel wie STEP
[mm]
NTTEXT
Normtitel
[mm]
NNTEXT
Normnummer
[mm]
03_buegelgriffe - U3 - TL...
TL.U3-35.G300.DO
300
395
tube: stainless steel | s...
fine ground
silver
attachment from behind
1000
101
TL_U3-35_G300_DO
Griffe aus Einzelelemente...
Griffserie U3
03_buegelgriffe - U3 - TL...
TL.U3-35.G300.EG
300
395
tube: stainless steel | s...
fine ground
silver
attachment from behind
1000
101
M8
20
TL_U3-35_G300_EG
Griffe aus Einzelelemente...
Griffserie U3
03_buegelgriffe - U3 - TL...
TL.U3-35.G400.DO
400
495
tube: stainless steel | s...
fine ground
silver
attachment from behind
1000
101
TL_U3-35_G400_DO
Griffe aus Einzelelemente...
Griffserie U3
03_buegelgriffe - U3 - TL...
TL.U3-35.G400.EG
400
495
tube: stainless steel | s...
fine ground
silver
attachment from behind
1000
101
M8
20
TL_U3-35_G400_EG
Griffe aus Einzelelemente...
Griffserie U3
03_buegelgriffe - U3 - TL...
TL.U3-35.G500.DO
500
595
tube: stainless steel | s...
fine ground
silver
attachment from behind
1000
101
TL_U3-35_G500_DO
Griffe aus Einzelelemente...
Griffserie U3
03_buegelgriffe - U3 - TL...
TL.U3-35.G500.EG
500
595
tube: stainless steel | s...
fine ground
silver
attachment from behind
1000
101
M8
20
TL_U3-35_G500_EG
Griffe aus Einzelelemente...
Griffserie U3
03_buegelgriffe - U3 - TL...
TL.U3-35.G600.DO
600
695
tube: stainless steel | s...
fine ground
silver
attachment from behind
1000
101
TL_U3-35_G600_DO
Griffe aus Einzelelemente...
Griffserie U3
03_buegelgriffe - U3 - TL...
TL.U3-35.G600.EG
600
695
tube: stainless steel | s...
fine ground
silver
attachment from behind
1000
101
M8
20
TL_U3-35_G600_EG
Griffe aus Einzelelemente...
Griffserie U3
03_buegelgriffe - U3 - TL...
TL.U3-35.G700.DO
700
795
tube: stainless steel | s...
fine ground
silver
attachment from behind
1000
101
TL_U3-35_G700_DO
Griffe aus Einzelelemente...
Griffserie U3
03_buegelgriffe - U3 - TL...
TL.U3-35.G700.EG
700
795
tube: stainless steel | s...
fine ground
silver
attachment from behind
1000
101
M8
20
TL_U3-35_G700_EG
Griffe aus Einzelelemente...
Griffserie U3
03_buegelgriffe - U3 - TL...
TL.U3-35.G800.DO
800
895
tube: stainless steel | s...
fine ground
silver
attachment from behind
1000
101
TL_U3-35_G800_DO
Griffe aus Einzelelemente...
Griffserie U3
03_buegelgriffe - U3 - TL...
TL.U3-35.G800.EG
800
895
tube: stainless steel | s...
fine ground
silver
attachment from behind
1000
101
M8
20
TL_U3-35_G800_EG
Griffe aus Einzelelemente...
Griffserie U3
03_buegelgriffe - U3 - U3...
U3-35.G300.DO
300
395
tube: stainless steel | s...
fine ground
silver, black
1000
79
35
double handles
U3-35_G300_DO
Griffe aus Einzelelemente...
Griffserie U3
03_buegelgriffe - U3 - U3...
U3-35.G300.EG
300
395
tube: stainless steel | s...
fine ground
silver, black
attachment from behind
1000
79
M8
20
35
single handles
U3-35_G300_EG
Griffe aus Einzelelemente...
Griffserie U3
03_buegelgriffe - U3 - U3...
U3-35.G400.DO
400
495
tube: stainless steel | s...
fine ground
silver, black
1000
79
35
double handles
U3-35_G400_DO
Griffe aus Einzelelemente...
Griffserie U3
03_buegelgriffe - U3 - U3...
U3-35.G400.EG
400
495
tube: stainless steel | s...
fine ground
silver, black
attachment from behind
1000
79
M8
20
35
single handles
U3-35_G400_EG
Griffe aus Einzelelemente...
Griffserie U3
03_buegelgriffe - U3 - U3...
U3-35.G500.DO
500
595
tube: stainless steel | s...
fine ground
silver, black
1000
79
35
double handles
U3-35_G500_DO
Griffe aus Einzelelemente...
Griffserie U3
03_buegelgriffe - U3 - U3...
U3-35.G500.EG
500
595
tube: stainless steel | s...
fine ground
silver, black
attachment from behind
1000
79
M8
20
35
single handles
U3-35_G500_EG
Griffe aus Einzelelemente...
Griffserie U3
03_buegelgriffe - U3 - U3...
U3-35.G600.DO
600
695
tube: stainless steel | s...
fine ground
silver, black
1000
79
35
double handles
U3-35_G600_DO
Griffe aus Einzelelemente...
Griffserie U3
03_buegelgriffe - U3 - U3...
U3-35.G600.EG
600
695
tube: stainless steel | s...
fine ground
silver, black
attachment from behind
1000
79
M8
20
35
single handles
U3-35_G600_EG
Griffe aus Einzelelemente...
Griffserie U3
03_buegelgriffe - U3 - U3...
U3-35.G700.DO
700
795
tube: stainless steel | s...
fine ground
silver, black
1000
79
35
double handles
U3-35_G700_DO
Griffe aus Einzelelemente...
Griffserie U3
03_buegelgriffe - U3 - U3...
U3-35.G700.EG
700
795
tube: stainless steel | s...
fine ground
silver, black
attachment from behind
1000
79
M8
20
35
single handles
U3-35_G700_EG
Griffe aus Einzelelemente...
Griffserie U3
03_buegelgriffe - U3 - U3...
U3-35.G800.DO
800
895
tube: stainless steel | s...
fine ground
silver, black
1000
79
35
double handles
U3-35_G800_DO
Griffe aus Einzelelemente...
Griffserie U3
03_buegelgriffe - U3 - U3...
U3-35.G800.EG
800
895
tube: stainless steel | s...
fine ground
silver, black
attachment from behind
1000
79
M8
20
35
single handles
U3-35_G800_EG
Griffe aus Einzelelemente...
Griffserie U3
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Series BG-40 | Industrial Handles - Bow handles / machine handles for indus...
Rohde
08.06.2023
Series A6 | Industrial Handles - Bow handles / tube handles / machine handl...
Rohde
08.06.2023
KHO-5 - Plastic Pull Handles - Through Hole Angled Arch
Essentra Components
28.09.2017
Rastomat 10 - Rastomat 10
Hettich
28.06.2024
Rastomat 5 - Rastomat 5
Hettich
28.06.2024
Series GS | Industrial Handles - Bow handles for machinery and industrial e...
Rohde
08.06.2023
WCH-100 - Metal One-Piece Pull Handles - Front Mounted
Essentra Components
31.07.2014
HH-101 Handle Grab Die Cast - Pull Handles
Essentra Components
31.07.2014
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表