피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
Deutsch
English
English
Series MO-20 | Industrial Handles - Bow handles / machine handles for industrial equipment: aluminum, oval, black, white, silver or natural color
Rohde
Handles
Bow type handles
Powered by
CAD모델 선택
{rohde/industriegriffe/03_buegelgriffe/mo-20.prj},{NB=03_buegelgriffe - MO-20 - MO-20_160_54},{BEST=MO-20.160.54},{NAME=MO-20_160_54},{INAME=MO2d20_160_54},{SHA256=JOUhbOD5kEMceHYHlaD0nhczIGNY5s3nEjxXMAzTZ1Y=},{BESTSTP=MO-20_160_54},{NTTEXT=Aluminium Bügelgriffe},{NNTEXT=Griffserie MO},{BA=160},{M=M6},{T=12},{H=50},{B=20},{MAT=Aluminium},{O=pulverbeschichtet},{FARBE=schwarz},{AUS=Befestigung rückseitig},{N=1000},{PDF=120},{NN1=Serie MO-20 | Industriegriffe},{NT1=Bügelgriffe / Maschinengriffe für Industrieanlagen: Aluminium, oval, naturfarben, schwarz, weiß o. silber},{SYN=Griffe, Griff, Bügelgriff, Maschinengriff, Maschine, Geräte, Gerät, Industrie, Anlagen, weiss}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTSTP
Artikel wie STEP
[mm]
BEST
Order no.
[mm]
NTTEXT
Normtitel
[mm]
NNTEXT
Normnummer
[mm]
BA
Drilling distance
[mm]
M
Thread
[mm]
T
Depth
[mm]
H
Height
[mm]
B
Width
[mm]
MAT
Material
ⁿ/ₐ
O
Surface
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
AUS
Version
ⁿ/ₐ
N
Load capacity
[N]
PDF
Catalog page
ⁿ/ₐ
03_buegelgriffe - MO-20 -...
MO-20_100_01
MO-20.100.01
Aluminium Bügelgriffe
Griffserie MO
100
M6
12
50
20
Aluminium
anodized
silver
attachment from behind
1000
120
03_buegelgriffe - MO-20 -...
MO-20_100_04
MO-20.100.04
Aluminium Bügelgriffe
Griffserie MO
100
M6
12
50
20
Aluminium
anodized
black
attachment from behind
1000
120
03_buegelgriffe - MO-20 -...
MO-20_100_11
MO-20.100.11
Aluminium Bügelgriffe
Griffserie MO
100
M6
12
50
20
Aluminium
blasted, anodized
silver
attachment from behind
1000
120
03_buegelgriffe - MO-20 -...
MO-20_100_14
MO-20.100.14
Aluminium Bügelgriffe
Griffserie MO
100
M6
12
50
20
Aluminium
blasted, anodized
black
attachment from behind
1000
120
03_buegelgriffe - MO-20 -...
MO-20_100_54
MO-20.100.54
Aluminium Bügelgriffe
Griffserie MO
100
M6
12
50
20
Aluminium
powder coated
black
attachment from behind
1000
120
03_buegelgriffe - MO-20 -...
MO-20_100_9002
MO-20.100.9002
Aluminium Bügelgriffe
Griffserie MO
100
M6
12
50
20
Aluminium
powder coated
RAL 9002
attachment from behind
1000
03_buegelgriffe - MO-20 -...
MO-20_100_9006
MO-20.100.9006
Aluminium Bügelgriffe
Griffserie MO
100
M6
12
50
20
Aluminium
powder coated
silver
attachment from behind
1000
120
03_buegelgriffe - MO-20 -...
MO-20_112_01
MO-20.112.01
Aluminium Bügelgriffe
Griffserie MO
112
M6
12
50
20
Aluminium
anodized
silver
attachment from behind
1000
120
03_buegelgriffe - MO-20 -...
MO-20_112_04
MO-20.112.04
Aluminium Bügelgriffe
Griffserie MO
112
M6
12
50
20
Aluminium
anodized
black
attachment from behind
1000
120
03_buegelgriffe - MO-20 -...
MO-20_112_11
MO-20.112.11
Aluminium Bügelgriffe
Griffserie MO
112
M6
12
50
20
Aluminium
blasted, anodized
silver
attachment from behind
1000
120
03_buegelgriffe - MO-20 -...
MO-20_112_14
MO-20.112.14
Aluminium Bügelgriffe
Griffserie MO
112
M6
12
50
20
Aluminium
blasted, anodized
black
attachment from behind
1000
120
03_buegelgriffe - MO-20 -...
MO-20_112_54
MO-20.112.54
Aluminium Bügelgriffe
Griffserie MO
112
M6
12
50
20
Aluminium
powder coated
black
attachment from behind
1000
120
03_buegelgriffe - MO-20 -...
MO-20_120_01
MO-20.120.01
Aluminium Bügelgriffe
Griffserie MO
120
M6
12
50
20
Aluminium
anodized
silver
attachment from behind
1000
120
03_buegelgriffe - MO-20 -...
MO-20_120_04
MO-20.120.04
Aluminium Bügelgriffe
Griffserie MO
120
M6
12
50
20
Aluminium
anodized
black
attachment from behind
1000
120
03_buegelgriffe - MO-20 -...
MO-20_120_11
MO-20.120.11
Aluminium Bügelgriffe
Griffserie MO
120
M6
12
50
20
Aluminium
blasted, anodized
silver
attachment from behind
1000
120
03_buegelgriffe - MO-20 -...
MO-20_120_14
MO-20.120.14
Aluminium Bügelgriffe
Griffserie MO
120
M6
12
50
20
Aluminium
blasted, anodized
black
attachment from behind
1000
120
03_buegelgriffe - MO-20 -...
MO-20_120_54
MO-20.120.54
Aluminium Bügelgriffe
Griffserie MO
120
M6
12
50
20
Aluminium
powder coated
black
attachment from behind
1000
120
03_buegelgriffe - MO-20 -...
MO-20_120_9003A
MO-20.120.9003A
Aluminium Bügelgriffe
Griffserie MO
120
M6
12
50
20
Aluminium
antibacterial
RAL 9003
attachment from behind
1000
03_buegelgriffe - MO-20 -...
MO-20_120_9006
MO-20.120.9006
Aluminium Bügelgriffe
Griffserie MO
120
M6
12
50
20
Aluminium
powder coated
silver
attachment from behind
1000
120
03_buegelgriffe - MO-20 -...
MO-20_128_01
MO-20.128.01
Aluminium Bügelgriffe
Griffserie MO
128
M6
12
50
20
Aluminium
anodized
silver
attachment from behind
1000
120
03_buegelgriffe - MO-20 -...
MO-20_128_04
MO-20.128.04
Aluminium Bügelgriffe
Griffserie MO
128
M6
12
50
20
Aluminium
anodized
black
attachment from behind
1000
120
03_buegelgriffe - MO-20 -...
MO-20_128_11
MO-20.128.11
Aluminium Bügelgriffe
Griffserie MO
128
M6
12
50
20
Aluminium
blasted, anodized
silver
attachment from behind
1000
120
03_buegelgriffe - MO-20 -...
MO-20_128_14
MO-20.128.14
Aluminium Bügelgriffe
Griffserie MO
128
M6
12
50
20
Aluminium
blasted, anodized
black
attachment from behind
1000
120
03_buegelgriffe - MO-20 -...
MO-20_128_54
MO-20.128.54
Aluminium Bügelgriffe
Griffserie MO
128
M6
12
50
20
Aluminium
powder coated
black
attachment from behind
1000
120
03_buegelgriffe - MO-20 -...
MO-20_128_9002
MO-20.128.9002
Aluminium Bügelgriffe
Griffserie MO
128
M6
12
50
20
Aluminium
powder coated
RAL 9002
attachment from behind
1000
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
Series MO-26 | Industrial Handles - Bow handles / machine handles for indus...
Rohde
08.06.2023
K0018 - Riser cylinders
KIPP
03.06.2024
Series M1 | Industrial Handles - Bow handles for machinery and industrial e...
Rohde
08.06.2023
Series AB | Industrial Handles - Bow handles for industrial equipment: alum...
Rohde
08.06.2023
Series AH | Industrial Handles - Handle lever / machine handles for industr...
Rohde
08.06.2023
GN 564 - Cabinet U-handles with polyurethane foam rubber
Ganter
19.06.2024
Series UG-06 | Industrial Handles - Angled tubular / machine handles for in...
Rohde
08.06.2023
06903 - Pull handles antistatic
norelem
30.05.2024
자세히 보기
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성