您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
0130060000vr - Machine Screws - Round
Essentra Components
Fasteners
Screws & Bolts
Screws
Machine Screws
Machine Screws - Round
Powered by
CAD模型選擇
{essentra/l1_k00000000/l2_k08000000/l3_k08020000/l4_k08020800/p090635/0130060000vr.prj},{NB=0130210000VR},{PN=0130210000VR},{AMERSID=1130768},{APACID=-},{EMEAID=-},{MAT=Nylon 6.6},{COLOR=Natural},{D=M4 x 0.7},{L=16.0},{D1=7.0},{L1=3.5},{D2=1.0},{L2=1.3},{PITCH=0.700},{TS=4.000},{SL=16.000},{SW=1.000},{SLOC=2.200},{HD=7.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
D
d Thread Size
[mm]
L
l Stud Length
[mm]
D1
D Head Diameter
[mm]
L1
l1 Head Height
[mm]
D2
d1 Slot Width
[mm]
L2
l2 Slot Depth
[mm]
0130060000VR
0130060000VR
1130756
-
-
Nylon 6.6
Natural
M3 x 0.5
4.0
5.5
2.7
0.8
0.9
0130050000VR
0130050000VR
1130755
-
-
Nylon 6.6
Natural
M3 x 0.5
5.0
5.5
2.7
0.8
0.9
0130070000VR
0130070000VR
1130757
-
-
Nylon 6.6
Natural
M3 x 0.5
6.0
5.5
2.7
0.8
0.9
0130080000VR
0130080000VR
1130758
-
-
Nylon 6.6
Natural
M3 x 0.5
8.0
5.5
2.7
0.8
0.9
0130090000VR
0130090000VR
1130759
-
-
Nylon 6.6
Natural
M3 x 0.5
10.0
5.5
2.7
0.8
0.9
0130100000VR
0130100000VR
1130760
-
-
Nylon 6.6
Natural
M3 x 0.5
12.0
5.5
2.7
0.8
0.9
0130120000VR
0130120000VR
1130761
-
-
Nylon 6.6
Natural
M3 x 0.5
16.0
5.5
2.7
0.8
0.9
0130130000VR
0130130000VR
1130762
-
-
Nylon 6.6
Natural
M3 x 0.5
20.0
5.5
2.7
0.8
0.9
0130140000VR
0130140000VR
1130763
-
-
Nylon 6.6
Natural
M3 x 0.5
25.0
5.5
2.7
0.8
0.9
0130160000VR
0130160000VR
1130764
-
-
Nylon 6.6
Natural
M4 x 0.7
6.0
7.0
3.5
1.0
1.3
0130170000VR
0130170000VR
1130765
-
-
Nylon 6.6
Natural
M4 x 0.7
8.0
7.0
3.5
1.0
1.3
0130180000VR
0130180000VR
1130766
-
-
Nylon 6.6
Natural
M4 x 0.7
10.0
7.0
3.5
1.0
1.3
0130190000VR
0130190000VR
1130767
-
-
Nylon 6.6
Natural
M4 x 0.7
12
7.0
3.5
1.0
1.3
0130210000VR
0130210000VR
1130768
-
-
Nylon 6.6
Natural
M4 x 0.7
16.0
7.0
3.5
1.0
1.3
0130220000VR
0130220000VR
1130769
-
-
Nylon 6.6
Natural
M4 x 0.7
20.0
7.0
3.5
1.0
1.3
0130270000VR
0130270000VR
1130770
-
-
Nylon 6.6
Natural
M5 x 0.8
8.0
9.0
4.5
1.1
1.4
0130280000VR
0130280000VR
1130771
-
-
Nylon 6.6
Natural
M5 x 0.8
10.0
9.0
4.5
1.1
1.4
0130290000VR
0130290000VR
1130772
-
-
Nylon 6.6
Natural
M5 x 0.8
12.0
9.0
4.5
1.1
1.4
0130310000VR
0130310000VR
1130773
-
-
Nylon 6.6
Natural
M5 x 0.8
16.0
9.0
4.5
1.1
1.4
0130330000VR
0130330000VR
1130774
-
-
Nylon 6.6
Natural
M5 x 0.8
20.0
9.0
4.5
1.1
1.4
0130390000VR
0130390000VR
1130775
-
-
Nylon 6.6
Natural
M6 x 1.0
6.5
10.0
5.0
1.6
1.6
0130410000VR
0130410000VR
1130776
-
-
Nylon 6.6
Natural
M6 x 1.0
8.0
10.0
5.0
1.6
1.6
0130420000VR
0130420000VR
1130777
-
-
Nylon 6.6
Natural
M6 x 1.0
10.0
10.0
5.0
1.6
1.6
0130430000VR
0130430000VR
1130778
-
-
Nylon 6.6
Natural
M6 x 1.0
12.0
10.0
5.0
1.6
1.6
0130450000VR
0130450000VR
1130779
-
-
Nylon 6.6
Natural
M6 x 1.0
16.0
10.0
5.0
1.6
1.6
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表