您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Series FG7 | Functional Handles - Automation: tubular handles, push buttons, emergency stop, LED indicator light, aluminum, black or natural color, plastic / polyamide
Rohde
Handles
Function handles
Powered by
CAD模型選擇
{rohde/industriegriffe/01_funktionsgriffe/fg7.prj},{NB=01_funktionsgriffe - FG7 - FG7-02_RC220_04},{BEST=FG7-02.RC220.04},{NAME=FG7-02_RC220_04},{INAME=FG72d02_RC220_04},{SHA256=w8oCccWcH/5UKMwGHYiVBzIebhpUI37ipefcs48DLxg=},{NT1=Automatisierung: Rohrgriffe, Drucktaster, Status-LED, Not-Halt, Aluminium naturfarben o. schwarz, Kunststoff},{NN1=Serie FG7| Funktionsgriffe},{BA=220},{M=M6},{T=9},{MAT=Steg: Aluminium | Schenkel: Polyamid PA6},{O=eloxiert},{FARBE=schwarz},{AUS=Befestigung rückseitig},{PDF=272},{SYN=Griff, Griffe, Rohrgriff, Taster, Anzeige-LED, Not-Aus, Notaus, Not-Stopp, Notstopp, Automatisierungstechnik, Automation, SPS, Schalter, Steuerung}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BEST
Order no.
ⁿ/ₐ
BA
Drilling distance
ⁿ/ₐ
M
Thread
ⁿ/ₐ
T
Depth
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
O
Surface
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
AUS
Version
ⁿ/ₐ
PDF
Catalog page
ⁿ/ₐ
01_funktionsgriffe - FG7 ...
FG7-01.GA160.01
160
M6
9
ledge: aluminium | shank:...
anodized
silver
attachment from behind
270
01_funktionsgriffe - FG7 ...
FG7-01.GB160.01
160
M6
9
ledge: aluminium | shank:...
anodized
silver
attachment from behind
270
01_funktionsgriffe - FG7 ...
FG7-01.GC160.01
160
M6
9
ledge: aluminium | shank:...
anodized
silver
attachment from behind
270
01_funktionsgriffe - FG7 ...
FG7-01.LA160.01
160
M6
9
ledge: aluminium | shank:...
anodized
silver
attachment from behind
270
01_funktionsgriffe - FG7 ...
FG7-01.LC160.01
160
M6
9
ledge: aluminium | shank:...
anodized
silver
attachment from behind
270
01_funktionsgriffe - FG7 ...
FG7-01.RA160.01
160
M6
9
ledge: aluminium | shank:...
anodized
silver
attachment from behind
270
01_funktionsgriffe - FG7 ...
FG7-01.RC160.01
160
M6
9
ledge: aluminium | shank:...
anodized
silver
attachment from behind
270
01_funktionsgriffe - FG7 ...
FG7-02.GA220.04
220
M6
9
ledge: aluminium | shank:...
anodized
silver
attachment from behind
272
01_funktionsgriffe - FG7 ...
FG7-02.GB220.04
220
M6
9
ledge: aluminium | shank:...
anodized
black
attachment from behind
272
01_funktionsgriffe - FG7 ...
FG7-02.GC220.04
220
M6
9
ledge: aluminium | shank:...
anodized
black
attachment from behind
272
01_funktionsgriffe - FG7 ...
FG7-02.LA220.04
220
M6
9
ledge: aluminium | shank:...
anodized
black
attachment from behind
272
01_funktionsgriffe - FG7 ...
FG7-02.LC220.04
220
M6
9
ledge: aluminium | shank:...
anodized
black
attachment from behind
272
01_funktionsgriffe - FG7 ...
FG7-02.RA220.04
220
M6
9
ledge: aluminium | shank:...
anodized
black
attachment from behind
272
01_funktionsgriffe - FG7 ...
FG7-02.RC220.04
220
M6
9
ledge: aluminium | shank:...
anodized
black
attachment from behind
272
01_funktionsgriffe - FG7 ...
FG7-04.GA160.01
160
M6
9
ledge: aluminium | shank:...
anodized
silver
attachment from behind
270
01_funktionsgriffe - FG7 ...
FG7-04.GB160.01
160
M6
9
ledge: aluminium | shank:...
anodized
silver
attachment from behind
270
01_funktionsgriffe - FG7 ...
FG7-04.GC160.01
160
M6
9
ledge: aluminium | shank:...
anodized
silver
attachment from behind
270
01_funktionsgriffe - FG7 ...
FG7-04.LA160.01
160
M6
9
ledge: aluminium | shank:...
anodized
silver
attachment from behind
270
01_funktionsgriffe - FG7 ...
FG7-04.LC160.01
160
M6
9
ledge: aluminium | shank:...
anodized
silver
attachment from behind
270
01_funktionsgriffe - FG7 ...
FG7-04.RA160.01
160
M6
9
ledge: aluminium | shank:...
anodized
silver
attachment from behind
270
01_funktionsgriffe - FG7 ...
FG7-04.RC160.01
160
M6
9
ledge: aluminium | shank:...
anodized
silver
attachment from behind
270
01_funktionsgriffe - FG7 ...
FG7-05.GA220.04
220
M6
9
ledge: aluminium | shank:...
anodized
black
attachment from behind
272
01_funktionsgriffe - FG7 ...
FG7-05.GB220.04
220
M6
9
ledge: aluminium | shank:...
anodized
black
attachment from behind
272
01_funktionsgriffe - FG7 ...
FG7-05.GC220.04
220
M6
9
ledge: aluminium | shank:...
anodized
black
attachment from behind
272
01_funktionsgriffe - FG7 ...
FG7-05.LA220.04
220
M6
9
ledge: aluminium | shank:...
anodized
black
attachment from behind
272
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Series FG19 | Functional Handles - Automation: curved handles, push buttons...
Rohde
08.06.2023
Series FG16 | Functional Handles - Automation: tubular handles, push button...
Rohde
08.06.2023
Series FG6 | Functional Handles - Automation: tubular handles, emergency st...
Rohde
08.06.2023
Series FG5 | Functional Handles - Automation: tubular handles, emergency st...
Rohde
08.06.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表