您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
3/2 directional control valve BG1 - Multi-Fix series
Knocks Fluid-Technik
Multi-Fix
System extensions
Powered by
CAD模型選擇
{knocks/multi_fix_series/system_extensions/wegeventil_multi_bg1_asmtab.prj},{NB=005355},{CNSORDERNO=005355},{TYP=S.11-110-50Hz-V-C-D},{DN=10014031},{ARTNR=S 11-4},{WEGEVENTIL=1},{DESC1=3/2-Wegeventil G1/4 elektrisch betätigt 110V/50Hz},{DESC2=3/2 Directional control valve G1/4 electric operated 110V/50Hz},{INFO=Info},{PPATH=assemblies/3_2_wegeventil_multi_bg1_asmtpl.prj},{PRA=1},{CNSMASSEXACT=0.460}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CNSORDERNO
Part-number
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
005210
005210
S.11-24-V-C-D
3/2 Directional control v...
0.458
005354
005354
S.11-230-50Hz-V-C-D
3/2 Directional control v...
0.460
005355
005355
S.11-110-50Hz-V-C-D
3/2 Directional control v...
0.460
005356
005356
S.11-24-50Hz-V-C-D
3/2 Directional control v...
0.458
025379
025379
S.11-I
3/2 Directional control v...
0.380
012738
012738
S.11-A
3/2 Directional control v...
0.384
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表