您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Service 3 unit BG1 - Multi-Fix series
Knocks Fluid-Technik
Multi-Fix
Service 3 unit
Powered by
CAD模型選擇
{knocks/multi_fix_series/service_3_unit/service_3_unit_mf_bg1_asmtab.prj},{NB=038026},{CNSORDERNO=038026},{TYP=FRL.11-10-5-B-HA},{CNSORDERNO1=9.2711.010},{ARTNR=FRL 11 S},{BTYP=0},{S=0},{MANOMETER=0},{SCH=1},{PPATH=assemblies/wart_drei_mit_polcarbonat_und_sch_bg1_asmtpl.prj},{DESC1=Wartungseinheit G1/4 0,5-10 5µm mit PC-Behälter, Schutzkorb und halbautomatischem Ablass},{DESC2=Service 3 unit G1/4 0,5-10 5μm with PC bowl, bowl guard and semi automatic drain},{INFO=Info pdf},{DN=10013113},{PRA=3},{CNSMASSEXACT=1.032}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Part-number
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
005094
005094
FRL.11-10-5-PC-HA
error
0.936
9.2711.438
9.2711.438
FRL.11 HA4
error
0.934
9.2711.870
9.2711.870
FRL.11 HA4
error
0.934
027913
027913
FRL.11-16-5-PC-HA
error
0.946
005095
005095
FRL.12-10-5-PC-HA
error
0.973
9.2712.870
9.2712.870
FRL.12 HA4
error
0.971
9.2712.1302
9.2712.1302
FRL.12 HA4
error
0.983
003975
003975
FRL.11-10-5-PC-HA-G
error
1.006
039984
039984
FRL.11-16-5-PC-HA-G
error
1.019
003994
003994
FRL.12-10-5-PC-HA-G
error
1.043
033720
033720
FRL.12-16-5-PC-HA-G
error
1.053
038026
038026
FRL.11-10-5-B-HA
error
1.032
9.2712.010
9.2712.010
FRL.12 HA4 B
error
1.068
9.2712.442
9.2712.442
FRL.12 HA4 B
error
1.066
9.2712.1306
9.2712.1306
FRL.12 HA4 B
error
1.078
017939
017939
FRL.11-10-5-PC-AM
error
1.004
028113
028113
FRL.12-10-5-PC-AM
error
1.005
9.2711.016
9.2711.016
FRL.11 AM10 B
error
1.099
9.2712.016
9.2712.016
FRL.12 AM10 B
error
1.101
9.2711.052
9.2711.052
FRL.11 G AM10 B
error
1.099
9.2711.009
9.2711.009
FRL.11 H HA3
error
1.346
9.2711.063
9.2711.063
FRL.11 H HA3
error
1.426
031502
031502
FRL.12-10-5-H-HA
error
1.382
9.2711.015
9.2711.015
FRL.11 H AM10
error
1.394
038032
038032
FRL.12-10-5-M-AM
error
1.395
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Oil bowl BG0 - Futura series, Multi-Fix series, Standard series
Knocks Fluid-Technik
26.08.2021
Oil bowl BG0 (M) - Futura series, Multi-Fix series, Standard series
Knocks Fluid-Technik
26.08.2021
Bowl BG0 (M - HA) - Futura series, Multi-Fix series, Standard series
Knocks Fluid-Technik
26.08.2021
Filter BG1 - Multi-Fix series
Knocks Fluid-Technik
26.08.2021
Service 3 unit BG5 - Multi-Fix series
Knocks Fluid-Technik
26.08.2021
Bowl guard BG1 - Multi-Fix series
Knocks Fluid-Technik
26.08.2021
Filter regulator BG4 - Futura series
Knocks Fluid-Technik
26.08.2021
Pressure regulator pneumatically controlled remotely BG2 - Futura series
Knocks Fluid-Technik
26.08.2021
Pressure regulator BG2 - Futura series
Knocks Fluid-Technik
26.08.2021
Lubricator BG1 - Multi-Fix series
Knocks Fluid-Technik
26.08.2021
Coupling kit BG1 - Multi-Fix series
Knocks Fluid-Technik
26.08.2021
Gauge BG1, BG2, BG3 - Multi-Fix series
Knocks Fluid-Technik
26.08.2021
Pressure regulator with continuous pressure supply BG0 - Futura series
Knocks Fluid-Technik
26.08.2021
Bracket galvanized and nut M50x1.5 - Multi-Fix series
Knocks Fluid-Technik
26.08.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表