Zurcon® Rimseal - Rod seal, single acting sealing element from Zurcon® material
Trelleborg
Industrial Sealing Systems
Fluid Sealing Systems
Rod seals
Zurcon® Rimseal
Zurcon® Rimseal
Powered by
CAD模型選擇
{trelleborg_sealing_solutions/industrial_sealing_systems/fluid-dichtsysteme/stangendichtungen/zurcon_rimseal/rimseal/zrimseal_tab.prj},{NB=RR1301850-Z54N (01)},{IDNR=},{DN=185.0},{D1=200.1},{L1=6.3},{NUT=0},{MD=0-25},{DRUCK=1},{MC=Zurcon® Z54 - Special polyurethane 58 Shore D},{OM=N},{SNO=3},{ORS=189.87 x 5.33},{PPATH=zrimseal_tpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNO
Part No.
ⁿ/ₐ
DN
Rod Diameter f8/h9
[mm]
D1
Groove Diameter H9
[mm]
L1
Groove Width +0.2
[mm]
R1
[mm]
MD
Pressure in MPa
ⁿ/ₐ
S
Radial clearance S max.
[mm]
MC
Seal Material
ⁿ/ₐ
AUS
Type
ⁿ/ₐ
RR1300080-Z54N
RR1300080
8.0
15.3
3.2
0.6
0-25
0.400
Zurcon® Z54 - Special pol...
standard application
RR1300100-Z54N
RR1300100
10.0
17.3
3.2
0.6
0-25
0.400
Zurcon® Z54 - Special pol...
standard application
RR1300120-Z54N
RR1300120
12.0
19.3
3.2
0.6
0-25
0.400
Zurcon® Z54 - Special pol...
standard application
RR1300140-Z54N
RR1300140
14.0
21.3
3.2
0.6
0-25
0.400
Zurcon® Z54 - Special pol...
standard application
RR1300160-Z54N
RR1300160
16.0
23.3
3.2
0.6
0-25
0.400
Zurcon® Z54 - Special pol...
standard application
RR1300180-Z54N
RR1300180
18.0
25.3
3.2
0.6
0-25
0.400
Zurcon® Z54 - Special pol...
standard application
RR1500200-Z54N
RR1500200
20.0
27.3
3.2
0.6
0-25
0.400
Zurcon® Z54 - Special pol...
light application
RR1300200-Z54N
RR1300200
20.0
30.7
4.2
1.0
0-25
0.400
Zurcon® Z54 - Special pol...
standard application
RR1500220-Z54N
RR1500220
22.0
29.3
3.2
0.6
0-25
0.400
Zurcon® Z54 - Special pol...
light application
RR1300220-Z54N
RR1300220
22.0
32.7
4.2
1.0
0-25
0.400
Zurcon® Z54 - Special pol...
standard application
RR1500250-Z54N
RR1500250
25.0
32.3
3.2
0.6
0-25
0.400
Zurcon® Z54 - Special pol...
light application
RR1300250-Z54N
RR1300250
25.0
35.7
4.2
1.0
0-25
0.400
Zurcon® Z54 - Special pol...
standard application
RR1500280-Z54N
RR1500280
28.0
35.3
3.2
0.6
0-25
0.400
Zurcon® Z54 - Special pol...
light application
RR1300280-Z54N
RR1300280
28.0
38.7
4.2
1.0
0-25
0.400
Zurcon® Z54 - Special pol...
standard application
RR1500300-Z54N
RR1500300
30.0
37.3
3.2
0.6
0-25
0.400
Zurcon® Z54 - Special pol...
light application
RR1300300-Z54N
RR1300300
30.0
40.7
4.2
1.0
0-25
0.400
Zurcon® Z54 - Special pol...
standard application
RR1500320-Z54N
RR1500320
32.0
39.3
3.2
0.6
0-25
0.400
Zurcon® Z54 - Special pol...
light application
RR1300320-Z54N
RR1300320
32.0
42.7
4.2
1.0
0-25
0.400
Zurcon® Z54 - Special pol...
standard application
RR1500350-Z54N
RR1500350
35.0
42.3
3.2
0.6
0-25
0.400
Zurcon® Z54 - Special pol...
light application
RR1300350-Z54N
RR1300350
35.0
45.7
4.2
1.0
0-25
0.400
Zurcon® Z54 - Special pol...
standard application
RR1500360-Z54N
RR1500360
36.0
43.3
3.2
0.6
0-25
0.400
Zurcon® Z54 - Special pol...
light application
RR1300360-Z54N
RR1300360
36.0
46.7
4.2
1.0
0-25
0.400
Zurcon® Z54 - Special pol...
standard application
RR1500400-Z54N
RR1500400
40.0
50.7
4.2
1.0
0-25
0.400
Zurcon® Z54 - Special pol...
light application
RR1300400-Z54N
RR1300400
40.0
55.1
6.3
1.3
0-25
0.500
Zurcon® Z54 - Special pol...
standard application
RR1500450-Z54N
RR1500450
45.0
55.7
4.2
1.0
0-25
0.400
Zurcon® Z54 - Special pol...
light application
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表