ZS4-D2-S-T - Double deck with 1 disconnect circuit with test socket screws and 1 feed-through circuit - 5,2 mm 0.205 in spacing
TE Connectivity
Connectors
Terminal Blocks & Strips
Modular Terminal Blocks
Modular Terminal Block Product Type
ENTRELEC Terminal Blocks
Terminal Blocks
Screw Clamp Terminal Blocks
Powered by
CAD模型選擇
{teconnectivity/connectors/terminal_blocks_and_strips/modular_terminal_blocks/modular_terminal_block_product_type/entrelec_terminal_blocks/terminal_blocks/screw_clamp_terminal_blocks/zs4_d2_s_t.prj},{NB=te_ZS4-D2-S-T2},{PN=1SNK505316R0000 },{TYPE=ZS4-D2-S-T2},{DES=ZS4-D2-S-T2 Screw Clamp Terminal Block - Double Deck - Grey - 4 mm² - 5.2 mm 0.205 in spacing - Flat marking area},{PPATH=zs4_d2_s_t_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PN
Part Number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
DES
Description
ⁿ/ₐ
TE - ZS4-D2-S-T2 - ZS4-D2...
1SNK505316R0000
ZS4-D2-S-T2
ZS4-D2-S-T2 Screw Clamp T...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表