ZS4-D2-S - Double deck with 1 disconnect circuit and 1 feed-through circuit - 5,2 mm 0.205 in spacing
TE Connectivity
Connectors
Terminal Blocks & Strips
Modular Terminal Blocks
Modular Terminal Block Product Type
ENTRELEC Terminal Blocks
Terminal Blocks
Screw Clamp Terminal Blocks
Powered by
CAD模型選擇
{teconnectivity/connectors/terminal_blocks_and_strips/modular_terminal_blocks/modular_terminal_block_product_type/entrelec_terminal_blocks/terminal_blocks/screw_clamp_terminal_blocks/zs4_d2_s.prj},{NB=te_ZS4-D2-S},{PN=1SNK505315R0000 },{TYPE=ZS4-D2-S},{DES=ZS4-D2-S Screw Clamp Terminal Block - Double Deck - Grey - 4 mm² - 5.2 mm 0.205 in spacing - Flat marking area},{PPATH=zs4_d2_s_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PN
Part Number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
DES
Description
ⁿ/ₐ
TE - ZS4-D2-S - ZS4-D2-S ...
1SNK505315R0000
ZS4-D2-S
ZS4-D2-S Screw Clamp Term...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表