ZS-348 - Pipe Clamps - Beta "Smoothie" Clamps Standard
Essentra Components
Pneumatics & Hydraulics
Tubing, Hoses & Hose Accessories
Hose & Pipe Clamps, Channels & Straps
Pipe Clamps
Pipe Clamps - Beta "Smoothie" Clamps Standard
Powered by
CAD模型選擇
{essentra/l1_v00000000/l2_v03000000/l3_v03040000/l4_v03040100/p170640/zs-348_asmtab.prj},{NB=ZS-374},{PN=ZS-374},{AMERSID=1075722},{APACID=-},{EMEAID=-},{GROUP=H6},{TS=2},{PS=-},{CBLOC=3.54},{A2=5.90},{LEN=4.52},{H2=4.33},{BOLT=1/2-13 x 4},{MAT=Steel},{WDTH=1.770},{R=0.177},{HT=1.780},{TSPS=2.000},{BCANG=45.000},{BC=0.039},{TR=0.078},{HLDIA=0.515625},{CBDIA=0.730},{CBDTH=0.4375},{PPATH=../p170635/p170635_asm_dir/zs-348/zs-348_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
GROUP
Group
ⁿ/ₐ
TS
Tube Size
ⁿ/ₐ
PS
Pipe Size
ⁿ/ₐ
CBLOC
A1 Bolt Location Center to Center
[Inch]
A2
A2 Outside Width
[Inch]
LEN
A3 Base Width
[Inch]
H2
H2 Overall Height
[Inch]
BOLT
Bolt Size
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
ZS-348
ZS-348
1075709
-
-
H3
1/2
-
1.29
2.87
2.16
1.88
3/8-16 x 1 3/4
Steel
ZS-350
ZS-350
1075710
-
-
H3
-
1/4
1.29
2.87
2.16
1.88
3/8-16 x 1 3/4
Steel
ZS-352
ZS-352
1075711
-
-
H3
5/8
-
1.29
2.87
2.16
1.88
3/8-16 x 1 3/4
Steel
ZS-354
ZS-354
1075712
-
-
H4
3/4
-
1.77
3.34
2.75
2.51
3/8-16 x 2 1/4
Steel
ZS-356
ZS-356
1075713
-
-
H4
-
1/2
1.77
3.34
2.75
2.51
3/8-16 x 2 1/4
Steel
ZS-358
ZS-358
1075714
-
-
H4
7/8
-
1.77
3.34
2.75
2.51
3/8-16 x 2 1/4
Steel
ZS-360
ZS-360
1075715
-
-
H4
1
-
1.77
3.34
2.75
2.51
3/8-16 x 2 1/4
Steel
ZS-362
ZS-362
1075716
-
-
H4
-
3/4
1.77
3.34
2.75
2.51
3/8-16 x 2 1/4
Steel
ZS-364
ZS-364
1075717
-
-
H5
1 1/4
-
2.36
3.93
3.30
2.99
3/8-16 x 2 3/4
Steel
ZS-366
ZS-366
1075718
-
-
H5
-
1
2.36
3.93
3.30
2.99
3/8-16 x 2 3/4
Steel
ZS-368
ZS-368
1075719
-
-
H5
1 1/2
-
2.36
3.93
3.30
2.99
3/8-16 x 2 3/4
Steel
ZS-370
ZS-370
1075720
-
-
H5
-
1 1/4
2.36
3.93
3.30
2.99
3/8-16 x 2 3/4
Steel
ZS-372
ZS-372
1075721
-
-
H6
-
1 1/2
3.54
5.90
4.52
4.33
1/2-13 x 4
Steel
ZS-374
ZS-374
1075722
-
-
H6
2
-
3.54
5.90
4.52
4.33
1/2-13 x 4
Steel
ZS-376
ZS-376
1075723
-
-
H3
1/2
-
1.29
2.87
2.16
1.88
3/8-16 x 1 3/4
Stainless
ZS-378
ZS-378
1075724
-
-
H3
-
1/4
1.29
2.87
2.16
1.88
3/8-16 x 1 3/4
Stainless
ZS-380
ZS-380
1075725
-
-
H3
5/8
-
1.29
2.87
2.16
1.88
3/8-16 x 1 3/4
Stainless
ZS-382
ZS-382
1075726
-
-
H4
3/4
-
1.77
3.34
2.75
2.51
3/8-16 x 2 1/4
Stainless
ZS-384
ZS-384
1075727
-
-
H4
-
1/2
1.77
3.34
2.75
2.51
3/8-16 x 2 1/4
Stainless
ZS-386
ZS-386
1075728
-
-
H4
7/8
-
1.77
3.34
2.75
2.51
3/8-16 x 2 1/4
Stainless
ZS-388
ZS-388
1075729
-
-
H4
1
-
1.77
3.34
2.75
2.51
3/8-16 x 2 1/4
Stainless
ZS-390
ZS-390
1075730
-
-
H4
-
3/4
1.77
3.34
2.75
2.51
3/8-16 x 2 1/4
Stainless
ZS-392
ZS-392
1075731
-
-
H5
1 1/4
-
2.36
3.93
3.30
2.99
3/8-16 x 2 3/4
Stainless
ZS-394
ZS-394
1075732
-
-
H5
-
1
2.36
3.93
3.30
2.99
3/8-16 x 2 3/4
Stainless
ZS-396
ZS-396
1075733
-
-
H5
1 1/2
-
2.36
3.93
3.30
2.99
3/8-16 x 2 3/4
Stainless
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表