ZBD 1611 - Normzylinder
Storz-Hydrauliksysteme
160 bar
Differential cylinder
Powered by
CAD模型選擇
{storzhydraulik/160_bar/diff_cylinder/zbd_1611_asmtab.prj},{NB=ZBD 1611-80/45-A-29-RG-22-B1C-G11-E33(00)},{K=80},{MM=45},{MMX=45,56},{BS=A},{STROKE=29},{POS=0},{XV=0},{DV=RG},{EK=2},{EB=2},{ODK=B},{KS=1},{KSW=C},{ADL=G},{LK=1},{LB=1},{EN=E},{ENK=3},{ENB=3},{PPATH=zbd1611/zbd_1611_asmtpl.prj},{A1=50.3},{KK=M33x2},{A=45},{B=85},{BA=85},{D=130},{D1=95},{R1=80},{VA=4},{VE=36},{WF=54},{OH=62.0},{Y=91},{ZJX=250},{PJX=134}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
K
Piston -Ø
[mm]
A1
Piston area
[cm^2]
A2
Ring surface
[cm^2]
ZJ
[mm]
EE
Line connection
[mm]
KK
Rod thread
ⁿ/ₐ
A
max.
[mm]
B
[mm]
BA
[mm]
D
[mm]
D1
[mm]
PJ
[mm]
R1
[mm]
VA
[mm]
VE
[mm]
WF
[mm]
OH
[mm]
Y
[mm]
SCH
Wrench size
[mm]
TD
[mm]
TL
[mm]
TM
[mm]
VD
[mm]
WC
[mm]
ZP
[mm]
NF
[mm]
FB
[mm]
FC
[mm]
UC
[mm]
W
[mm]
MF
[mm]
UF
[mm]
E
[mm]
TF
[mm]
R
[mm]
XD
[mm]
L
[mm]
MR
[mm]
CD
[mm]
EW
[mm]
XN
[mm]
LT
[mm]
MS
[mm]
CX
[mm]
EX
[mm]
S
[mm]
SS
[mm]
TE
[mm]
TS
[mm]
US
[mm]
ST
[mm]
LH
[mm]
SB
[mm]
ZF
[mm]
ZBD 1611-25/14-A-30-RG-22...
25
4.9
3.4
180
G1/4
M12x1.25
16
32
32
56
33
107
42
3
15
28
25.5
58
12
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
ZBD 1611-32/18-A-26-RG-22...
32
8.0
5.5
196
G3/8
M14x1.5
18
40
40
67
42
115
44
3
19
32
30.0
64
15
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
ZBD 1611-40/22-A-37-RG-22...
40
12.6
8.8
227
G1/2
M16x1.5
22
50
50
78
52
134
54
3
19
32
35.0
71
19
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
ZBD 1611-50/28-A-30-RG-22...
50
19.6
13.5
235
G1/2
M20x1.5
28
60
60
95
62
141
60
4
24
38
44.0
72
24
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
ZBD 1611-63/36-A-35-RG-22...
63
31.2
21.0
259
G3/4
M27x2
36
70
70
116
78
152
70
4
29
45
54.0
82
30
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
ZBD 1611-80/45-A-29-RG-22...
80
50.3
34.4
279
G3/4
M33x2
45
85
85
130
95
163
80
4
36
54
62.0
91
36
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
ZBD 1611-100/56-A-34-RG-2...
100
78.5
53.9
334
G1
M42x2
56
106
106
158
120
196
90
5
37
57
75.0
108
46
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
ZBD 1611-125/70-A-0-RG-22...
125
123.0
84.2
325
G1
M48x2
63
132
132
192
150
174
108
5
37
60
92.0
121
60
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
ZBD 1611-140/80-A-0-RG-22...
140
154.0
104.0
360
G1 1/4
M56x2
75
145
145
215
170
194
125
5
40
64
103.5
134
65
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
ZBD 1611-160/90-A-0-RG-22...
160
201.0
137.0
370
G1 1/4
M64x3
85
160
160
238
190
191
130
5
41
66
115.0
143
75
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
ZBD 1611-180/100-A-0-RG-2...
180
254.0
176.0
425
G1 1/4
M72x3
90
185
185
260
210
214
150
5
45
75
126.0
175
85
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
ZBD 1611-200/110-A-0-RG-2...
200
314.0
219.0
450
G1 1/4
M80x3
95
200
200
285
235
224
160
5
45
75
138.0
190
95
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ZW/ZWAS 1611 - Normzylinder
Storz-Hydrauliksysteme
24.04.2023
SGT-LO - screw jack
INKOMA-GROUP
17.04.2019
ZBD 2511 - Normzylinder
Storz-Hydrauliksysteme
24.04.2023
ZB 2550 - Normzylinder
Storz-Hydrauliksysteme
17.05.2023
Design 119 - Pivot Eye Attachment
Heiss
15.09.2017
LB-CBB (ISO 8132) - clevis
AHP Merkle
31.03.2024
RC - spherical rod eye ISO 8132
Hydropneu
07.07.2023
DIN standard cylinder to ISO6020-1 and CETOP R 58H up to 160 bar - NOZ161/N...
HEB
15.04.2024
RC (ISO 8132) - Pivot f. DHZ
AHP Merkle
31.03.2024
Montana Roof and Wall Profiles - Montana Roof and Wall Profiles
Tata Steel
24.03.2023
S7P - Gear Motors
Yaskawa
23.05.2022
00 - basic shape
Hydropneu
07.07.2023
Design 112 - Flange Attachment
Heiss
15.09.2017
Series ISO - Metric Hydraulic Cylinders
Milwaukee Cylinder
12.07.2019
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表