ZA15CF - Support for 30 degree trapezoidal lead screw - fixed side
HEFA
11-trapezoidal_lead_screw
Powered by
CAD모델 선택
{hefa/11-trapezoidal_lead_screw/za15cf_asmtab.prj},{NB=ZA15CF-Q10},{SC=ZA15CF},{LX=Fixed side of support},{CZ=S45C},{ST=Blacken},{Q=10},{T=24},{H=8},{F=16},{D=34},{A=52},{A1=54},{PCD=42},{B=42},{DD1=4.5},{DD2=8.0},{HH=4.5},{R=18},{V=2.3},{V2=5},{G=7.5},{E=8},{LM=M10},{LMJGNZ=930},{ZCXH=6000ZZ},{RXZXFZ=2300},{INFOTEXT=website},{Y1=20},{D1=26},{B1=8},{Y2=15},{ZX=25.0},{SD=3.10},{Y3=30},{PPATH=za15cf/assemblies/za15cf_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
CNSORDERNO
ⁿ/ₐ
SC
Series code
ⁿ/ₐ
LX
type
ⁿ/ₐ
CZ
texture of material
ⁿ/ₐ
ST
surface treatment
ⁿ/ₐ
Q
[mm]
T
[mm]
H
[mm]
F
[mm]
D
[mm]
A
[mm]
A1
[mm]
PCD
P.C.D
[mm]
B
[mm]
DD1
d1
[mm]
DD2
d2
[mm]
HH
h
[mm]
R
[mm]
V
[mm]
V2
[mm]
G
[mm]
E
[mm]
LM
fastening bolt
ⁿ/ₐ
LMJGNZ
Tightening torque of nut
ⁿ/ₐ
ZCXH
Bearing model
ⁿ/ₐ
RXZXFZ
Allowable axial load
[N]
ZA15CF-Q8
ZA15CF-Q8
ZA15CF
Fixed side of support
S45C
Blacken
8
22
8
14
28
45
53
35
35
3.4
6.5
4.0
17
2.3
5
6.5
6
M8
490
608ZZ
1300
ZA15CF-Q10
ZA15CF-Q10
ZA15CF
Fixed side of support
S45C
Blacken
10
24
8
16
34
52
54
42
42
4.5
8.0
4.5
18
2.3
5
7.5
8
M10
930
6000ZZ
2300
ZA15CF-Q12
ZA15CF-Q12
ZA15CF
Fixed side of support
S45C
Blacken
12
24
8
16
36
54
54
44
44
4.5
8.0
4.5
18
2.3
5
8.5
10
M12
1370
6001ZZ
2600
ZA15CF-Q15
ZA15CF-Q15
ZA15CF
Fixed side of support
S45C
Blacken
15
27
10
17
40
63
63
50
52
5.5
9.5
5.5
20
2.3
5
9.5
12
M15
2350
6002ZZ
2900
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
MRUZ,MRUZM - Lead Screw Support Units - Round, Support Side
Misumi
30.06.2021
ZA15DF - Support for 30 degree trapezoidal lead screw - fixed side
HEFA
29.04.2024
MRWZ, MRWZ-S, MRWZ-CP, MRWZ-LP, MRWZM, MRWZM-S, MRWZM-CP, MRWZM-LP - Lead S...
Misumi
28.04.2022
Trapezoidal Nut - Trapezoidal nuts, flange nut Ready EFM thread to DIN ISO ...
Ketten Fuchs
22.09.2021
AIUR,AIURM - Lead screw support assembly - Support side standard type
SRD-FA
04.03.2022
MTUZ,MTUZM - Lead Screw Support Units - Square - Support Side
Misumi
14.06.2021
Dia 25, Lead 4 (PFT)
NSK Rolling Bearing
15.09.2022
DST-JFLM - Lead screw nuts
igus
13.09.2022
DST_JFRM - Lead screw nuts
igus
13.09.2022
DST-W300FLM - Lead screw nuts
igus
13.09.2022
A180FRM - Lead screw nuts
igus
13.09.2022
BSX1505, BSS1505, BSSE1505, BRS1505, BRSE1505, BSS1510, BSSE1510, BRS1510, ...
Misumi
30.06.2021
AJTSPFR,AJTSPFL,AJTSPNR - Trapezoidal screws - Nuts for 30 degree trapezoid...
SRD-FA
04.04.2023
W300FRI-02 - Trapezoidal lead screw nuts with flange
igus
13.09.2022
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성