Z1-M - Lock Washers - Stainless Steel DIN 1.4006
WMBerg
METRIC
Hardware and Fasteners
Fasteners
Powered by
CAD模型選擇
{wmberg/m2001/m_hardware_and_fasteners/fasteners/mf26.prj},{NB=Z1-M4},{PN=Z1-M4},{DES=EXTERNAL TOOTH LOCK WASHER},{CN=Master Inch/Metric Catalog},{CP=MF32},{TS=M4},{MAT=Stainless Steel DIN 1.4006},{D=7.6},{D1=4.1},{D1TOL=+0.3},{T=0.9},{TTOL=+0.1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
CP
Catalog Page No.
ⁿ/ₐ
TS
Thread Size
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D
Outside Diameter ØD
[mm]
D1
Inside Diameter Ød
[mm]
D1TOL
d Tolerance
[mm]
T
Thickness
[mm]
TTOL
T Tolerance
[mm]
Z1-M2
Z1-M2
EXTERNAL TOOTH LOCK WASHE...
Master Inch/Metric Catalo...
MF32
M2
Stainless Steel DIN 1.400...
4.4
2.1
+0.3
0.5
+0.1
Z1-M3
Z1-M3
EXTERNAL TOOTH LOCK WASHE...
Master Inch/Metric Catalo...
MF32
M3
Stainless Steel DIN 1.400...
6.2
3.1
+0.3
0.8
+0.1
Z1-M4
Z1-M4
EXTERNAL TOOTH LOCK WASHE...
Master Inch/Metric Catalo...
MF32
M4
Stainless Steel DIN 1.400...
7.6
4.1
+0.3
0.9
+0.1
Z1-M5
Z1-M5
EXTERNAL TOOTH LOCK WASHE...
Master Inch/Metric Catalo...
MF32
M5
Stainless Steel DIN 1.400...
9.2
5.1
+0.3
1.2
+0.1
Z1-M6
Z1-M6
EXTERNAL TOOTH LOCK WASHE...
Master Inch/Metric Catalo...
MF32
M6
Stainless Steel DIN 1.400...
11.8
6.1
+0.4
1.6
+0.1
Z1-M8
Z1-M8
EXTERNAL TOOTH LOCK WASHE...
Master Inch/Metric Catalo...
MF32
M8
Stainless Steel DIN 1.400...
14.8
8.1
+0.4
2.0
+0.1
Z1-M10
Z1-M10
EXTERNAL TOOTH LOCK WASHE...
Master Inch/Metric Catalo...
MF32
M10
Stainless Steel DIN 1.400...
18.1
10.2
+0.5
2.2
+0.15
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表