XZH01 - Economical type, heat resistant quick joint, direct head and external thread
Yiheda 3D Electronic Gallery
yhd_fa
D8-Pneumatic connector / speed control valve
Powered by
CAD모델 선택
{yiheda/yhd_fa/d8/xzh01.prj},{NB=XZH01-D8-M10},{CODE=XZH01},{TYPE=External thread Direct head},{MAT1=Brass},{MAT2=Nitrile rubber},{D=8},{MOD=M10},{R=M10*1},{S=14},{L=27.0},{A=7.0},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
MAT1
The main material
ⁿ/ₐ
MAT2
Seal material
ⁿ/ₐ
D
[mm]
MOD
Nominal model
ⁿ/ₐ
R
[mm]
S
[mm]
L
[mm]
A
[mm]
XZH01-D4-M5
XZH01
External thread
brass
Nitrile rubber
4
M5
M5*0.8
9
20.0
4.0
XZH01-D4-M6
XZH01
External thread
brass
Nitrile rubber
4
M6
M6*1
9
20.8
4.8
XZH01-D4-M8
XZH01
External thread
brass
Nitrile rubber
4
M8
M8*1
12
21.0
5.0
XZH01-D4-M10
XZH01
External thread
brass
Nitrile rubber
4
M10
M10*1
12
23.0
7.0
XZH01-D4-1
XZH01
External thread
brass
Nitrile rubber
4
1
R1/8
10
23.0
7.5
XZH01-D6-M6
XZH01
External thread
brass
Nitrile rubber
6
M6
M6*1
12
21.0
4.8
XZH01-D6-M10
XZH01
External thread
brass
Nitrile rubber
6
M10
M10*1
12
23.2
7.0
XZH01-D6-1
XZH01
External thread
brass
Nitrile rubber
6
1
R1/8
12
23.7
7.5
XZH01-D6-2
XZH01
External thread
brass
Nitrile rubber
6
2
R1/4
14
25.0
10.5
XZH01-D8-M10
XZH01
External thread
brass
Nitrile rubber
8
M10
M10*1
14
27.0
7.0
XZH01-D8-1
XZH01
External thread
brass
Nitrile rubber
8
1
R1/8
14
27.0
7.5
XZH01-D8-2
XZH01
External thread
brass
Nitrile rubber
8
2
R1/4
14
27.0
10.5
XZH01-D8-3
XZH01
External thread
brass
Nitrile rubber
8
3
R3/8
17
29.0
11.0
XZH01-D10-1
XZH01
External thread
brass
Nitrile rubber
10
1
R1/8
17
30.0
7.5
XZH01-D10-2
XZH01
External thread
brass
Nitrile rubber
10
2
R1/4
17
30.0
10.5
XZH01-D10-3
XZH01
External thread
brass
Nitrile rubber
10
3
R3/8
17
30.0
11.0
XZH01-D10-4
XZH01
External thread
brass
Nitrile rubber
10
4
R1/2
22
30.0
14.2
XZH01-D12-2
XZH01
External thread
brass
Nitrile rubber
12
2
R1/4
19
30.0
10.5
XZH01-D12-3
XZH01
External thread
brass
Nitrile rubber
12
3
R3/8
22
30.0
11.0
XZH01-D12-4
XZH01
External thread
brass
Nitrile rubber
12
4
R1/2
27
32.0
14.2
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
XZH21 - Economical Type¡¤Heat-Resistant Quick Joint¡¤Bent Joint¡¤External T...
Yiheda 3D Electronic Gallery
09.05.2024
XZH11 - Economical Type Heat-Resistant Quick Joint
Yiheda 3D Electronic Gallery
09.05.2024
J-XYB01_J-XYC01 - Precision type, quick connector for cleaning piping, dire...
Yiheda 3D Electronic Gallery
09.05.2024
J-XYB06_J-XYC06 - Precision type, quick joint for clean piping, bend joint ...
Yiheda 3D Electronic Gallery
09.05.2024
FBG01_62 - Bearing Retaining Ring ¡¤ Open ¡¤ Short Pressure Ring Type/ Long...
Yiheda 3D Electronic Gallery
09.05.2024
J-XXB01_11 - Precision type, quick connector, straight head / hexagon socke...
Yiheda 3D Electronic Gallery
09.05.2024
WGU02 - Guide rod thin cylinder, cylinder diameter 12 ~ 80
Yiheda 3D Electronic Gallery
09.05.2024
VML01_22 - Chain ¡¤ 80 Series
Yiheda 3D Electronic Gallery
09.05.2024
YEU01_02_YEY01_02 - Bushings For Locating Pins ¡¤ Shoulderless St ¡¤ Ard/Sh...
Yiheda 3D Electronic Gallery
09.05.2024
VLD02_VLD11 - Sprocket ??¡§¡§35 Series
Yiheda 3D Electronic Gallery
09.05.2024
IAS21_23 - Economical Low Assembly Linear Guide¡¤Heavy Duty¡¤Interchangeabl...
Yiheda 3D Electronic Gallery
09.05.2024
J-XXU01_03 - Straight Couplings / External Thread
Yiheda 3D Electronic Gallery
09.05.2024
VMD01_21 - Chain ¡¤ 35 Series
Yiheda 3D Electronic Gallery
09.05.2024
DEG01_13 - Economical diaphragm coupling, aluminum alloy/stainless steel, s...
Yiheda 3D Electronic Gallery
09.05.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성