您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
English
QA認證資訊
目錄: Conveyer & Caster
Created: 29.10.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Conveyer & Caster
XS - X-tra Soft Flat (to 675 lb/ea)
Conveyer & Caster
Albion
Wheels
Powered by
CAD模型選擇
{ccefi/albion/wheels/xs_asmtab.prj},{NB=XS0525112},{PN=XS0525112},{DIA=5},{WIDTH=2},{CAP=500},{HUB=2-3/16},{BORE=1-3/16},{BEARING=3/4},{WEIGHT=1-1/8},{ROLLER=Delrin},{BT=Standard},{PN1=XS0520019},{PN2=0425112},{Z1=1},{R=51},{D=5.000},{W=2.000},{H=2.188},{ID=1.188},{IDB=0.625},{ROLL=42},{PPATH=xs_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
PN
Part Number
ⁿ/ₐ
DIA
Wheel Diameter
[Inch]
WIDTH
Tread Width
[Inch]
CAP
Capacity
ⁿ/ₐ
HUB
Hub Length
[Inch]
BORE
Bore ID
[Inch]
BEARING
Bearing ID
[Inch]
WEIGHT
Weight
ⁿ/ₐ
ROLLER
Bearing Type
ⁿ/ₐ
TEMPR
Temperature Maximum
ⁿ/ₐ
HARD
Hardness
ⁿ/ₐ
XS0305108
XS0305108
3
1-1/4
200
1-1/2
1-1/16
1/2
5/16
Delrin
-45°F to +180°F
65-75 Shore A
XS03X5108
XS03X5108
3-1/2
1-1/4
250
1-1/2
1-1/16
1/2
5/16
Delrin
-45°F to +180°F
65-75 Shore A
XS0405108
XS0405108
4
1-1/4
300
1-1/2
1-1/16
1/2
3/8
Delrin
-45°F to +180°F
65-75 Shore A
XS0425112
XS0425112
4
2
400
2-3/16
1-3/16
3/4
1
Delrin
-45°F to +180°F
65-75 Shore A
XS0420112
XS0420112
4
2
400
2-3/16
1-3/16
3/4
1
Roller Bearing
-45°F to +180°F
65-75 Shore A
XS0422808
XS0422808
4
2
400
2-7/16
1-9/16
1/2
1
Precision Ball
-45°F to +180°F
65-75 Shore A
XS0505108
XS0505108
5
1-1/4
325
1-1/2
1-1/16
1/2
3/4
Delrin
-45°F to +180°F
65-75 Shore A
XS0525112
XS0525112
5
2
500
2-3/16
1-3/16
3/4
1-1/8
Delrin
-45°F to +180°F
65-75 Shore A
XS0520112
XS0520112
5
2
500
2-3/16
1-3/16
3/4
1-1/8
Roller Bearing
-45°F to +180°F
65-75 Shore A
XS0522808
XS0522808
5
2
500
2-7/16
1-9/16
1/2
1-1/8
Precision Ball
-45°F to +180°F
65-75 Shore A
XS0605108
XS0605108
6
1-1/4
325
1-1/2
1-1/16
1/2
3/4
Delrin
-45°F to +180°F
65-75 Shore A
XS0625112
XS0625112
6
2
600
2-3/16
1-3/16
3/4
1-3/8
Delrin
-45°F to +180°F
65-75 Shore A
XS0620112
XS0620112
6
2
600
2-3/16
1-3/16
3/4
1-3/8
Roller Bearing
-45°F to +180°F
65-75 Shore A
XS0622808
XS0622808
6
2
600
2-7/16
1-9/16
1/2
1-3/8
Precision Ball
-45°F to +180°F
65-75 Shore A
XS0825112
XS0825112
8
2
675
2-3/16
1-3/16
3/4
2-3/8
Delrin
-45°F to +180°F
65-75 Shore A
XS0820112
XS0820112
8
2
675
2-3/16
1-3/16
3/4
2-3/8
Roller Bearing
-45°F to +180°F
65-75 Shore A
XS0822808
XS0822808
8
2
675
2-7/16
1-9/16
1/2
2-3/8
Precision Ball
-45°F to +180°F
65-75 Shore A
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
298 - Aviation Ground Equipment (to 20000 lb/ea)
Conveyer & Caster
07.10.2021
Trans-forma HD - Ergonomic USA Made Wheels
Colson Group
20.02.2024
Performa Rubber - Ergonomic Advantage Rubber Wheels
Colson Group
18.04.2024
Wheels - Heavy Duty
Tente
30.01.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表