您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
XL Steel - Timing bars
Chiaravalli
Open transmission
Timing Bars
Powered by
CAD模型選擇
{chiaravalli/open_transmission/timing_bars/xl_steel.prj},{NB=42000027},{TYPE=XL 27},{CODE=42000027},{ND=27},{DE=43.15},{LU=160},{LT=160},{WEIGHT=3.90},{MAT=Steel C40}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TYPE
ⁿ/ₐ
CODE
Part number
ⁿ/ₐ
ND
Number of teeth
ⁿ/ₐ
DE
External
[mm]
LU
Useful
[mm]
LT
Total
[mm]
WEIGHT
Weight
[kg]
MAT
Material
ⁿ/ₐ
42000010
XL 10
42000010
10
15.66
125
140
0.84
Steel C40
42000011
XL 11
42000011
11
17.28
125
140
0.92
Steel C40
42000012
XL 12
42000012
12
18.90
125
140
1.20
Steel C40
42000013
XL 13
42000013
13
20.51
125
140
1.08
Steel C40
42000014
XL 14
42000014
14
22.13
132
140
1.12
Steel C40
42000015
XL 15
42000015
15
23.75
132
140
1.44
Steel C40
42000016
XL 16
42000016
16
25.36
140
140
1.27
Steel C40
42000017
XL 17
42000017
17
26.98
140
140
1.31
Steel C40
42000018
XL 18
42000018
18
28.60
140
140
1.51
Steel C40
42000019
XL 19
42000019
19
30.22
140
140
1.70
Steel C40
42000020
XL 20
42000020
20
31.83
140
140
1.60
Steel C40
42000021
XL 21
42000021
21
33.45
160
160
2.06
Steel C40
42000022
XL 22
42000022
22
35.07
160
160
2.12
Steel C40
42000023
XL 23
42000023
23
36.60
160
160
2.32
Steel C40
42000024
XL 24
42000024
24
38.30
160
160
2.41
Steel C40
42000025
XL 25
42000025
25
39.93
160
160
2.75
Steel C40
42000026
XL 26
42000026
26
41.53
160
160
2.79
Steel C40
42000027
XL 27
42000027
27
43.15
160
160
3.90
Steel C40
42000028
XL 28
42000028
28
44.77
160
160
3.41
Steel C40
42000029
XL 29
42000029
29
46.39
160
160
3.42
Steel C40
42000030
XL 30
42000030
30
48.00
160
160
3.78
Steel C40
42000032
XL 32
42000032
32
51.24
160
160
3.93
Steel C40
42000033
XL 33
42000033
33
52.76
160
160
4.00
Steel C40
42000034
XL 34
42000034
34
54.47
160
160
4.48
Steel C40
42000035
XL 35
42000035
35
56.09
160
160
4.50
Steel C40
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表