XC1001-A S54390-C1-A1
Siemens Building Technologies EUROPEAN Portfolio
brandschutzen
brandschutzsysteme
cerberuspro
Extinguishing control options
Conventional extinguishing control panels
XC10 Series
XC1001-A
Powered by
CAD模型選擇
{siemens_bt_eu/brandschutzen/brandschutzsysteme/cerberuspro/loeschsteuerungsoptionen/konventionelleloeschzentralen/seriexc10/xc1001a/xc1001_a_s54390_c1_a1.prj},{NB=XC1001-A Extinguishing panel Standard(0)},{SA810ID03=S54390-C1-A1},{SA700ID05=370.0},{SA700ID06=90.0},{SA700ID07=286.0},{SA700ID08=4.100},{SA740ID04=MIN},{SA810ID15=1.000},{SA010ID04=Siemens Building Technologies EUROPEAN Portfolio},{PREVIEW=../../_pool_/49/31/a6v10061908.png},{SA300ID03=XC1001-A},{SA700ID04=XC1001-A Extinguishing panel Standard},{BUSPROTOKOLL=},{LINK=http://www.siemens.com/btproduct?S54390-C1-A1},{SA810ID04=S54390-C1-A1},{SA810ID06=},{SA810ID10=Extinguishing panel Standard},{SA810ID14=PCE},{SA010ID06=http://www.siemens.com/buildingtechnologies},{SUPPORTLINK=https://support.industry.siemens.com/cs/ww/en/ps/25261},{SA010ID12=20210428},{ETIMCLASSC=EC002685},{LODLEVEL=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
SA010ID04
Manufacturer Name
ⁿ/ₐ
SA300ID03
Type (ASN)
ⁿ/ₐ
SA700ID04
Product feature
ⁿ/ₐ
SA700ID05
Width
[mm]
SA700ID06
Depth
[mm]
SA700ID07
Height
[mm]
SA700ID08
mass (net)
[kg]
SA810ID03
Order number
ⁿ/ₐ
SA810ID04
DataNorm number
ⁿ/ₐ
SA810ID06
GTIN number
ⁿ/ₐ
SA810ID10
Description text
ⁿ/ₐ
SA810ID14
Quantity unit
ⁿ/ₐ
SA810ID15
ⁿ/ₐ
SA010ID12
Status of the manufacturer's catalog
ⁿ/ₐ
ETIMCLASSC
ETIM classcode
ⁿ/ₐ
ETIMCLASSN
ETIM classname
ⁿ/ₐ
IFCEXPORT
IfcAsExport
ⁿ/ₐ
OMNICLASSNU
Omniclass number
ⁿ/ₐ
OMNICLASS
Omniclass title
ⁿ/ₐ
UNICLASSC
Uniclass code
ⁿ/ₐ
XC1001-A Extinguishing p...
Siemens Building Technolo...
XC1001-A
XC1001-A Extinguishing p...
370.0
90.0
286.0
4.100
S54390-C1-A1
S54390-C1-A1
Extinguishing panel Stand...
PCE
1.000
20210428
EC002685
Central fire alarm system
IfcUnitaryControlElement....
23-29 31 13
Fire Alarm Control Panels
Pr_75_75_18_15
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
下載CAD模型
生成CAD模型
生成PDF資料表