目錄: Conveyer & Caster
Created: 29.10.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Conveyer & Caster
XA - Poly on Poly (to 1500 lb/ea)
Conveyer & Caster
Albion
Wheels
Powered by
CAD模型選擇
{ccefi/albion/wheels/xa_asmtab.prj},{NB=XA0402806},{PN=XA0402806},{PN1=XA0402806},{DIA=4},{D=4.0000},{WIDTH=1-1/4},{W=1.2500},{CAP=400},{HUB=1-1/2},{H=1.5000},{BORE=-},{ID=1.0625},{BEARING=3/8},{BEARING1=12},{IDB=0.3750},{WEIGHT=1/2},{ROLLER=Precision Ball},{ROLLER1=28},{PPATH=xa_templ.prj},{X=1},{BT=Standard}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
PN
Part Number
ⁿ/ₐ
DIA
Wheel Diameter
[Inch]
WIDTH
Tread Width
[Inch]
CAP
Capacity
[lbs.]
HUB
Hub Length
[Inch]
BORE
Bore ID
[Inch]
BEARING
Bearing ID
[Inch]
WEIGHT
Weight
[lbs.]
ROLLER
Bearing Type
ⁿ/ₐ
TEMPR
Temperature Maximum
ⁿ/ₐ
HARD
Hardness
ⁿ/ₐ
XA0303106
XA0303106
3
1-1/4
300
1-1/2
-
3/8
3/8
Roller
-40°F to +180°F
63(±5) Shore D
XA0302806
XA0302806
3
1-1/4
300
1-1/2
-
3/8
3/8
Precision Ball
-40°F to +180°F
63(±5) Shore D
XA03X3106
XA03X3106
3-1/2
1-1/4
360
1-1/2
-
3/8
3/8
Roller
-40°F to +180°F
63(±5) Shore D
XA03X2806
XA03X2806
3-1/2
1-1/4
360
1-1/2
-
3/8
3/8
Precision Ball
-40°F to +180°F
63(±5) Shore D
XA0403106
XA0403106
4
1-1/4
400
1-1/2
-
3/8
1/2
Roller
-40°F to +180°F
63(±5) Shore D
XA0402806
XA0402806
4
1-1/4
400
1-1/2
-
3/8
1/2
Precision Ball
-40°F to +180°F
63(±5) Shore D
XA0420112
XA0420112
4
2
600
2-3/16
1-3/16
3/4
1/2
Straight Roller
-40°F to +180°F
63(±5) Shore D
XA0503106
XA0503106
5
1-1/4
440
1-1/2
-
3/8
3/4
Roller
-40°F to +180°F
63(±5) Shore D
XA0502806
XA0502806
5
1-1/4
440
1-1/2
-
3/8
3/4
Precision Ball
-40°F to +180°F
63(±5) Shore D
XA0520112
XA0520112
5
2
750
2-3/16
1-3/16
3/4
1-3/4
Straight Roller
-40°F to +180°F
63(±5) Shore D
XA0620112
XA0620112
6
2
900
2-3/16
1-3/16
3/4
2-1/2
Straight Roller
-40°F to +180°F
63(±5) Shore D
XA0820112
XA0820112
8
2
1000
2-3/16
1-3/16
3/4
2-3/4
Straight Roller
-40°F to +180°F
63(±5) Shore D
XA1040116
XA1040116
10
2-1/2
1500
3-1/4
1-15/16
1
3
Straight Roller
-40°F to +180°F
63(±5) Shore D
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表