with Inner Ring-Standard (NA, TAFI, TRI, GTRI)
IKO (NIPPON THOMPSON CO.,LTD)
IKO Bearings
Machined Type Needle Roller Bearings
Metric Series
Powered by
CAD模型選擇
{iko/iko_bearings/machined_type_nrb/metric_series/with_ir_std_asmtab.prj},{NB=GTRI507745},{IDNR=},{VAL=507745},{STDRT=50},{ORDER=GTRI507745},{ORDER1=GTRI 507745},{MASS=825.0},{SD=50},{D=77},{C=45},{B=45.500},{SR=1.0},{FW=58},{S=0.000},{SDAMIN=55.0},{SDAMAX=57.0},{DA=71.0},{DAR=5.70},{L=43.0},{ZEFF=35},{I=1},{RE=F},{RS=0.5},{PRL=0},{D1RL=3.200},{W1RL=7.000},{W2RL=6.000},{SDOG=76.0},{ROG=6.5},{COG=MIN},{OH=4},{NH=1},{DVR=0.0},{SDVR=0.0},{CUR=0.0},{T=0.0},{CR=135000},{COR=280000},{IR=LRTZ 505845},{VRS=GTRI},{PPATH=with_inner_ring_standard/with_ir_std_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
STDRT
Shaft Diameter
[mm]
ORDER
Order Number
ⁿ/ₐ
MASS
Mass
[g]
SD
inside dimetar
[mm]
D
Outer Diameter
[mm]
C
Width
[mm]
B
width of inner ring
[mm]
SR
rs min
[mm]
FW
Inner Diameter
[mm]
S
Amount of movement
[mm]
SDAMIN
da min
[mm]
SDAMAX
da max
[mm]
DA
da max
[mm]
CR
Basic dynamic load rating
[N]
COR
Basic static load rating
[N]
IR
[mm]
NA495
5
NA495
7.3
5
13
10
0.000
0.1
7
0.500
6.2
6.7
11.8
2960
2690
LRT 5710
TAFI51512
5
TAFI51512
11.9
5
15
12
0.000
0.2
8
0.500
6.6
7.7
13.4
5060
4690
LRT 5812
TAFI51516
5
TAFI51516
16.7
5
15
16
0.000
0.2
8
0.500
6.6
7.7
13.4
7080
7220
LRT 5816
NA496
6
NA496
9.1
6
15
10
0.000
0.1
8
0.500
7.2
7.7
13.8
3960
3420
LRT 6810
TAFI61612
6
TAFI61612
13.0
6
16
12
0.000
0.2
9
0.500
7.6
8.7
14.4
5490
5330
LRT 6912
TAFI61616
6
TAFI61616
17.5
6
16
16
0.000
0.2
9
0.500
7.6
8.7
14.4
7680
8210
LRT 6916
NA497
7
NA497
11.2
7
17
10
0.000
0.1
9
0.500
8.2
8.7
15.8
4530
3650
LRT 7910
TAFI71712
7
TAFI71712
14.3
7
17
12
0.000
0.2
10
0.500
8.6
9.7
15.4
5880
5970
LRT 71012
TAFI71716
7
TAFI71716
19.2
7
17
16
0.000
0.2
10
0.500
8.6
9.7
15.4
8230
9190
LRT 71016
NA498
8
NA498
15.0
8
19
11
0.000
0.2
10
0.500
9.6
9.9
17.4
6180
5030
LRT 81011
TAFI91912
9
TAFI91912
16.7
9
19
12
0.000
0.3
12
0.500
11.0
11.5
17.0
6610
7260
LRT 91212
TAFI91916
9
TAFI91916
22.5
9
19
16
0.000
0.3
12
0.500
11.0
11.5
17.0
9250
11200
LRT 91216
NA499
9
NA499
16.7
9
20
11
0.000
0.3
12
0.500
11.0
11.5
18.0
6600
6310
LRT 91211
NA4900
10
NA4900
24.0
10
22
13
0.000
0.3
14
0.500
12.0
13.0
20.0
9230
10100
LRT 101413
TAFI102216
10
TAFI102216
30.0
10
22
16
0.000
0.3
14
0.500
12.0
13.0
20.0
11700
13700
LRT 101416
TAFI102220
10
TAFI102220
38.0
10
22
20
0.000
0.3
14
0.500
12.0
13.0
20.0
14800
18600
LRT 101420
NA4901
12
NA4901
26.5
12
24
13
0.000
0.3
16
0.500
14.0
15.0
22.0
9660
11100
LRT 121613
TAFI122416
12
TAFI122416
33.5
12
24
16
0.000
0.3
16
0.500
14.0
15.0
22.0
12300
15100
LRT 121616
TAFI122420
12
TAFI122420
42.5
12
24
20
0.000
0.3
16
0.500
14.0
15.0
22.0
15500
20400
LRT 121620
NA6901
12
NA6901
44.5
12
24
22
0.000
0.3
16
0.500
14.0
15.0
22.0
17100
23000
LRT 121622
TAFI152716
15
TAFI152716
39.5
15
27
16
0.000
0.3
19
0.500
17.0
18.0
25.0
14000
18700
LRT 151916
TAFI152720
15
TAFI152720
50.0
15
27
20
0.000
0.3
19
0.500
17.0
18.0
25.0
17700
25300
LRT 151920
NA4902
15
NA4902
35.0
15
28
13
0.000
0.3
20
0.300
17.0
19.0
26.0
10900
13800
LRT 152013
NA6902
15
NA6902
61.0
15
28
23
0.000
0.3
20
0.300
17.0
19.0
26.0
19300
28800
LRT 152023
TRI153320
15
TRI153320
81.0
15
33
20
20.500
0.3
20
0.300
17.0
19.0
31.0
24300
26500
LRT 152020
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表