WIP-25 Plunger Indexing Non-Locking Handleless Shouldered - Indexing Plungers
Essentra Components
Tooling & Positioning Components
Locating & Positioning Components
Ball & Spring Plungers & Accessories
Index Plungers
Threaded Index Plungers
Threaded Index Plungers - Non-Locking
Powered by
CAD模型選擇
{essentra/l1_s00000000/l2_s03000000/l3_s03020000/l4_s03020200/l5_s03020203/p190180/wip-25.prj},{NB=WIP-25},{PN=WIP-25},{AMERSID=1139401},{APACID=-},{EMEAID=-},{ENDFORCELBSINITI=1.500},{ENDFORCELBSFINAL=3.500},{A=0.197},{B=3/8-24},{D=M5},{E=0.540},{G=0.200},{H=0.670},{J=0.200},{K=0.240},{B1=0.375},{PITCH1=0.0416666666666667},{D2S1=0.196850393700787},{PITCH2=0.0314960629921260}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
ENDFORCELBSINITI
End Force Lbs Initial
ⁿ/ₐ
ENDFORCELBSFINAL
End Force Lbs Final
ⁿ/ₐ
A
A Nose Diameter
[Inch]
B
B Thread Size
ⁿ/ₐ
D
D Stud Thread Size mm
ⁿ/ₐ
E
E Width Across Points
[Inch]
G
G Nose Length
[Inch]
H
H Thread Length
[Inch]
J
J Nut Thread Height
[Inch]
K
K Stud Length
[Inch]
WIP-25
WIP-25
1139401
-
-
1.500
3.500
0.197
3/8-24
M5
0.540
0.200
0.670
0.200
0.240
WIP-30
WIP-30
1139402
-
-
1.500
3.500
0.236
1/2-13
M6
0.640
0.240
0.790
0.240
0.390
WIP-35
WIP-35
1139407
-
-
2.700
7.000
0.315
5/8-11
M8
0.860
0.310
1.020
0.310
0.470
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表