您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
WI 65TU - High efficiency water-to-water heat pump for indoor installation. 65 kW heat output.
Glen Dimplex
Heat Pump System Water
Powered by
CAD模型選擇
{dimplex/heat_pump_system_water/wi_65tu.prj},{NB=WI 65TU-368540(architecture200)},{TYP=WI 65TU},{ARTNR=368540},{LODDEST=architecture},{LODLEVEL=200},{HST=12.5},{PLHS=29000},{TTH=Rp},{HC='1 ½},{HWT=12.1},{PLHWT=10200},{CV='3/PE ~400 V, 50 Hz},{NC=23.0},{GW=465},{INFO=Info}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
TYP
Order reference
ⁿ/ₐ
ARTNR
Article Number
ⁿ/ₐ
HST
Heat source throughput
[m3/h]
PLHS
Pressure loss heat source
ⁿ/ₐ
TTH
Thread type heating
ⁿ/ₐ
HC
Heating connection
[Inch]
HWT
Heating water throughput
[m3/h]
PLHWT
Pressure loss heating water throughput
[Pa]
CV
Connection voltage
ⁿ/ₐ
NC
Nominal current B0 / W35
[A]
GW
Gross weight
[kg]
WI 65TU-368540
WI 65TU
368540
12.5
29000
Rp
'1 ½
12.1
10200
'3/PE ~400 V, 50 Hz
23.0
465
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
WI 95TU - High efficiency water-to-water heat pump for indoor installation....
Glen Dimplex
20.12.2021
WIH 120TU - High-temperature water-to-water heat pump for indoor installati...
Glen Dimplex
20.12.2021
3286 - Shallow air duct system for roof-mounted cooling units and air/water...
Rittal
01.10.2021
Kingspan Kooltherm® K108
Insulation
04.03.2024
ECOSPRINT Mono - High-speed doors
Butzbach
23.01.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表