您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
English
QA認證資訊
目錄: Conveyer & Caster
Created: 29.10.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Conveyer & Caster
Wheels
Conveyer & Caster
Colson
Powered by
CAD模型選擇
Performa Rubber (to 1700 lb/ea)
07.10.2021
Performa Conductive (to 500 lb/ea)
07.10.2021
Cushion & Hard Rub. (to 100 lb/ea)
07.10.2021
HI-TECH Rubber (to 150 lb/ea)
07.10.2021
HI-TECH Poly (to 1700 lb/ea)
07.10.2021
Polyolefin (to 900 lb/ea)
07.10.2021
ThermoTech (to 250 lb/ea)
07.10.2021
Thermo (to 1100 lb/ea)
07.10.2021
Phenolic (to 3500 lb/ea)
07.10.2021
Cast Iron (to 3000 lb/ea)
07.10.2021
Poly on Iron (to 3500 lb/ea)
07.10.2021
Rubber on Iron (to 1140 lb/ea)
07.10.2021
Poly on Alum. (to 1500 lb/ea)
07.10.2021
Nylon on Alum. (to 1500 lb/ea)
07.10.2021
Triumph Poly (to 1200 lb/ea)
07.10.2021
V-Groove (to 6000 lb/ea)
07.10.2021
Forged Steel (to 4500 lb/ea)
07.10.2021
Maxim (to 1400 lb/ea)
07.10.2021
Trans-forma (to 600 lb/ea)
07.10.2021
Trans-forma HD (to 900 lb/ea)
07.10.2021
Trans-forma LT (to 500 lb/ea)
07.10.2021
Endura Elastomer (to 1200 lb/ea)
07.10.2021
Performa Hand Truck (to 500 lb/ea)
07.10.2021
TPE HI-TEMP (to 350 lb/ea)
07.10.2021
Conquest (to 1500 lb/ea)
07.10.2021
Commander HD (to 7200 lb/ea)
07.10.2021
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎
Additional Information
建議
Catalog Vendor Locations
No recommendations available.