WGL-0 - Gear Levers - Ball Knob
Essentra Components
Knobs, Handles & Grips
Levers
Gear Lever Assemblies & Shafts
Gear Levers
Gear Levers - Ball Knob
Powered by
CAD模型選擇
{essentra/l1_n00000000/l2_n03000000/l3_n03050000/l4_n03050200/p131130/wgl-0.prj},{NB=WGL-25},{PN=WGL-25},{AMERSID=1043812},{APACID=-},{EMEAID=-},{A1=0.390},{B1=4.920},{C=M8 x 1.25},{D=0.890},{E=0.980},{F=0.430},{C1=0.314960630},{PITCH=0.050},{HIDDEN=No}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
A1
A Arm Diameter
[Inch]
B1
B Lever Length
[Inch]
C
C Stud Thread Size
ⁿ/ₐ
D
D Ball Length
[Inch]
E
E Ball Width
[Inch]
F
F Stud Length
[Inch]
WGL-0
WGL-0
1043788
-
-
0.320
2.480
M6 x 1.0
0.710
0.790
0.350
WGL-5
WGL-5
1043817
-
-
0.320
3.150
M6 x 1.0
0.710
0.790
0.350
WGL-10
WGL-10
1043789
-
-
0.320
3.940
M6 x 1.0
0.710
0.790
0.350
WGL-15
WGL-15
1043796
-
-
0.390
3.150
M8 x 1.25
0.890
0.980
0.430
WGL-20
WGL-20
1043807
-
-
0.390
3.940
M8 x 1.25
0.890
0.980
0.430
WGL-25
WGL-25
1043812
-
-
0.390
4.920
M8 x 1.25
0.890
0.980
0.430
WGL-30
WGL-30
1043813
-
-
0.470
3.940
M10 x 1.50
1.140
1.260
0.550
WGL-35
WGL-35
1043814
-
-
0.470
4.920
M10 x 1.50
1.140
1.260
0.550
WGL-40
WGL-40
1043815
-
-
0.470
6.300
M10 x 1.50
1.140
1.260
0.550
WGL-45
WGL-45
1043816
-
-
0.550
4.920
M12 x 1.75
1.280
1.380
0.630
WGL-50
WGL-50
1043818
-
-
0.550
6.300
M12 x 1.75
1.280
1.380
0.630
WGL-55
WGL-55
1043819
-
-
0.550
7.870
M12 x 1.75
1.280
1.380
0.630
WGL-70
WGL-70
1043820
-
-
0.630
9.840
M14 x 2.0
1.460
1.570
0.710
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表