WCH-750 - Molded Fixed Crank Handles - Straight Arm
Essentra Components
Knobs, Handles & Grips
Handles
Crank Handles
Fixed Crank Handles
Molded Fixed Crank Handles - Straight Arm
Powered by
CAD模型選擇
{essentra/l1_n00000000/l2_n02000000/l3_n02030000/l4_n02030200/p131355/wch-750.prj},{NB=WCH-755},{PN=WCH-755},{AMERSID=1088550},{APACID=-},{EMEAID=-},{A=80.0},{B=18.0},{C=21.0},{D=52.5},{E=12.5},{F=8.0},{G=12.0},{H=21.0},{HANDLETHREAD=M6 x 1.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
A
A Length
[mm]
B
B Width
[mm]
C
C Height
[mm]
D
D Handle Height
[mm]
E
E Handle Relief Height
[mm]
F
F Blind Bore Size
[mm]
G
G Blind Bore Depth
[mm]
H
H Handle Diameter
[mm]
HANDLETHREAD
Handle Thread Size
ⁿ/ₐ
WCH-750
WCH-750
1088549
-
-
70.0
17.0
19.0
42.5
11.5
8.0
12.0
18.0
M6 x 1.0
WCH-755
WCH-755
1088550
-
-
80.0
18.0
21.0
52.5
12.5
8.0
12.0
21.0
M6 x 1.0
WCH-760
WCH-760
1088551
-
-
90.0
19.0
23.0
58.5
13.5
10.0
15.0
22.0
M8 x 1.25
WCH-765
WCH-765
1088552
-
-
100.0
20.0
25.0
67.5
14.0
10.0
17.0
23.0
M8 x 1.25
WCH-770
WCH-770
1088553
-
-
100.0
20.0
25.0
67.5
14.0
12.0
17.0
23.0
M8 x 1.25
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表