目錄: Reid Supply
Created: 09.12.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Reid Supply
WC-128 - Swivel Bolt Hole & Stem Casters - Threaded Stem Swivel
Reid Supply
Feet, Casters & Isolation Mounts
Adjustable Leveling Feet & Accessories
Wheel Casters
Bolt Hole & Stem Casters
Swivel Bolt Hole & Stem Casters
Threaded Stem Swivel
Powered by
CAD模型選擇
{reidsupply/l1_p00000000/l2_p01000000/l3_p01050000/l4_p01050100/l5_p01050101/p100230/wc-128.prj},{NB=WC-133},{PN=WC-133},{AMERSID=1092975},{APACID=-},{EMEAID=-},{STEMTYPE=Threaded Stem},{DSDIA=3/8-16},{LSL=1.50000000},{WDIA=3 x 1 1/4},{WHEELTYPE=Durafoam},{LC=210},{OAH=3.62500000},{SWIVELRADIUS=2.37500000},{CONFIGURATIONWC1=WC-133},{1=Default},{2=Default},{STATEWC1211=R},{STATEWC1251=S},{STATEWC1261=S},{D=0.37500},{URL=https://www.reidsupply.com/en-us/p/caster-wheels/wc-1338-02},{DIA=3},{HH=3 5/8},{LL=1 1/2},{WW=1 1/4}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
STEMTYPE
Stem Type
ⁿ/ₐ
DSDIA
D Stem Diameter
ⁿ/ₐ
LSL
L Stem Length
[Inch]
WDIA
Wheel Diameter and Width
ⁿ/ₐ
WHEELTYPE
Wheel Type
ⁿ/ₐ
LC
Load Capacity
ⁿ/ₐ
OAH
[Inch]
SWIVELRADIUS
Swivel Radius
[Inch]
CONFIGURATIONWC1
Configuration_WC-121<1>
ⁿ/ₐ
1
Configuration_WC-125<1>
ⁿ/ₐ
2
Configuration_WC-126<1>
ⁿ/ₐ
STATEWC1211
STATE_WC-121<1>
ⁿ/ₐ
STATEWC1251
STATE_WC-125<1>
ⁿ/ₐ
STATEWC1261
STATE_WC-126<1>
ⁿ/ₐ
D
[Inch]
LL
ⁿ/ₐ
WW
ⁿ/ₐ
WC-127
WC-127
1092973
-
-
Threaded Stem
3/8-16
1 1/2
3 x 1 1/4
Cushionex
125
3 5/8
2 3/8
WC-127
Default
Default
R
S
S
0.37500
1 1/2
1 1/4
WC-128
WC-128
1094862
-
-
Threaded Stem
3/8-16
1 1/2
4 x 1 1/4
Cushionex
165
4 1/2
3 3/8
Default
WC-128
Default
S
R
S
0.37500
1 1/2
1 1/4
WC-130
WC-130
1094870
-
-
Threaded Stem
1/2-13
1 1/2
3 x 1 1/4
Cushionex
125
3 5/8
2 3/8
WC-130
Default
Default
R
S
S
0.50000
1 1/2
1 1/4
WC-131
WC-131
1092974
-
-
Threaded Stem
1/2-13
1 1/2
4 x 1 1/4
Cushionex
165
4 1/2
3 3/8
Default
WC-131
Default
S
R
S
0.50000
1 1/2
1 1/4
WC-133
WC-133
1092975
-
-
Threaded Stem
3/8-16
1 1/2
3 x 1 1/4
Durafoam
210
3 5/8
2 3/8
WC-133
Default
Default
R
S
S
0.37500
1 1/2
1 1/4
WC-134
WC-134
1092976
-
-
Threaded Stem
3/8-16
1 1/2
4 x 1 1/4
Durafoam
255
4 1/2
3 3/8
Default
WC-134
Default
S
R
S
0.37500
1 1/2
1 1/4
WC-135
WC-135
1094864
-
-
Threaded Stem
3/8-16
1 1/2
5 x 1 1/4
Durafoam
280
5 1/2
4 1/8
Default
Default
WC-135
S
S
R
0.37500
1 1/2
1 1/4
WC-136
WC-136
1092977
-
-
Threaded Stem
1/2-13
1 1/2
3 x 1 1/4
Durafoam
210
3 5/8
2 3/8
WC-136
Default
Default
R
S
S
0.50000
1 1/2
1 1/4
WC-137
WC-137
1105128
-
-
Threaded Stem
1/2-13
1 1/2
4 x 1 1/4
Durafoam
255
4 1/2
3 3/8
Default
WC-137
Default
S
R
S
0.50000
1 1/2
1 1/4
WC-138
WC-138
1092978
-
-
Threaded Stem
1/2-13
1 1/2
5 x 1 1/4
Durafoam
280
5 1/2
4 1/8
Default
Default
WC-138
S
S
R
0.50000
1 1/2
1 1/4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表