카탈로그: Hugro
생성됨: 23.12.2021.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
Rendered product pictures
English as original or default language
Hugro
WAZU-M - Cable Glands brass, nickel-plated
Hugro
Cable Glands, metallic
Brass
Powered by
CAD모델 선택
{hugro/metallischekabelverschraubungen/messing/wazu_m_154_00_154_20.prj},{NB=HUGRO 154.1107-(Gewinde kurz3)},{AUSWAHL=Gewinde kurz},{G=Pg 11},{GENPT=MIN},{PNPT=MIN},{VERS=2},{GE=18.6000},{P=1.4100},{KD=3},{SW=20},{H=22},{HX=1.0},{NDM=1.000},{KURZ=154.1107},{LANG=154.1107.20},{KDXHILF=[3-7]},{SWXHILF=24.500},{S=2.000},{GL1=6.0},{GL2=10},{R=3.000},{GWH=2.500},{GWL1=2.500},{AUSWAHLX= 'Gewinde kurz', 'Gewinde kurz', 'Gewinde lang', 'Gewinde lang'},{GE2=MIN},{P2=MIN},{ZTN=85389099},{GPS=0.024}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Article number
ⁿ/ₐ
G
Thread
ⁿ/ₐ
SW
Width across flats
[mm]
H
Length
[mm]
GL
Effective thread length
[mm]
ZTN
Custom tariff number
ⁿ/ₐ
GPS
Weight per piece
[kg]
HUGRO 154.1505
154.1505
M12 x 1.5
14
19
5.0
74199990
0.018
HUGRO 154.1507
154.1507
M12 x 1.5
14
19
5.0
85389099
0.018
HUGRO 154.1706
154.1706
M16 x 1.5
19
21
6.0
85389099
0.018
HUGRO 154.1708
154.1708
M16 x 1.5
19
21
6.0
85389099
0.018
HUGRO 154.1710
154.1710
M16 x 1.5
20
22
6.0
74199990
0.018
HUGRO 154.2009
154.2009
M20 x 1.5
22
23
6.0
85389099
0.029
HUGRO 154.2012
154.2012
M20 x 1.5
22
23
6.0
85389099
0.029
HUGRO 154.2014
154.2014
M20 x 1.5
24
24
6.0
85389099
0.029
HUGRO 154.2516
154.2516
M25 x 1.5
30
25
7.0
85389099
0.052
HUGRO 154.2518
154.2518
M25 x 1.5
30
25
7.0
85389099
0.052
HUGRO 154.3220
154.3220
M32 x 1.5
40
31
8.0
85389099
0.106
HUGRO 154.3225
154.3225
M32 x 1.5
40
31
8.0
85389099
0.097
HUGRO 154.4026
154.4026
M40 x 1.5
50
37
8.0
74199990
0.097
HUGRO 154.4032
154.4032
M40 x 1.5
50
37
8.0
85389099
0.167
HUGRO 154.5031
154.5031
M50x 1.5
57
37
9.0
74199990
0.097
HUGRO 154.5038
154.5038
M50x 1.5
57
37
9.0
85389099
0.218
HUGRO 154.6335
154.6335
M63x 1.5
68
38
10.0
85389099
0.097
HUGRO 154.6344
154.6344
M63x 1.5
68
38
10.0
74199990
0.290
HUGRO 154.0705
154.0705
Pg 7
14
19
5.0
74199990
0.011
HUGRO 154.0707
154.0707
Pg 7
14
19
5.0
85389099
0.011
HUGRO 154.0906
154.0906
Pg 9
17
21
6.0
85389099
0.018
HUGRO 154.0908
154.0908
Pg 9
17
21
6.0
85389099
0.018
HUGRO 154.1107
154.1107
Pg 11
20
22
6.0
85389099
0.024
HUGRO 154.1110
154.1110
Pg 11
20
22
6.0
85389099
0.024
HUGRO 154.1309
154.1309
Pg 13.5
22
23
6.5
74199990
0.029
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성