W24B - Precision Worm Gears - 24 Pitch - 3/8" and 1/2" Bore - 3/8" Face - AGMA Quality 10 - Bronze QQ-B-637 Alloy 464 Right Hand
WMBerg
INCH
Gears
Precision Worm & Worm Gears
Powered by
CAD모델 선택
{wmberg/b2000/gears/precision_worm_and_worm_gears/b145.prj},{NB=W24B35-F100_(1)},{PN=W24B35-F100},{LOD=1},{DES=PIN HUB WORM GEAR},{MW=Four},{CN=Master Inch/Metric Catalog},{CP=B145},{MAT=Bronze Alloy 464},{DP=24},{B=0.3748},{H=0.750},{LA=18°-26'},{PA=25},{N=100},{LOD1=1,'Low', 2,'High'},{PD=4.167},{GR=25:1},{CD=2.3333},{PDW=0.5000},{FT=3/8},{OL=0.875},{OD=4.250},{F1=0.3750},{PSTOL=0.0010},{MM=0.052}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
MW
Mating Worm
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DP
Diametrical Pitch
ⁿ/ₐ
B
Bore
[인치]
H
Hub Diameter
[인치]
LA
Lead Angle
[°]
PA
Pressure Angle
[°]
N
Number of Teeth
ⁿ/ₐ
PD
Pitch Diameter
[인치]
FT
Face Thickness
[인치]
W24B35-S20_(2)
W24B35-S20
PIN HUB WORM GEAR
Single
Master Inch/Metric Catalo...
Bronze Alloy 464
24
0.3748
0.750
4°-46'
14-1/2
20
0.833
3/8
W24B35-S30_(2)
W24B35-S30
PIN HUB WORM GEAR
Single
Master Inch/Metric Catalo...
Bronze Alloy 464
24
0.3748
0.750
4°-46'
14-1/2
30
1.250
3/8
W24B35-S40_(2)
W24B35-S40
PIN HUB WORM GEAR
Single
Master Inch/Metric Catalo...
Bronze Alloy 464
24
0.3748
0.750
4°-46'
14-1/2
40
1.667
3/8
W24B35-S50_(2)
W24B35-S50
PIN HUB WORM GEAR
Single
Master Inch/Metric Catalo...
Bronze Alloy 464
24
0.3748
0.750
4°-46'
14-1/2
50
2.083
3/8
W24B35-S60_(2)
W24B35-S60
PIN HUB WORM GEAR
Single
Master Inch/Metric Catalo...
Bronze Alloy 464
24
0.3748
0.750
4°-46'
14-1/2
60
2.500
3/8
W24B35-S72_(2)
W24B35-S72
PIN HUB WORM GEAR
Single
Master Inch/Metric Catalo...
Bronze Alloy 464
24
0.3748
0.750
4°-46'
14-1/2
72
3.000
3/8
W24B35-S80_(2)
W24B35-S80
PIN HUB WORM GEAR
Single
Master Inch/Metric Catalo...
Bronze Alloy 464
24
0.3748
0.750
4°-46'
14-1/2
80
3.333
3/8
W24B35-S96_(1)
W24B35-S96
PIN HUB WORM GEAR
Single
Master Inch/Metric Catalo...
Bronze Alloy 464
24
0.3748
0.750
4°-46'
14-1/2
96
4.000
3/8
W24B35-S100_(1)
W24B35-S100
PIN HUB WORM GEAR
Single
Master Inch/Metric Catalo...
Bronze Alloy 464
24
0.3748
0.750
4°-46'
14-1/2
100
4.167
3/8
W24B35-D20_(2)
W24B35-D20
PIN HUB WORM GEAR
Double
Master Inch/Metric Catalo...
Bronze Alloy 464
24
0.3748
0.750
9°-28'
20
20
0.833
3/8
W24B35-D30_(2)
W24B35-D30
PIN HUB WORM GEAR
Double
Master Inch/Metric Catalo...
Bronze Alloy 464
24
0.3748
0.750
9°-28'
20
30
1.250
3/8
W24B35-D40_(2)
W24B35-D40
PIN HUB WORM GEAR
Double
Master Inch/Metric Catalo...
Bronze Alloy 464
24
0.3748
0.750
9°-28'
20
40
1.667
3/8
W24B35-D50_(2)
W24B35-D50
PIN HUB WORM GEAR
Double
Master Inch/Metric Catalo...
Bronze Alloy 464
24
0.3748
0.750
9°-28'
20
50
2.083
3/8
W24B35-D60_(2)
W24B35-D60
PIN HUB WORM GEAR
Double
Master Inch/Metric Catalo...
Bronze Alloy 464
24
0.3748
0.750
9°-28'
20
60
2.500
3/8
W24B35-D72_(2)
W24B35-D72
PIN HUB WORM GEAR
Double
Master Inch/Metric Catalo...
Bronze Alloy 464
24
0.3748
0.750
9°-28'
20
72
3.000
3/8
W24B35-D80_(2)
W24B35-D80
PIN HUB WORM GEAR
Double
Master Inch/Metric Catalo...
Bronze Alloy 464
24
0.3748
0.750
9°-28'
20
80
3.333
3/8
W24B35-D96_(1)
W24B35-D96
PIN HUB WORM GEAR
Double
Master Inch/Metric Catalo...
Bronze Alloy 464
24
0.3748
0.750
9°-28'
20
96
4.000
3/8
W24B35-D100_(1)
W24B35-D100
PIN HUB WORM GEAR
Double
Master Inch/Metric Catalo...
Bronze Alloy 464
24
0.3748
0.750
9°-28'
20
100
4.167
3/8
W24B35-F20_(2)
W24B35-F20
PIN HUB WORM GEAR
Four
Master Inch/Metric Catalo...
Bronze Alloy 464
24
0.3748
0.750
18°-26'
25
20
0.833
3/8
W24B35-F30_(2)
W24B35-F30
PIN HUB WORM GEAR
Four
Master Inch/Metric Catalo...
Bronze Alloy 464
24
0.3748
0.750
18°-26'
25
30
1.250
3/8
W24B35-F40_(2)
W24B35-F40
PIN HUB WORM GEAR
Four
Master Inch/Metric Catalo...
Bronze Alloy 464
24
0.3748
0.750
18°-26'
25
40
1.667
3/8
W24B35-F50_(2)
W24B35-F50
PIN HUB WORM GEAR
Four
Master Inch/Metric Catalo...
Bronze Alloy 464
24
0.3748
0.750
18°-26'
25
50
2.083
3/8
W24B35-F60_(2)
W24B35-F60
PIN HUB WORM GEAR
Four
Master Inch/Metric Catalo...
Bronze Alloy 464
24
0.3748
0.750
18°-26'
25
60
2.500
3/8
W24B35-F72_(2)
W24B35-F72
PIN HUB WORM GEAR
Four
Master Inch/Metric Catalo...
Bronze Alloy 464
24
0.3748
0.750
18°-26'
25
72
3.000
3/8
W24B35-F80_(2)
W24B35-F80
PIN HUB WORM GEAR
Four
Master Inch/Metric Catalo...
Bronze Alloy 464
24
0.3748
0.750
18°-26'
25
80
3.333
3/8
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성