目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
VTT-SST - Three-lobe handwheel
Elesa
GENERAL CATALOGUE
Clamping knobs
Lobe knobs
VTT.
Powered by
CAD模型選擇
{elesa/general_catalogue/02/1_lobe_knobs/vtt/vtt_sst.prj},{NB=Three-lobe handwheel VTT.32-SST-M8},{CODE=167227},{DESCRIPTION=VTT.32-SST-M8},{DIM01=32},{DIM02=M8},{D=8.000},{DIM03=23},{DIM04=14.0},{DIM05=11.5},{DIM06=13},{WEIGHT=15}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d6H
ⁿ/ₐ
DIM03
L
[mm]
DIM04
d1
[mm]
DIM05
l2
[mm]
DIM06
h
[mm]
WEIGHT
Weight
[g]
Three-lobe handwheel VTT....
167115
VTT.25-SST-M4
25
M4
20
12.0
10.0
10
6
Three-lobe handwheel VTT....
167116
VTT.25-SST-M5
25
M5
20
12.0
10.0
10
9
Three-lobe handwheel VTT....
167117
VTT.25-SST-M6
25
M6
20
12.0
10.0
10
6
Three-lobe handwheel VTT....
167225
VTT.32-SST-M5
32
M5
23
14.0
11.5
10
15
Three-lobe handwheel VTT....
167226
VTT.32-SST-M6
32
M6
23
14.0
11.5
10
19
Three-lobe handwheel VTT....
167227
VTT.32-SST-M8
32
M8
23
14.0
11.5
13
15
Three-lobe handwheel VTT....
167345
VTT.40-SST-M6
40
M6
27
16.0
13.5
13
24
Three-lobe handwheel VTT....
167346
VTT.40-SST-M8
40
M8
27
16.0
13.5
13
24
Three-lobe handwheel VTT....
167475
VTT.50-SST-M8
50
M8
30
19.0
15.0
17
37
Three-lobe handwheel VTT....
167476
VTT.50-SST-M10
50
M10
30
19.0
15.0
17
37
Three-lobe handwheel VTT....
167511
VTT.60-SST-M10
60
M10
34
22.5
18.0
17
57
Three-lobe handwheel VTT....
167512
VTT.60-SST-M12
60
M12
34
22.5
18.0
20
61
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表