카탈로그: Elesa
생성됨: 04.05.2018
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
VTT.p-CLEAN - Three-lobe handwheel
Elesa
GENERAL CATALOGUE
Clamping knobs
Lobe knobs
VTT-CLEAN
Powered by
CAD모델 선택
{elesa/general_catalogue/02/1_lobe_knobs/vtt_clean/vtt_p_clean.prj},{NB=Three-lobe handwheel VTT.40-SST-p-M8x30 CLEAN},{CODE=151776},{DESCRIPTION=VTT.40-SST-p-M8x30 CLEAN},{DIM01=40},{DIM02=M8},{D=8.000},{DIM03=27},{DIM04=16.0},{DIM05=30},{DIM06=13.5},{WEIGHT=32}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
BOM
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d6g
ⁿ/ₐ
DIM03
L
[mm]
DIM04
d1
[mm]
DIM05
l
[mm]
DIM06
l2
[mm]
WEIGHT
Weight
[g]
Three-lobe handwheel VTT....
151754
VTT.25-SST-p-M5x10 CLEAN
25
M5
20
12.0
10
10.0
8
Three-lobe handwheel VTT....
151755
VTT.25-SST-p-M5x16 CLEAN
25
M5
20
12.0
16
10.0
9
Three-lobe handwheel VTT....
151764
VTT.32-SST-p-M6x16 CLEAN
32
M6
23
14.0
16
11.5
15
Three-lobe handwheel VTT....
151765
VTT.32-SST-p-M6x20 CLEAN
32
M6
23
14.0
20
11.5
16
Three-lobe handwheel VTT....
151766
VTT.32-SST-p-M6x30 CLEAN
32
M6
23
14.0
30
11.5
19
Three-lobe handwheel VTT....
151774
VTT.40-SST-p-M8x20 CLEAN
40
M8
27
16.0
20
13.5
28
Three-lobe handwheel VTT....
151776
VTT.40-SST-p-M8x30 CLEAN
40
M8
27
16.0
30
13.5
32
Three-lobe handwheel VTT....
151777
VTT.40-SST-p-M8x40 CLEAN
40
M8
27
16.0
40
13.5
36
Three-lobe handwheel VTT....
151783
VTT.50-SST-p-M10x20 CLEAN
50
M10
30
19.0
20
15.0
47
Three-lobe handwheel VTT....
151785
VTT.50-SST-p-M10x30 CLEAN
50
M10
30
19.0
30
15.0
57
Three-lobe handwheel VTT....
151786
VTT.50-SST-p-M10x40 CLEAN
50
M10
30
19.0
40
15.0
67
Three-lobe handwheel VTT....
151796
VTT.60-SST-p-M12x30 CLEAN
60
M12
34
22.5
30
18.0
93
Three-lobe handwheel VTT....
151797
VTT.60-SST-p-M12x40 CLEAN
60
M12
34
22.5
40
18.0
97
Three-lobe handwheel VTT....
151798
VTT.60-SST-p-M12x50 CLEAN
60
M12
34
22.5
50
18.0
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성