目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
VTT-CLEAN - Three-lobe handwheel
Elesa
GENERAL CATALOGUE
Clamping knobs
Lobe knobs
VTT-CLEAN
Powered by
CAD模型選擇
{elesa/general_catalogue/02/1_lobe_knobs/vtt_clean/vtt_clean.prj},{NB=Three-lobe handwheel VTT.32-SST-M6 CLEAN},{CODE=151762},{DESCRIPTION=VTT.32-SST-M6 CLEAN},{DIM01=32},{DIM02=M6},{D=6.000},{DIM03=23},{DIM04=14.0},{DIM05=11.5},{DIM06=10},{WEIGHT=19}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d6H
ⁿ/ₐ
DIM03
L
[mm]
DIM04
d1
[mm]
DIM05
l2
[mm]
DIM06
h
[mm]
WEIGHT
Weight
[g]
Three-lobe handwheel VTT....
151752
VTT.25-SST-M5 CLEAN
25
M5
20
12.0
10.0
10
9
Three-lobe handwheel VTT....
151762
VTT.32-SST-M6 CLEAN
32
M6
23
14.0
11.5
10
19
Three-lobe handwheel VTT....
151772
VTT.40-SST-M8 CLEAN
40
M8
27
16.0
13.5
13
24
Three-lobe handwheel VTT....
151782
VTT.50-SST-M10 CLEAN
50
M10
30
19.0
15.0
17
37
Three-lobe handwheel VTT....
151792
VTT.60-SST-M12 CLEAN
60
M12
34
22.5
18.0
20
61
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表