目錄: Eaton's CAD
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Eaton's CAD
Voltmeter selector switch [EC000911] Basic version and enhancement
Eaton's CAD
Industrial control, drives, automation and sensors
Switch-Disconnectors and cam switches
23200
Powered by
CAD模型選擇
{eaton_cad/23126/23140/23200/24305.prj},{NB=011486},{PLID=011486},{NETTO_WEIGHT=0.12400},{EF011959=12},{CUSTOMS_TARIFF_NUMBER1=85365080},{PREVIEW=../../../_pool_/d4/8a/a8/24305_preview_290.png},{MANUTYPEDESC=T0-2-15919/EZ},{DESCSHORT=Voltmeter selector switches, T0, 20 A, center mounting, 2 contact unit(s), Contacts: 4, 45 °, maintained, Without 0 (Off) position, Phase/N, Design number 15919}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PLID
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
NETTO_WEIGHT
Netto weight
[kg]
ECLASS_13_0
ⁿ/ₐ
ETIM_9_0
ⁿ/ₐ
EF001145
Measurement between phases possible
ⁿ/ₐ
EF001144
Measurement between phase and neutral conductor possible
ⁿ/ₐ
EF001416
With zero (off) position
ⁿ/ₐ
EF008240
Device construction
ⁿ/ₐ
EF001126
Modular version
ⁿ/ₐ
EF001538
With control element
ⁿ/ₐ
EF005474
Degree of protection (IP)
ⁿ/ₐ
EF011959
Degree of protection (NEMA)
ⁿ/ₐ
207099
207099
T0-2-15921/I1
Voltmeter selector switch...
Cam switch according to I...
4015082070991
0.26400
Volt meter switch [AKF068...
Voltmeter selector switch...
false
true
true
Surface mounting
false
true
IP65
2
207098
207098
T0-2-15920/I1
Voltmeter selector switch...
Cam switch according to I...
4015082070984
0.26400
Volt meter switch [AKF068...
Voltmeter selector switch...
true
false
true
Surface mounting
false
true
IP65
2
207120
207120
T0-3-8007/I1
Voltmeter selector switch...
Cam switch according to I...
4015082071202
0.28800
Volt meter switch [AKF068...
Voltmeter selector switch...
true
true
true
Surface mounting
false
true
IP65
2
207121
207121
T0-3-8030/I1
Voltage current measuring...
Cam switch according to I...
4015082071219
0.28800
Volt meter switch [AKF068...
Voltmeter selector switch...
true
true
true
Surface mounting
false
true
IP65
2
207119
207119
T0-3-15924/I1
Voltmeter selector switch...
Cam switch according to I...
4015082071196
0.28800
Volt meter switch [AKF068...
Voltmeter selector switch...
true
true
false
Surface mounting
false
true
IP65
2
055472
055472
T0-2-15922/EZ
Voltmeter selector switch...
Cam switch according to I...
4015080554721
0.12400
Volt meter switch [AKF068...
Voltmeter selector switch...
true
false
false
Front installation
false
true
IP65
12
022251
022251
T0-3-15924/EZ
Voltmeter selector switch...
Cam switch according to I...
4015080222514
0.15300
Volt meter switch [AKF068...
Voltmeter selector switch...
true
true
false
Front installation
false
true
IP65
12
011124
011124
T0-2-14/E
Voltmeter selector switch...
Cam switch according to I...
4015080111245
0.10800
Volt meter switch [AKF068...
Voltmeter selector switch...
true
false
true
Front installation
false
true
IP65
12
011125
011125
T0-2-14/EZ
Voltmeter selector switch...
Cam switch according to I...
4015080111252
0.12400
Volt meter switch [AKF068...
Voltmeter selector switch...
true
false
true
Front installation
false
true
IP65
12
062591
062591
T0-2-15922/Z
Voltmeter selector switch...
Cam switch according to I...
4015080625919
0.13400
Volt meter switch [AKF068...
Voltmeter selector switch...
true
false
false
Intermediate mounting
false
true
IP65
12
014151
014151
T0-5-15172/EZ
Voltage current measuring...
Cam switch according to I...
4015080141518
0.20100
Volt meter switch [AKF068...
Voltmeter selector switch...
true
false
false
Front installation
false
true
IP65
12
009397
009397
T0-1-8002/EZ
Voltmeter selector switch...
Cam switch according to I...
4015080093978
0.10100
Volt meter switch [AKF068...
Voltmeter selector switch...
true
true
true
Front installation
false
true
IP65
12
015132
015132
T0-3-8007/Z
Voltmeter selector switch...
Cam switch according to I...
4015080151326
0.16300
Volt meter switch [AKF068...
Voltmeter selector switch...
true
true
true
Intermediate mounting
false
true
IP65
12
020659
020659
T3-5-15178/EZ
Voltage current measuring...
Cam switch according to I...
4015080206590
0.32000
Volt meter switch [AKF068...
Voltmeter selector switch...
true
true
true
Front installation
false
true
IP55
12
020513
020513
T3-4-8006/Z
Voltmeter selector switch...
Cam switch according to I...
4015080205135
0.28600
Volt meter switch [AKF068...
Voltmeter selector switch...
true
true
true
Intermediate mounting
false
true
IP65
12
026997
026997
T0-3-15924/IVS
Voltmeter selector switch...
Cam switch according to I...
4015080269977
0.15500
Volt meter switch [AKF068...
Voltmeter selector switch...
true
true
false
Distributor board mountin...
true
true
IP30
2
011590
011590
T0-2-8011/E
Voltmeter selector switch...
Cam switch according to I...
4015080115908
0.10800
Volt meter switch [AKF068...
Voltmeter selector switch...
true
true
true
Front installation
false
true
IP65
12
011595
011595
T0-2-8011/Z
Voltmeter selector switch...
Cam switch according to I...
4015080115953
0.13400
Volt meter switch [AKF068...
Voltmeter selector switch...
true
true
true
Intermediate mounting
false
true
IP65
12
016927
016927
T3-1-8001/E
Voltmeter selector switch...
Cam switch according to I...
4015080169277
0.11000
Volt meter switch [AKF068...
Voltmeter selector switch...
true
true
true
Intermediate mounting
false
true
IP65
12
016932
016932
T3-1-8002/E
Voltmeter selector switch...
Cam switch according to I...
4015080169321
0.11000
Volt meter switch [AKF068...
Voltmeter selector switch...
true
true
true
Intermediate mounting
false
true
IP65
12
038861
038861
T0-2-15920/E
Voltmeter selector switch...
Cam switch according to I...
4015080388616
0.10800
Volt meter switch [AKF068...
Voltmeter selector switch...
true
false
true
Front installation
false
true
IP65
12
011479
011479
T0-2-15918/E
Voltmeter selector switch...
Cam switch according to I...
4015080114796
0.10800
Volt meter switch [AKF068...
Voltmeter selector switch...
true
false
true
Front installation
false
true
IP65
12
067337
067337
T0-2-15921/E
Voltmeter selector switch...
Cam switch according to I...
4015080673378
0.10800
Volt meter switch [AKF068...
Voltmeter selector switch...
false
true
true
Front installation
false
true
IP65
12
013404
013404
T0-3-8030/IVS
Voltage current measuring...
Cam switch according to I...
4015080134046
0.15500
Volt meter switch [AKF068...
Voltmeter selector switch...
true
true
true
Distributor board mountin...
true
true
IP30
2
011308
011308
T0-2-15176/E
Voltmeter selector switch...
Cam switch according to I...
4015080113089
0.10800
Volt meter switch [AKF068...
Voltmeter selector switch...
true
false
true
Front installation
false
true
IP65
12
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表