目錄: Conveyer & Caster
Created: 29.10.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Conveyer & Caster
VM - Iron V-Groove (to 6000 lb/ea)
Conveyer & Caster
Albion
Wheels
Powered by
CAD模型選擇
{ccefi/albion/wheels/vm_asmtab.prj},{NB=VM0850116},{PN=VM0850116},{PN1=0850116},{DIA=8},{D=8.000},{WIDTH=3},{W=3.000},{CAP=5000},{HUB=3-1/4},{H=3.250},{BORE=1-15/16},{ID=1.938},{BEARING=1},{A=7/8},{B=7/16},{WEIGHT=16-1/2},{ROLLER=Straight Roller},{BT=Standard},{ROLLER1=01},{PPATH=vm_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
PN
Part Number
ⁿ/ₐ
DIA
Wheel Diameter
[Inch]
WIDTH
Tread Width
[Inch]
CAP
Capacity
[lbs.]
HUB
Hub Length
[Inch]
BORE
Bore ID
[Inch]
BEARING
Bearing ID
ⁿ/ₐ
A
V-Groove Width
[Inch]
B
V-Groove Depth
[Inch]
WEIGHT
Weight
[lbs.]
ROLLER
Bearing Type
ⁿ/ₐ
TEMPR
Temperature Maximum
ⁿ/ₐ
HARD
Hardness
ⁿ/ₐ
VM0640116
VM0640116
6
2-1/2
3500
3-1/4
1-15/16
1
7/8
7/16
9-1/2
Straight Roller
Up to +350°F
Brinell 131 – 217
VM0640120
VM0640120
6
2-1/2
3500
3-1/4
1-15/16
1-1/4
7/8
7/16
9-1/2
Straight Roller
Up to +350°F
Brinell 131 – 217
VM0640912
VM0640912
6
2-1/2
3500
3-1/2
1-15/16
3/4
7/8
7/16
9-1/2
Tapered Roller
Up to +350°F
Brinell 131 – 217
VM0650116
VM0650116
6
3
5000
3-1/4
1-15/16
1
7/8
7/16
10-1/2
Straight Roller
Up to +350°F
Brinell 131 – 217
VM0650120
VM0650120
6
3
5000
3-1/4
1-15/16
1-1/4
7/8
7/16
10-1/2
Straight Roller
Up to +350°F
Brinell 131 – 217
VM0650912
VM0650912
6
3
5000
3-1/2
1-15/16
3/4
7/8
7/16
10-1/2
Tapered Roller
Up to +350°F
Brinell 131 – 217
VM0850116
VM0850116
8
3
5000
3-1/4
1-15/16
1
7/8
7/16
16-1/2
Straight Roller
Up to +350°F
Brinell 131 – 217
VM0850120
VM0850120
8
3
5000
3-1/4
1-15/16
1-1/4
7/8
7/16
16-1/2
Straight Roller
Up to +350°F
Brinell 131 – 217
VM0850912
VM0850912
8
3
5000
3-1/2
1-15/16
3/4
7/8
7/16
16-1/2
Tapered Roller
Up to +350°F
Brinell 131 – 217
VM0850916
VM0850916
8
3
5000
3-1/2
1-15/16
1
7/8
7/16
16-1/2
Tapered Roller
Up to +350°F
Brinell 131 – 217
VM1050116
VM1050116
10
3
6000
3-1/4
1-15/16
1
1-3/8
11/16
26
Straight Roller
Up to +350°F
Brinell 131 – 217
VM1050120
VM1050120
10
3
6000
3-1/4
1-15/16
1-1/4
1-3/8
11/16
26
Straight Roller
Up to +350°F
Brinell 131 – 217
VM1050912
VM1050912
10
3
6000
3-1/2
1-15/16
3/4
1-3/8
11/16
26
Tapered Roller
Up to +350°F
Brinell 131 – 217
VM1050916
VM1050916
10
3
6000
3-1/2
1-15/16
1
1-3/8
11/16
26
Tapered Roller
Up to +350°F
Brinell 131 – 217
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
V-Groove - Wheels
Caster Concepts
27.04.2022
VF Steel V-Groove - V-Groove Drop Forged Steel Wheels
Colson Group
26.02.2024
FM - Ductile Iron Wheels
Colson Group
26.02.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表