您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
italiano
English
QA認證資訊
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
DIN 444 - Eye screws
Elesa
GENERAL CATALOGUE
Machine elements
Joints vibration-damping elements
DIN 444
Powered by
CAD模型選擇
{elesa/general_catalogue/09/3_joints_vibration_damping_elements/din_444/din_444.prj},{NB=Eye screws DIN 444-M10-100},{CODE=GN.12526},{DESCRIPTION=DIN 444-M10-100},{DIM01=M10},{DIM02=10},{DIM03=20},{DIM04=10},{DIM05=100},{DIM06=40},{DIM07=12},{WEIGHT=68},{NDM=10.000},{X=4.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d1
ⁿ/ₐ
DIM02
d2 H7
[mm]
DIM03
d3 -0.3
[mm]
DIM04
d4
[mm]
DIM05
l1
[mm]
DIM06
l2
[mm]
DIM07
s -0.15
[mm]
WEIGHT
Weight
[g]
Eye screws DIN 444-M5-50
GN.12492
DIN 444-M5-50
M5
5
12
5
50
32
6
9
Eye screws DIN 444-M5-75
GN.12494
DIN 444-M5-75
M5
5
12
5
75
32
6
11
Eye screws DIN 444-M6-50
GN.12502
DIN 444-M6-50
M6
6
14
6
50
32
7
14
Eye screws DIN 444-M6-75
GN.12504
DIN 444-M6-75
M6
6
14
6
75
32
7
20
Eye screws DIN 444-M8-50
GN.12512
DIN 444-M8-50
M8
8
18
8
50
32
9
26
Eye screws DIN 444-M8-75
GN.12514
DIN 444-M8-75
M8
8
18
8
75
32
9
36
Eye screws DIN 444-M10-50
GN.12522
DIN 444-M10-50
M10
10
20
10
50
40
12
38
Eye screws DIN 444-M10-75
GN.12524
DIN 444-M10-75
M10
10
20
10
75
40
12
52
Eye screws DIN 444-M10-10...
GN.12526
DIN 444-M10-100
M10
10
20
10
100
40
12
68
Eye screws DIN 444-M12-75
GN.12532
DIN 444-M12-75
M12
12
25
12
75
40
14
80
Eye screws DIN 444-M12-10...
GN.12534
DIN 444-M12-100
M12
12
25
12
100
40
14
98
Eye screws DIN 444-M12-13...
GN.12536
DIN 444-M12-130
M12
12
25
12
130
40
14
120
Eye screws DIN 444-M16- 7...
GN.12542
DIN 444-M16- 75
M16
16
32
16
75
50
17
146
Eye screws DIN 444-M16-10...
GN.12544
DIN 444-M16-100
M16
16
32
16
100
50
17
183
Eye screws DIN 444-M16-13...
GN.12546
DIN 444-M16-130
M16
16
32
16
130
50
17
220
Eye screws DIN 444-M20-10...
GN.12552
DIN 444-M20-100
M20
18
40
20
100
63
22
305
Eye screws DIN 444-M20-13...
GN.12554
DIN 444-M20-130
M20
18
40
20
130
63
22
366
Eye screws DIN 444-M20-16...
GN.12556
DIN 444-M20-160
M20
18
40
20
160
63
22
438
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表